[Daily Statistics] [Hourly Statistics] [URLs] [Entry] [Exit] [Sites] [Referrers] [Search] [Agents] [Countries]
| Monthly Statistics for July 2025 | ||
|---|---|---|
| Total Hits | 649770 | |
| Total Files | 468490 | |
| Total Pages | 145150 | |
| Total Visits | 4292 | |
| Total KBytes | 25088979 | |
| Total Unique Sites | 1806 | |
| Total Unique URLs | 39094 | |
| Total Unique Referrers | 86 | |
| Total Unique User Agents | 1003 | |
| . | Avg | Max |
| Hits per Hour | 873 | 13654 |
| Hits per Day | 20960 | 38477 |
| Files per Day | 15112 | 31009 |
| Pages per Day | 4682 | 4898 |
| Sites per Day | 58 | 121 |
| Visits per Day | 138 | 162 |
| KBytes per Day | 809322 | 1803815 |
| Hits by Response Code | ||
| Code 200 - OK | 72.10% | 468490 |
| Code 206 - Partial Content | 0.00% | 2 |
| Code 301 - Moved Permanently | 0.00% | 1 |
| Code 304 - Not Modified | 19.52% | 126860 |
| Code 400 - Bad Request | 0.29% | 1867 |
| Code 403 - Forbidden | 0.00% | 2 |
| Code 404 - Not Found | 1.19% | 7708 |
| Code 405 - Method Not Allowed | 0.01% | 86 |
| Code 408 - Request Timeout | 6.89% | 44752 |
| Code 500 - Internal Server Error | 0.00% | 2 |
| Daily Statistics for July 2025 | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Day | Hits | Files | Pages | Visits | Sites | KBytes | ||||||
| 1 | 38477 | 5.92% | 31009 | 6.62% | 4667 | 3.22% | 138 | 3.22% | 109 | 6.04% | 1145690 | 4.57% |
| 2 | 25005 | 3.85% | 16654 | 3.55% | 4644 | 3.20% | 131 | 3.05% | 110 | 6.09% | 542496 | 2.16% |
| 3 | 24394 | 3.75% | 18170 | 3.88% | 4854 | 3.34% | 154 | 3.59% | 111 | 6.15% | 940127 | 3.75% |
| 4 | 19384 | 2.98% | 13023 | 2.78% | 4766 | 3.28% | 146 | 3.40% | 118 | 6.53% | 461337 | 1.84% |
| 5 | 8717 | 1.34% | 6367 | 1.36% | 4513 | 3.11% | 120 | 2.80% | 75 | 4.15% | 389997 | 1.55% |
| 6 | 10355 | 1.59% | 7246 | 1.55% | 4539 | 3.13% | 143 | 3.33% | 85 | 4.71% | 484942 | 1.93% |
| 7 | 26408 | 4.06% | 20011 | 4.27% | 4898 | 3.37% | 129 | 3.01% | 111 | 6.15% | 938388 | 3.74% |
| 8 | 18158 | 2.79% | 11912 | 2.54% | 4856 | 3.35% | 154 | 3.59% | 112 | 6.20% | 1374760 | 5.48% |
| 9 | 24683 | 3.80% | 17053 | 3.64% | 4824 | 3.32% | 126 | 2.94% | 81 | 4.49% | 878913 | 3.50% |
| 10 | 35397 | 5.45% | 29875 | 6.38% | 4687 | 3.23% | 131 | 3.05% | 92 | 5.09% | 1803815 | 7.19% |
| 11 | 29291 | 4.51% | 20960 | 4.47% | 4639 | 3.20% | 131 | 3.05% | 92 | 5.09% | 917722 | 3.66% |
| 12 | 5663 | 0.87% | 3776 | 0.81% | 4471 | 3.08% | 107 | 2.49% | 70 | 3.88% | 377832 | 1.51% |
| 13 | 8662 | 1.33% | 5212 | 1.11% | 4553 | 3.14% | 135 | 3.15% | 78 | 4.32% | 336233 | 1.34% |
| 14 | 20515 | 3.16% | 15968 | 3.41% | 4592 | 3.16% | 139 | 3.24% | 93 | 5.15% | 811134 | 3.23% |
| 15 | 37639 | 5.79% | 27820 | 5.94% | 4752 | 3.27% | 158 | 3.68% | 112 | 6.20% | 919837 | 3.67% |
| 16 | 24116 | 3.71% | 13736 | 2.93% | 4734 | 3.26% | 146 | 3.40% | 99 | 5.48% | 1011818 | 4.03% |
| 17 | 14639 | 2.25% | 11413 | 2.44% | 4626 | 3.19% | 140 | 3.26% | 82 | 4.54% | 731355 | 2.92% |
| 18 | 16118 | 2.48% | 10720 | 2.29% | 4637 | 3.19% | 144 | 3.36% | 102 | 5.65% | 583215 | 2.32% |
| 19 | 16379 | 2.52% | 13734 | 2.93% | 4716 | 3.25% | 148 | 3.45% | 84 | 4.65% | 347013 | 1.38% |
| 20 | 10455 | 1.61% | 7354 | 1.57% | 4550 | 3.13% | 158 | 3.68% | 87 | 4.82% | 271425 | 1.08% |
| 21 | 26435 | 4.07% | 19715 | 4.21% | 4802 | 3.31% | 160 | 3.73% | 114 | 6.31% | 949705 | 3.79% |
| 22 | 36631 | 5.64% | 25355 | 5.41% | 4598 | 3.17% | 142 | 3.31% | 89 | 4.93% | 1229890 | 4.90% |
| 23 | 21422 | 3.30% | 14028 | 2.99% | 4687 | 3.23% | 137 | 3.19% | 101 | 5.59% | 781941 | 3.12% |
| 24 | 23702 | 3.65% | 16952 | 3.62% | 4800 | 3.31% | 162 | 3.77% | 110 | 6.09% | 798619 | 3.18% |
| 25 | 14301 | 2.20% | 10545 | 2.25% | 4850 | 3.34% | 160 | 3.73% | 121 | 6.70% | 634420 | 2.53% |
| 26 | 8515 | 1.31% | 5772 | 1.23% | 4539 | 3.13% | 126 | 2.94% | 76 | 4.21% | 113157 | 0.45% |
| 27 | 6723 | 1.03% | 4426 | 0.94% | 4503 | 3.10% | 121 | 2.82% | 75 | 4.15% | 119736 | 0.48% |
| 28 | 26555 | 4.09% | 20487 | 4.37% | 4732 | 3.26% | 149 | 3.47% | 98 | 5.43% | 1462446 | 5.83% |
| 29 | 20791 | 3.20% | 15673 | 3.35% | 4682 | 3.23% | 134 | 3.12% | 93 | 5.15% | 1364865 | 5.44% |
| 30 | 30187 | 4.65% | 21586 | 4.61% | 4665 | 3.21% | 121 | 2.82% | 82 | 4.54% | 1442887 | 5.75% |
| 31 | 20053 | 3.09% | 11938 | 2.55% | 4774 | 3.29% | 137 | 3.19% | 99 | 5.48% | 923263 | 3.68% |
| Hourly Statistics for July 2025 | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Hour | Hits | Files | Pages | KBytes | ||||||||
| Avg | Total | Avg | Total | Avg | Total | Avg | Total | |||||
| 0 | 228 | 7084 | 1.09% | 140 | 4368 | 0.93% | 191 | 5926 | 4.08% | 10536 | 326630 | 1.30% |
| 1 | 224 | 6949 | 1.07% | 149 | 4619 | 0.99% | 189 | 5883 | 4.05% | 10583 | 328085 | 1.31% |
| 2 | 244 | 7576 | 1.17% | 171 | 5331 | 1.14% | 189 | 5877 | 4.05% | 12203 | 378296 | 1.51% |
| 3 | 196 | 6099 | 0.94% | 129 | 4010 | 0.86% | 187 | 5815 | 4.01% | 2062 | 63909 | 0.25% |
| 4 | 283 | 8785 | 1.35% | 198 | 6139 | 1.31% | 197 | 6130 | 4.22% | 5315 | 164771 | 0.66% |
| 5 | 259 | 8038 | 1.24% | 167 | 5188 | 1.11% | 192 | 5964 | 4.11% | 26828 | 831670 | 3.31% |
| 6 | 410 | 12722 | 1.96% | 269 | 8365 | 1.79% | 196 | 6081 | 4.19% | 16581 | 514018 | 2.05% |
| 7 | 1759 | 54546 | 8.39% | 1299 | 40281 | 8.60% | 194 | 6033 | 4.16% | 58810 | 1823098 | 7.27% |
| 8 | 1236 | 38332 | 5.90% | 906 | 28093 | 6.00% | 202 | 6286 | 4.33% | 53111 | 1646448 | 6.56% |
| 9 | 1089 | 33783 | 5.20% | 764 | 23712 | 5.06% | 207 | 6425 | 4.43% | 75355 | 2335996 | 9.31% |
| 10 | 1366 | 42360 | 6.52% | 987 | 30620 | 6.54% | 204 | 6332 | 4.36% | 43171 | 1338313 | 5.33% |
| 11 | 1447 | 44887 | 6.91% | 1110 | 34429 | 7.35% | 202 | 6292 | 4.33% | 87988 | 2727616 | 10.87% |
| 12 | 1597 | 49530 | 7.62% | 1153 | 35764 | 7.63% | 193 | 5995 | 4.13% | 57049 | 1768508 | 7.05% |
| 13 | 1526 | 47323 | 7.28% | 1061 | 32904 | 7.02% | 199 | 6173 | 4.25% | 49919 | 1547488 | 6.17% |
| 14 | 2016 | 62520 | 9.62% | 1515 | 46980 | 10.03% | 200 | 6207 | 4.28% | 87958 | 2726686 | 10.87% |
| 15 | 1408 | 43666 | 6.72% | 1060 | 32867 | 7.02% | 194 | 6014 | 4.14% | 55572 | 1722727 | 6.87% |
| 16 | 926 | 28717 | 4.42% | 710 | 22012 | 4.70% | 196 | 6104 | 4.21% | 31002 | 961055 | 3.83% |
| 17 | 479 | 14864 | 2.29% | 342 | 10615 | 2.27% | 192 | 5957 | 4.10% | 11997 | 371895 | 1.48% |
| 18 | 987 | 30620 | 4.71% | 636 | 19738 | 4.21% | 194 | 6015 | 4.14% | 20711 | 642049 | 2.56% |
| 19 | 528 | 16396 | 2.52% | 345 | 10710 | 2.29% | 189 | 5870 | 4.04% | 17219 | 533796 | 2.13% |
| 20 | 1217 | 37737 | 5.81% | 987 | 30621 | 6.54% | 194 | 6023 | 4.15% | 28675 | 888913 | 3.54% |
| 21 | 734 | 22761 | 3.50% | 448 | 13910 | 2.97% | 190 | 5914 | 4.07% | 14041 | 435266 | 1.73% |
| 22 | 494 | 15336 | 2.36% | 373 | 11572 | 2.47% | 189 | 5883 | 4.05% | 20571 | 637714 | 2.54% |
| 23 | 294 | 9139 | 1.41% | 182 | 5642 | 1.20% | 191 | 5951 | 4.10% | 12066 | 374033 | 1.49% |
| Top 10 of 30 Total Entry Pages | |||||
|---|---|---|---|---|---|
| # | Hits | Visits | URL | ||
| 1 | 92449 | 14.23% | 3090 | 86.87% | / |
| 2 | 1922 | 0.30% | 360 | 10.12% | /blaetterkatalog/ |
| 3 | 880 | 0.14% | 47 | 1.32% | /blaetterkatalog/blaetterkatalog/phplucene/autocomp.php |
| 4 | 222 | 0.03% | 25 | 0.70% | /blaetterkatalog/blaetterkatalog/phplucene/search.php |
| 5 | 4 | 0.00% | 4 | 0.11% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/thumbnails/ |
| 6 | 3 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/ |
| 7 | 4 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_raw/ |
| 8 | 4 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/ |
| 9 | 3 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/large/ |
| 10 | 2 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/lucene/ |
| Top 10 of 35 Total Exit Pages | |||||
|---|---|---|---|---|---|
| # | Hits | Visits | URL | ||
| 1 | 92449 | 14.23% | 2994 | 86.86% | / |
| 2 | 1922 | 0.30% | 330 | 9.57% | /blaetterkatalog/ |
| 3 | 537 | 0.08% | 70 | 2.03% | /blaetterkatalog/blaetterkatalog/phplucene/details.php |
| 4 | 222 | 0.03% | 11 | 0.32% | /blaetterkatalog/blaetterkatalog/phplucene/search.php |
| 5 | 19 | 0.00% | 3 | 0.09% | /usage_202505.html |
| 6 | 4 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_raw/ |
| 7 | 4 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/ |
| 8 | 3 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/large/ |
| 9 | 2 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/lucene/ |
| 10 | 3 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/ |
| Top 30 of 1806 Total Sites | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Visits | Hostname | ||||
| 1 | 157481 | 24.24% | 113407 | 24.21% | 6730187 | 26.83% | 135 | 3.15% | alternativezurotex.maedler.de |
| 2 | 133909 | 20.61% | 89273 | 19.06% | 735776 | 2.93% | 1 | 0.02% | srv109stg.maedlergmbh.local |
| 3 | 128675 | 19.80% | 96443 | 20.59% | 6794023 | 27.08% | 93 | 2.17% | alternativetorotex.maedler.de |
| 4 | 111873 | 17.22% | 82237 | 17.55% | 4648637 | 18.53% | 89 | 2.07% | alternativetoseegering.maedler.de |
| 5 | 79508 | 12.24% | 56819 | 12.13% | 5071113 | 20.21% | 83 | 1.93% | alternativezubowex.maedler.de |
| 6 | 3181 | 0.49% | 2931 | 0.63% | 84760 | 0.34% | 6 | 0.14% | 200.11.7.229 |
| 7 | 3048 | 0.47% | 2993 | 0.64% | 146921 | 0.59% | 11 | 0.26% | pc48ddw10.maedlergmbh.local |
| 8 | 1952 | 0.30% | 1902 | 0.41% | 47213 | 0.19% | 12 | 0.28% | 200.11.7.53 |
| 9 | 1721 | 0.26% | 1689 | 0.36% | 129181 | 0.51% | 12 | 0.28% | pc58ddw11.maedlergmbh.local |
| 10 | 1548 | 0.24% | 1428 | 0.30% | 42745 | 0.17% | 6 | 0.14% | 200.11.7.222 |
| 11 | 1516 | 0.23% | 1504 | 0.32% | 29575 | 0.12% | 3 | 0.07% | 200.11.7.226 |
| 12 | 1040 | 0.16% | 1004 | 0.21% | 38892 | 0.16% | 6 | 0.14% | 200.11.7.231 |
| 13 | 1028 | 0.16% | 1008 | 0.22% | 43998 | 0.18% | 7 | 0.16% | 200.11.7.149 |
| 14 | 996 | 0.15% | 980 | 0.21% | 21689 | 0.09% | 8 | 0.19% | 200.11.7.97 |
| 15 | 958 | 0.15% | 939 | 0.20% | 24046 | 0.10% | 3 | 0.07% | 200.11.7.225 |
| 16 | 949 | 0.15% | 873 | 0.19% | 54537 | 0.22% | 9 | 0.21% | 200.11.7.48 |
| 17 | 891 | 0.14% | 819 | 0.17% | 18522 | 0.07% | 5 | 0.12% | 200.11.7.224 |
| 18 | 808 | 0.12% | 718 | 0.15% | 35911 | 0.14% | 12 | 0.28% | 200.11.7.58 |
| 19 | 740 | 0.11% | 727 | 0.16% | 13976 | 0.06% | 5 | 0.12% | 200.11.0.18 |
| 20 | 725 | 0.11% | 574 | 0.12% | 16629 | 0.07% | 10 | 0.23% | 200.11.7.135 |
| 21 | 642 | 0.10% | 626 | 0.13% | 14680 | 0.06% | 6 | 0.14% | 200.11.7.83 |
| 22 | 631 | 0.10% | 630 | 0.13% | 29216 | 0.12% | 1 | 0.02% | 200.11.7.172 |
| 23 | 621 | 0.10% | 572 | 0.12% | 14028 | 0.06% | 3 | 0.07% | 200.11.7.228 |
| 24 | 598 | 0.09% | 596 | 0.13% | 13236 | 0.05% | 1 | 0.02% | 200.11.7.223 |
| 25 | 556 | 0.09% | 555 | 0.12% | 37656 | 0.15% | 0 | 0.00% | 200.11.7.237 |
| 26 | 547 | 0.08% | 508 | 0.11% | 12173 | 0.05% | 1 | 0.02% | 200.11.7.236 |
| 27 | 494 | 0.08% | 488 | 0.10% | 21569 | 0.09% | 2 | 0.05% | 200.11.7.146 |
| 28 | 481 | 0.07% | 475 | 0.10% | 11789 | 0.05% | 5 | 0.12% | 200.11.7.232 |
| 29 | 388 | 0.06% | 319 | 0.07% | 6562 | 0.03% | 4 | 0.09% | 200.11.7.227 |
| 30 | 383 | 0.06% | 273 | 0.06% | 5242 | 0.02% | 3 | 0.07% | 200.11.7.161 |
| Top 10 of 1806 Total Sites By KBytes | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Visits | Hostname | ||||
| 1 | 128675 | 19.80% | 96443 | 20.59% | 6794023 | 27.08% | 93 | 2.17% | alternativetorotex.maedler.de |
| 2 | 157481 | 24.24% | 113407 | 24.21% | 6730187 | 26.83% | 135 | 3.15% | alternativezurotex.maedler.de |
| 3 | 79508 | 12.24% | 56819 | 12.13% | 5071113 | 20.21% | 83 | 1.93% | alternativezubowex.maedler.de |
| 4 | 111873 | 17.22% | 82237 | 17.55% | 4648637 | 18.53% | 89 | 2.07% | alternativetoseegering.maedler.de |
| 5 | 133909 | 20.61% | 89273 | 19.06% | 735776 | 2.93% | 1 | 0.02% | srv109stg.maedlergmbh.local |
| 6 | 3048 | 0.47% | 2993 | 0.64% | 146921 | 0.59% | 11 | 0.26% | pc48ddw10.maedlergmbh.local |
| 7 | 1721 | 0.26% | 1689 | 0.36% | 129181 | 0.51% | 12 | 0.28% | pc58ddw11.maedlergmbh.local |
| 8 | 3181 | 0.49% | 2931 | 0.63% | 84760 | 0.34% | 6 | 0.14% | 200.11.7.229 |
| 9 | 949 | 0.15% | 873 | 0.19% | 54537 | 0.22% | 9 | 0.21% | 200.11.7.48 |
| 10 | 1952 | 0.30% | 1902 | 0.41% | 47213 | 0.19% | 12 | 0.28% | 200.11.7.53 |
| Top 30 of 86 Total Referrers | |||
|---|---|---|---|
| # | Hits | Referrer | |
| 1 | 495765 | 76.30% | https://blaetterkatalog.maedler.de/blaetterkatalog/index.html |
| 2 | 148090 | 22.79% | - (Direct Request) |
| 3 | 3636 | 0.56% | https://blaetterkatalog.maedler.de/blaetterkatalog/ |
| 4 | 930 | 0.14% | https://www.maedler.de/ |
| 5 | 432 | 0.07% | https://blaetterkatalog.maedler.de/ |
| 6 | 169 | 0.03% | https://www.google.com/ |
| 7 | 136 | 0.02% | https://blaetterkatalog.maedler.de/usage_202505.html |
| 8 | 88 | 0.01% | https://www.maedler.ch/ |
| 9 | 49 | 0.01% | http://blaetterkatalog.maedler.de |
| 10 | 40 | 0.01% | http://94.186.231.110:80/admin/login.asp |
| 11 | 39 | 0.01% | https://www.maedler.org/ |
| 12 | 35 | 0.01% | https://94.186.231.110/ |
| 13 | 30 | 0.00% | https://www.maedler.nl/ |
| 14 | 29 | 0.00% | https://www.maedler.at/ |
| 15 | 29 | 0.00% | https://www.parlock.dk/ |
| 16 | 21 | 0.00% | http://94.186.231.110:80/apply.cgi |
| 17 | 20 | 0.00% | http://94.186.231.110/ |
| 18 | 17 | 0.00% | https://cdn-product-content.traceparts.com/ |
| 19 | 16 | 0.00% | http://94.186.231.110:443/ |
| 20 | 16 | 0.00% | https://www.maedler.co.hu/ |
| 21 | 13 | 0.00% | https://www.3dfindit.com/ |
| 22 | 12 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Roller chains DIN ISO 606.pdf |
| 23 | 11 | 0.00% | https://maedler.org/ |
| 24 | 9 | 0.00% | http://blaetterkatalog.maedler.de/ |
| 25 | 9 | 0.00% | https://actintime.be/ |
| 26 | 8 | 0.00% | https://strojna.si/ |
| 27 | 8 | 0.00% | https://tools.maedler.de/blaetterkatalog/index.html |
| 28 | 7 | 0.00% | http://blaetterkatalog.maedler.de/favicon.ico |
| 29 | 7 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Rack and pinions.pdf |
| 30 | 7 | 0.00% | https://blaetterkatalog.maedler.de/favicon.ico |
| Top 15 of 1003 Total User Agents | |||
|---|---|---|---|
| # | Hits | User Agent | |
| 1 | 127003 | 19.55% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/138.0.0.0 Safari/537.36 Edg/138.0.0.0 |
| 2 | 119722 | 18.43% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/138.0.0.0 Safari/537.36 |
| 3 | 112838 | 17.37% | Mozilla/5.0 (Windows NT 10.0; Win64; x64; rv:140.0) Gecko/20100101 Firefox/140.0 |
| 4 | 89267 | 13.74% | Mozilla/5.0 (compatible; PRTG Network Monitor (www.paessler.com); Windows) |
| 5 | 23970 | 3.69% | Mozilla/5.0 (Windows NT 10.0; Win64; x64; rv:141.0) Gecko/20100101 Firefox/141.0 |
| 6 | 21129 | 3.25% | Mozilla/5.0 (Linux; Android 10; K) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/138.0.0.0 Mobile Safari/537.36 |
| 7 | 21068 | 3.24% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/137.0.0.0 Safari/537.36 |
| 8 | 9340 | 1.44% | Mozilla/5.0 (iPhone; CPU iPhone OS 18_5 like Mac OS X) AppleWebKit/605.1.15 (KHTML, like Gecko) Version/18.5 Mobile/15E148 Sa |
| 9 | 6701 | 1.03% | Mozilla/5.0 (Macintosh; Intel Mac OS X 10_15_7) AppleWebKit/605.1.15 (KHTML, like Gecko) Version/18.5 Safari/605.1.15 |
| 10 | 6007 | 0.92% | Mozilla/5.0 (Windows NT 10.0; Win64; x64; rv:128.0) Gecko/20100101 Firefox/128.0 |
| 11 | 4988 | 0.77% | Mozilla/5.0 (Linux; Android 10; K) AppleWebKit/537.36 (KHTML, like Gecko) SamsungBrowser/28.0 Chrome/130.0.0.0 Mobile Safari/ |
| 12 | 3752 | 0.58% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/135.0.0.0 Safari/537.36 OPR/120.0.0.0 |
| 13 | 2774 | 0.43% | Mozilla/5.0 AppleWebKit/537.36 (KHTML, like Gecko; compatible; bingbot/2.0; +http://www.bing.com/bingbot.htm) Chrome/116.0.19 |
| 14 | 2741 | 0.42% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/124.0.0.0 Safari/537.36 |
| 15 | 2520 | 0.39% | Mozilla/5.0 (Windows NT 6.1; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/109.0.0.0 Safari/537.36 Edg/109.0.1518 |
| Top 30 of 38 Total Countries | |||||||
|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Country | |||
| 1 | 477617 | 73.51% | 348911 | 74.48% | 23244015 | 92.65% | Germany |
| 2 | 168761 | 25.97% | 118146 | 25.22% | 1830879 | 7.30% | Unresolved/Unknown |
| 3 | 1861 | 0.29% | 858 | 0.18% | 9166 | 0.04% | Commercial (com) |
| 4 | 352 | 0.05% | 301 | 0.06% | 2492 | 0.01% | British Indian Ocean Territory |
| 5 | 271 | 0.04% | 82 | 0.02% | 711 | 0.00% | Network (net) |
| 6 | 246 | 0.04% | 12 | 0.00% | 133 | 0.00% | European Union |
| 7 | 195 | 0.03% | 66 | 0.01% | 579 | 0.00% | Anguilla |
| 8 | 173 | 0.03% | 9 | 0.00% | 113 | 0.00% | France |
| 9 | 145 | 0.02% | 65 | 0.01% | 535 | 0.00% | Non-Profit (org) |
| 10 | 45 | 0.01% | 0 | 0.00% | 8 | 0.00% | Ecuador |
| 11 | 25 | 0.00% | 0 | 0.00% | 6 | 0.00% | Colombia |
| 12 | 10 | 0.00% | 0 | 0.00% | 2 | 0.00% | St. Helena |
| 13 | 8 | 0.00% | 1 | 0.00% | 8 | 0.00% | Poland |
| 14 | 7 | 0.00% | 4 | 0.00% | 33 | 0.00% | Japan |
| 15 | 6 | 0.00% | 2 | 0.00% | 17 | 0.00% | India |
| 16 | 6 | 0.00% | 6 | 0.00% | 49 | 0.00% | Italy |
| 17 | 4 | 0.00% | 0 | 0.00% | 1 | 0.00% | Address Routing (arpa) |
| 18 | 4 | 0.00% | 3 | 0.00% | 25 | 0.00% | Brazil |
| 19 | 3 | 0.00% | 3 | 0.00% | 25 | 0.00% | Czech Republic |
| 20 | 3 | 0.00% | 2 | 0.00% | 17 | 0.00% | Finland |
| 21 | 3 | 0.00% | 3 | 0.00% | 25 | 0.00% | Russian Federation |
| 22 | 2 | 0.00% | 0 | 0.00% | 0 | 0.00% | Armenia |
| 23 | 2 | 0.00% | 2 | 0.00% | 16 | 0.00% | Argentina |
| 24 | 2 | 0.00% | 2 | 0.00% | 16 | 0.00% | Austria |
| 25 | 2 | 0.00% | 1 | 0.00% | 8 | 0.00% | China |
| 26 | 2 | 0.00% | 1 | 0.00% | 0 | 0.00% | Laos |
| 27 | 2 | 0.00% | 2 | 0.00% | 16 | 0.00% | Netherlands |
| 28 | 2 | 0.00% | 2 | 0.00% | 16 | 0.00% | Sweden |
| 29 | 2 | 0.00% | 2 | 0.00% | 16 | 0.00% | Ukraine |
| 30 | 1 | 0.00% | 1 | 0.00% | 8 | 0.00% | Albania |
| Generated by Webalizer Version 2.23 |