[Daily Statistics] [Hourly Statistics] [URLs] [Entry] [Exit] [Sites] [Referrers] [Search] [Agents] [Countries]
| Monthly Statistics for August 2025 | ||
|---|---|---|
| Total Hits | 634055 | |
| Total Files | 445210 | |
| Total Pages | 147667 | |
| Total Visits | 4139 | |
| Total KBytes | 25842583 | |
| Total Unique Sites | 1865 | |
| Total Unique URLs | 40185 | |
| Total Unique Referrers | 191 | |
| Total Unique User Agents | 1299 | |
| . | Avg | Max |
| Hits per Hour | 852 | 10697 |
| Hits per Day | 20453 | 45252 |
| Files per Day | 14361 | 34022 |
| Pages per Day | 4763 | 5128 |
| Sites per Day | 60 | 127 |
| Visits per Day | 133 | 172 |
| KBytes per Day | 833632 | 2493224 |
| Hits by Response Code | ||
| Code 200 - OK | 70.22% | 445210 |
| Code 301 - Moved Permanently | 0.00% | 2 |
| Code 304 - Not Modified | 20.32% | 128858 |
| Code 400 - Bad Request | 0.35% | 2250 |
| Code 403 - Forbidden | 0.00% | 4 |
| Code 404 - Not Found | 2.02% | 12807 |
| Code 405 - Method Not Allowed | 0.02% | 114 |
| Code 408 - Request Timeout | 7.07% | 44804 |
| Code 500 - Internal Server Error | 0.00% | 6 |
| Daily Statistics for August 2025 | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Day | Hits | Files | Pages | Visits | Sites | KBytes | ||||||
| 1 | 20328 | 3.21% | 14785 | 3.32% | 4677 | 3.17% | 140 | 3.38% | 98 | 5.25% | 1927543 | 7.46% |
| 2 | 11264 | 1.78% | 6081 | 1.37% | 4894 | 3.31% | 161 | 3.89% | 99 | 5.31% | 113139 | 0.44% |
| 3 | 7385 | 1.16% | 4524 | 1.02% | 4596 | 3.11% | 146 | 3.53% | 95 | 5.09% | 112035 | 0.43% |
| 4 | 36183 | 5.71% | 27820 | 6.25% | 4659 | 3.16% | 128 | 3.09% | 87 | 4.66% | 800887 | 3.10% |
| 5 | 18252 | 2.88% | 10699 | 2.40% | 5128 | 3.47% | 145 | 3.50% | 103 | 5.52% | 615158 | 2.38% |
| 6 | 23523 | 3.71% | 14222 | 3.19% | 4806 | 3.25% | 154 | 3.72% | 121 | 6.49% | 972528 | 3.76% |
| 7 | 16940 | 2.67% | 11915 | 2.68% | 4787 | 3.24% | 156 | 3.77% | 123 | 6.60% | 656315 | 2.54% |
| 8 | 17938 | 2.83% | 12735 | 2.86% | 4734 | 3.21% | 128 | 3.09% | 94 | 5.04% | 631763 | 2.44% |
| 9 | 14683 | 2.32% | 12799 | 2.87% | 4579 | 3.10% | 113 | 2.73% | 85 | 4.56% | 1068664 | 4.14% |
| 10 | 15329 | 2.42% | 12535 | 2.82% | 4471 | 3.03% | 102 | 2.46% | 74 | 3.97% | 852283 | 3.30% |
| 11 | 23537 | 3.71% | 16870 | 3.79% | 4666 | 3.16% | 123 | 2.97% | 92 | 4.93% | 1205510 | 4.66% |
| 12 | 29550 | 4.66% | 22516 | 5.06% | 4821 | 3.26% | 114 | 2.75% | 91 | 4.88% | 2493224 | 9.65% |
| 13 | 34570 | 5.45% | 25139 | 5.65% | 4798 | 3.25% | 133 | 3.21% | 102 | 5.47% | 931459 | 3.60% |
| 14 | 19023 | 3.00% | 13760 | 3.09% | 4737 | 3.21% | 170 | 4.11% | 127 | 6.81% | 757417 | 2.93% |
| 15 | 13417 | 2.12% | 9122 | 2.05% | 4633 | 3.14% | 150 | 3.62% | 101 | 5.42% | 564650 | 2.18% |
| 16 | 11479 | 1.81% | 7646 | 1.72% | 4619 | 3.13% | 137 | 3.31% | 84 | 4.50% | 234314 | 0.91% |
| 17 | 8402 | 1.33% | 5082 | 1.14% | 4601 | 3.12% | 157 | 3.79% | 79 | 4.24% | 141585 | 0.55% |
| 18 | 21516 | 3.39% | 15583 | 3.50% | 4767 | 3.23% | 172 | 4.16% | 96 | 5.15% | 865043 | 3.35% |
| 19 | 28600 | 4.51% | 21888 | 4.92% | 4797 | 3.25% | 152 | 3.67% | 102 | 5.47% | 783721 | 3.03% |
| 20 | 23185 | 3.66% | 16549 | 3.72% | 4845 | 3.28% | 136 | 3.29% | 94 | 5.04% | 1145498 | 4.43% |
| 21 | 27596 | 4.35% | 19276 | 4.33% | 5107 | 3.46% | 137 | 3.31% | 93 | 4.99% | 944117 | 3.65% |
| 22 | 22641 | 3.57% | 15272 | 3.43% | 5122 | 3.47% | 138 | 3.33% | 93 | 4.99% | 786102 | 3.04% |
| 23 | 21091 | 3.33% | 11809 | 2.65% | 4722 | 3.20% | 132 | 3.19% | 95 | 5.09% | 481732 | 1.86% |
| 24 | 11166 | 1.76% | 7509 | 1.69% | 4857 | 3.29% | 120 | 2.90% | 84 | 4.50% | 423253 | 1.64% |
| 25 | 25054 | 3.95% | 17007 | 3.82% | 4681 | 3.17% | 122 | 2.95% | 84 | 4.50% | 1237187 | 4.79% |
| 26 | 45252 | 7.14% | 34022 | 7.64% | 4762 | 3.22% | 109 | 2.63% | 78 | 4.18% | 1308802 | 5.06% |
| 27 | 17355 | 2.74% | 10160 | 2.28% | 4730 | 3.20% | 124 | 3.00% | 100 | 5.36% | 879400 | 3.40% |
| 28 | 25025 | 3.95% | 17028 | 3.82% | 4899 | 3.32% | 118 | 2.85% | 92 | 4.93% | 717785 | 2.78% |
| 29 | 23134 | 3.65% | 17273 | 3.88% | 4974 | 3.37% | 132 | 3.19% | 107 | 5.74% | 1580131 | 6.11% |
| 30 | 11890 | 1.88% | 8416 | 1.89% | 4639 | 3.14% | 116 | 2.80% | 77 | 4.13% | 235262 | 0.91% |
| 31 | 8747 | 1.38% | 5168 | 1.16% | 4559 | 3.09% | 115 | 2.78% | 81 | 4.34% | 376075 | 1.46% |
| Hourly Statistics for August 2025 | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Hour | Hits | Files | Pages | KBytes | ||||||||
| Avg | Total | Avg | Total | Avg | Total | Avg | Total | |||||
| 0 | 299 | 9278 | 1.46% | 170 | 5285 | 1.19% | 199 | 6188 | 4.19% | 11847 | 367249 | 1.42% |
| 1 | 288 | 8934 | 1.41% | 173 | 5363 | 1.20% | 206 | 6416 | 4.34% | 27213 | 843609 | 3.26% |
| 2 | 205 | 6367 | 1.00% | 129 | 4013 | 0.90% | 192 | 5954 | 4.03% | 10300 | 319301 | 1.24% |
| 3 | 229 | 7106 | 1.12% | 155 | 4824 | 1.08% | 191 | 5940 | 4.02% | 27056 | 838738 | 3.25% |
| 4 | 262 | 8147 | 1.28% | 157 | 4870 | 1.09% | 194 | 6031 | 4.08% | 3327 | 103128 | 0.40% |
| 5 | 267 | 8291 | 1.31% | 165 | 5126 | 1.15% | 192 | 5961 | 4.04% | 13003 | 403106 | 1.56% |
| 6 | 426 | 13225 | 2.09% | 315 | 9774 | 2.20% | 193 | 5984 | 4.05% | 19973 | 619173 | 2.40% |
| 7 | 940 | 29140 | 4.60% | 682 | 21158 | 4.75% | 199 | 6197 | 4.20% | 31048 | 962491 | 3.72% |
| 8 | 1167 | 36183 | 5.71% | 803 | 24920 | 5.60% | 200 | 6213 | 4.21% | 53373 | 1654553 | 6.40% |
| 9 | 1720 | 53347 | 8.41% | 1222 | 37904 | 8.51% | 209 | 6490 | 4.40% | 49985 | 1549533 | 6.00% |
| 10 | 1712 | 53100 | 8.37% | 1220 | 37831 | 8.50% | 213 | 6624 | 4.49% | 64460 | 1998270 | 7.73% |
| 11 | 1442 | 44720 | 7.05% | 999 | 30974 | 6.96% | 198 | 6166 | 4.18% | 78079 | 2420462 | 9.37% |
| 12 | 1172 | 36332 | 5.73% | 841 | 26075 | 5.86% | 198 | 6151 | 4.17% | 64177 | 1989487 | 7.70% |
| 13 | 1650 | 51169 | 8.07% | 1109 | 34400 | 7.73% | 203 | 6318 | 4.28% | 40766 | 1263731 | 4.89% |
| 14 | 1573 | 48792 | 7.70% | 1150 | 35673 | 8.01% | 198 | 6145 | 4.16% | 63514 | 1968931 | 7.62% |
| 15 | 1532 | 47519 | 7.49% | 1093 | 33900 | 7.61% | 196 | 6086 | 4.12% | 43560 | 1350375 | 5.23% |
| 16 | 932 | 28899 | 4.56% | 710 | 22030 | 4.95% | 197 | 6118 | 4.14% | 21807 | 676021 | 2.62% |
| 17 | 614 | 19041 | 3.00% | 403 | 12519 | 2.81% | 210 | 6526 | 4.42% | 30641 | 949882 | 3.68% |
| 18 | 688 | 21338 | 3.37% | 516 | 15998 | 3.59% | 193 | 6009 | 4.07% | 64686 | 2005278 | 7.76% |
| 19 | 792 | 24566 | 3.87% | 639 | 19837 | 4.46% | 195 | 6063 | 4.11% | 34963 | 1083857 | 4.19% |
| 20 | 435 | 13495 | 2.13% | 232 | 7199 | 1.62% | 191 | 5950 | 4.03% | 5677 | 175984 | 0.68% |
| 21 | 1231 | 38170 | 6.02% | 874 | 27113 | 6.09% | 191 | 5950 | 4.03% | 25589 | 793260 | 3.07% |
| 22 | 609 | 18880 | 2.98% | 434 | 13466 | 3.02% | 193 | 6003 | 4.07% | 36040 | 1117239 | 4.32% |
| 23 | 258 | 8016 | 1.26% | 159 | 4958 | 1.11% | 199 | 6184 | 4.19% | 12546 | 388924 | 1.50% |
| Top 10 of 114 Total Entry Pages | |||||
|---|---|---|---|---|---|
| # | Hits | Visits | URL | ||
| 1 | 92456 | 14.58% | 3117 | 88.83% | / |
| 2 | 1761 | 0.28% | 237 | 6.75% | /blaetterkatalog/ |
| 3 | 861 | 0.14% | 30 | 0.85% | /blaetterkatalog/blaetterkatalog/phplucene/autocomp.php |
| 4 | 173 | 0.03% | 6 | 0.17% | /blaetterkatalog/blaetterkatalog/phplucene/search.php |
| 5 | 11 | 0.00% | 4 | 0.11% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.04.2024/html/metric_threaded_bars.html |
| 6 | 9 | 0.00% | 3 | 0.09% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.04.2024/html/bk_1.html |
| 7 | 2 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/ |
| 8 | 3 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/xml/ |
| 9 | 10 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.04.2024/html/bearing_units_spindles.html |
| 10 | 3 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.05.2024/ |
| Top 10 of 118 Total Exit Pages | |||||
|---|---|---|---|---|---|
| # | Hits | Visits | URL | ||
| 1 | 92456 | 14.58% | 2948 | 88.50% | / |
| 2 | 1761 | 0.28% | 217 | 6.51% | /blaetterkatalog/ |
| 3 | 500 | 0.08% | 42 | 1.26% | /blaetterkatalog/blaetterkatalog/phplucene/details.php |
| 4 | 861 | 0.14% | 2 | 0.06% | /blaetterkatalog/blaetterkatalog/phplucene/autocomp.php |
| 5 | 173 | 0.03% | 2 | 0.06% | /blaetterkatalog/blaetterkatalog/phplucene/search.php |
| 6 | 3 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/ |
| 7 | 4 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/top_layer/ |
| 8 | 3 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/xml/ |
| 9 | 3 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE_10.04.2024/ |
| 10 | 3 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE_10.05.2024/ |
| Top 30 of 1865 Total Sites | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Visits | Hostname | ||||
| 1 | 196085 | 30.93% | 138380 | 31.08% | 8023899 | 31.05% | 172 | 4.16% | alternativezuseegering.maedler.de |
| 2 | 141857 | 22.37% | 98026 | 22.02% | 6779691 | 26.23% | 75 | 1.81% | alternativetorotex.maedler.de |
| 3 | 133905 | 21.12% | 89271 | 20.05% | 787178 | 3.05% | 1 | 0.02% | srv109stg.maedlergmbh.local |
| 4 | 108501 | 17.11% | 83120 | 18.67% | 7297693 | 28.24% | 99 | 2.39% | nginx.maedler.de |
| 5 | 14370 | 2.27% | 10716 | 2.41% | 1865843 | 7.22% | 11 | 0.27% | alternativezubowex.maedler.de |
| 6 | 2307 | 0.36% | 8 | 0.00% | 499 | 0.00% | 2 | 0.05% | 185.177.72.46 |
| 7 | 1781 | 0.28% | 1700 | 0.38% | 71976 | 0.28% | 3 | 0.07% | pc48ddw10.maedlergmbh.local |
| 8 | 1753 | 0.28% | 1691 | 0.38% | 50405 | 0.20% | 4 | 0.10% | 200.11.0.11 |
| 9 | 1698 | 0.27% | 1278 | 0.29% | 28834 | 0.11% | 3 | 0.07% | slogin.ufrrj.br |
| 10 | 1522 | 0.24% | 1356 | 0.30% | 29481 | 0.11% | 12 | 0.29% | 200.11.7.91 |
| 11 | 1514 | 0.24% | 1496 | 0.34% | 87169 | 0.34% | 9 | 0.22% | pc58ddw11.maedlergmbh.local |
| 12 | 1300 | 0.21% | 8 | 0.00% | 311 | 0.00% | 3 | 0.07% | 185.177.72.144 |
| 13 | 1044 | 0.16% | 979 | 0.22% | 20020 | 0.08% | 6 | 0.14% | 200.11.0.13 |
| 14 | 1041 | 0.16% | 1013 | 0.23% | 20257 | 0.08% | 4 | 0.10% | 200.11.0.16 |
| 15 | 1029 | 0.16% | 1027 | 0.23% | 104240 | 0.40% | 1 | 0.02% | 200.11.7.35 |
| 16 | 893 | 0.14% | 837 | 0.19% | 23104 | 0.09% | 6 | 0.14% | 200.11.0.19 |
| 17 | 822 | 0.13% | 818 | 0.18% | 24704 | 0.10% | 3 | 0.07% | pc51ddw11.maedlergmbh.local |
| 18 | 801 | 0.13% | 791 | 0.18% | 50481 | 0.20% | 3 | 0.07% | 200.11.7.129 |
| 19 | 781 | 0.12% | 780 | 0.18% | 75070 | 0.29% | 1 | 0.02% | 200.11.7.31 |
| 20 | 774 | 0.12% | 597 | 0.13% | 19022 | 0.07% | 6 | 0.14% | 200.11.0.17 |
| 21 | 578 | 0.09% | 546 | 0.12% | 16034 | 0.06% | 4 | 0.10% | 200.11.0.15 |
| 22 | 548 | 0.09% | 546 | 0.12% | 27847 | 0.11% | 2 | 0.05% | 192.168.61.183 |
| 23 | 514 | 0.08% | 326 | 0.07% | 24329 | 0.09% | 2 | 0.05% | 200.11.0.9 |
| 24 | 495 | 0.08% | 495 | 0.11% | 4365 | 0.02% | 434 | 10.49% | csudsu-mischief.intellidelete.com |
| 25 | 486 | 0.08% | 483 | 0.11% | 35182 | 0.14% | 1 | 0.02% | pc32ddw10.maedlergmbh.local |
| 26 | 473 | 0.07% | 464 | 0.10% | 16902 | 0.07% | 3 | 0.07% | 200.11.0.21 |
| 27 | 452 | 0.07% | 319 | 0.07% | 10389 | 0.04% | 1 | 0.02% | 200.11.0.14 |
| 28 | 428 | 0.07% | 22 | 0.00% | 250 | 0.00% | 1 | 0.02% | ns3193927.ip-51-195-190.eu |
| 29 | 425 | 0.07% | 23 | 0.01% | 259 | 0.00% | 1 | 0.02% | ns3193916.ip-51-195-190.eu |
| 30 | 414 | 0.07% | 397 | 0.09% | 24395 | 0.09% | 6 | 0.14% | 200.11.7.110 |
| Top 10 of 1865 Total Sites By KBytes | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Visits | Hostname | ||||
| 1 | 196085 | 30.93% | 138380 | 31.08% | 8023899 | 31.05% | 172 | 4.16% | alternativezuseegering.maedler.de |
| 2 | 108501 | 17.11% | 83120 | 18.67% | 7297693 | 28.24% | 99 | 2.39% | nginx.maedler.de |
| 3 | 141857 | 22.37% | 98026 | 22.02% | 6779691 | 26.23% | 75 | 1.81% | alternativetorotex.maedler.de |
| 4 | 14370 | 2.27% | 10716 | 2.41% | 1865843 | 7.22% | 11 | 0.27% | alternativezubowex.maedler.de |
| 5 | 133905 | 21.12% | 89271 | 20.05% | 787178 | 3.05% | 1 | 0.02% | srv109stg.maedlergmbh.local |
| 6 | 1029 | 0.16% | 1027 | 0.23% | 104240 | 0.40% | 1 | 0.02% | 200.11.7.35 |
| 7 | 1514 | 0.24% | 1496 | 0.34% | 87169 | 0.34% | 9 | 0.22% | pc58ddw11.maedlergmbh.local |
| 8 | 781 | 0.12% | 780 | 0.18% | 75070 | 0.29% | 1 | 0.02% | 200.11.7.31 |
| 9 | 1781 | 0.28% | 1700 | 0.38% | 71976 | 0.28% | 3 | 0.07% | pc48ddw10.maedlergmbh.local |
| 10 | 801 | 0.13% | 791 | 0.18% | 50481 | 0.20% | 3 | 0.07% | 200.11.7.129 |
| Top 30 of 191 Total Referrers | |||
|---|---|---|---|
| # | Hits | Referrer | |
| 1 | 477836 | 75.36% | https://blaetterkatalog.maedler.de/blaetterkatalog/index.html |
| 2 | 153045 | 24.14% | - (Direct Request) |
| 3 | 832 | 0.13% | https://www.maedler.de/ |
| 4 | 831 | 0.13% | https://blaetterkatalog.maedler.de/blaetterkatalog/ |
| 5 | 373 | 0.06% | https://blaetterkatalog.maedler.de/ |
| 6 | 218 | 0.03% | https://www.google.com/ |
| 7 | 141 | 0.02% | https://94.186.231.110/ |
| 8 | 100 | 0.02% | https://blaetterkatalog.maedler.de/usage_202505.html |
| 9 | 58 | 0.01% | http://94.186.231.110:443/ |
| 10 | 55 | 0.01% | https://www.maedler.ch/ |
| 11 | 32 | 0.01% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Roller chains DIN ISO 606.pdf |
| 12 | 30 | 0.00% | https://cdn-product-content.traceparts.com/ |
| 13 | 29 | 0.00% | https://www.maedler.org/ |
| 14 | 28 | 0.00% | http://94.186.231.110:80/admin/login.asp |
| 15 | 28 | 0.00% | https://www.maedler.at/ |
| 16 | 23 | 0.00% | https://www.parlock.dk/ |
| 17 | 22 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Rack and pinions.pdf |
| 18 | 21 | 0.00% | https://www.maedler.nl/ |
| 19 | 20 | 0.00% | http://blaetterkatalog.maedler.de |
| 20 | 18 | 0.00% | https://blaetterkatalog.maedler.de |
| 21 | 15 | 0.00% | http://94.186.231.110/ |
| 22 | 12 | 0.00% | http://94.186.231.110:80/apply.cgi |
| 23 | 12 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Trapezoidal screws and ball screws.pdf |
| 24 | 8 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.04.2024/html/ |
| 25 | 8 | 0.00% | https://strojna.si/ |
| 26 | 7 | 0.00% | https://actintime.be/ |
| 27 | 7 | 0.00% | https://www.3dfindit.com/ |
| 28 | 7 | 0.00% | https://www.maedler.fi/ |
| 29 | 6 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/html/werkstoff_radbloecke_koennen.html |
| 30 | 6 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Splined shafts and splined hubs, splined shafts.pdf |
| Top 1 of 1 Total Search Strings | |||
|---|---|---|---|
| # | Hits | Search String | |
| 1 | 1 | 100.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/ |
| Top 15 of 1299 Total User Agents | |||
|---|---|---|---|
| # | Hits | User Agent | |
| 1 | 102058 | 16.10% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/139.0.0.0 Safari/537.36 |
| 2 | 89268 | 14.08% | Mozilla/5.0 (compatible; PRTG Network Monitor (www.paessler.com); Windows) |
| 3 | 83214 | 13.12% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/139.0.0.0 Safari/537.36 Edg/139.0.0.0 |
| 4 | 68320 | 10.78% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/138.0.0.0 Safari/537.36 |
| 5 | 44824 | 7.07% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/138.0.0.0 Safari/537.36 Edg/138.0.0.0 |
| 6 | 34703 | 5.47% | Mozilla/5.0 (Windows NT 10.0; Win64; x64; rv:141.0) Gecko/20100101 Firefox/141.0 |
| 7 | 28533 | 4.50% | Mozilla/5.0 (Windows NT 10.0; Win64; x64; rv:142.0) Gecko/20100101 Firefox/142.0 |
| 8 | 17838 | 2.81% | Mozilla/5.0 (Linux; Android 10; K) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/138.0.0.0 Mobile Safari/537.36 |
| 9 | 16201 | 2.56% | Mozilla/5.0 (Linux; Android 10; K) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/139.0.0.0 Mobile Safari/537.36 |
| 10 | 11812 | 1.86% | Mozilla/5.0 (Linux; Android 10; K) AppleWebKit/537.36 (KHTML, like Gecko) SamsungBrowser/28.0 Chrome/130.0.0.0 Mobile Safari/ |
| 11 | 6914 | 1.09% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/135.0.0.0 Safari/537.36 OPR/120.0.0.0 |
| 12 | 6742 | 1.06% | Mozilla/5.0 (iPhone; CPU iPhone OS 18_5 like Mac OS X) AppleWebKit/605.1.15 (KHTML, like Gecko) Version/18.5 Mobile/15E148 Sa |
| 13 | 6392 | 1.01% | Mozilla/5.0 (iPhone; CPU iPhone OS 18_6 like Mac OS X) AppleWebKit/605.1.15 (KHTML, like Gecko) Version/18.6 Mobile/15E148 Sa |
| 14 | 5090 | 0.80% | Mozilla/5.0 (X11; Linux x86_64) AppleWebKit/537.36 (KHTML, like Gecko) SamsungBrowser/28.0 Chrome/130.0.0.0 Safari/537.36 |
| 15 | 4988 | 0.79% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/91.0.4472.124 Safari/537.36 |
| Top 30 of 33 Total Countries | |||||||
|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Country | |||
| 1 | 460822 | 72.68% | 330245 | 74.18% | 23967154 | 92.74% | Germany |
| 2 | 166394 | 26.24% | 111579 | 25.06% | 1817185 | 7.03% | Unresolved/Unknown |
| 3 | 2439 | 0.38% | 1359 | 0.31% | 11752 | 0.05% | Commercial (com) |
| 4 | 1978 | 0.31% | 1557 | 0.35% | 42045 | 0.16% | Brazil |
| 5 | 858 | 0.14% | 48 | 0.01% | 536 | 0.00% | European Union |
| 6 | 405 | 0.06% | 151 | 0.03% | 1381 | 0.01% | Network (net) |
| 7 | 347 | 0.05% | 70 | 0.02% | 605 | 0.00% | Non-Profit (org) |
| 8 | 338 | 0.05% | 9 | 0.00% | 166 | 0.00% | France |
| 9 | 226 | 0.04% | 74 | 0.02% | 695 | 0.00% | Anguilla |
| 10 | 183 | 0.03% | 84 | 0.02% | 761 | 0.00% | British Indian Ocean Territory |
| 11 | 10 | 0.00% | 10 | 0.00% | 88 | 0.00% | Italy |
| 12 | 10 | 0.00% | 0 | 0.00% | 0 | 0.00% | Japan |
| 13 | 8 | 0.00% | 1 | 0.00% | 11 | 0.00% | Colombia |
| 14 | 4 | 0.00% | 2 | 0.00% | 18 | 0.00% | Address Routing (arpa) |
| 15 | 4 | 0.00% | 2 | 0.00% | 18 | 0.00% | India |
| 16 | 4 | 0.00% | 1 | 0.00% | 9 | 0.00% | Ukraine |
| 17 | 4 | 0.00% | 2 | 0.00% | 18 | 0.00% | Viet Nam |
| 18 | 3 | 0.00% | 2 | 0.00% | 18 | 0.00% | China |
| 19 | 3 | 0.00% | 2 | 0.00% | 18 | 0.00% | Russian Federation |
| 20 | 2 | 0.00% | 2 | 0.00% | 18 | 0.00% | Czech Republic |
| 21 | 1 | 0.00% | 1 | 0.00% | 9 | 0.00% | Catalan Community (cat) |
| 22 | 1 | 0.00% | 0 | 0.00% | 0 | 0.00% | Argentina |
| 23 | 1 | 0.00% | 1 | 0.00% | 9 | 0.00% | Denmark |
| 24 | 1 | 0.00% | 1 | 0.00% | 9 | 0.00% | Spain |
| 25 | 1 | 0.00% | 1 | 0.00% | 9 | 0.00% | Hungary |
| 26 | 1 | 0.00% | 0 | 0.00% | 0 | 0.00% | Israel |
| 27 | 1 | 0.00% | 1 | 0.00% | 9 | 0.00% | Netherlands |
| 28 | 1 | 0.00% | 1 | 0.00% | 9 | 0.00% | Romania |
| 29 | 1 | 0.00% | 1 | 0.00% | 9 | 0.00% | Serbia |
| 30 | 1 | 0.00% | 1 | 0.00% | 9 | 0.00% | Sweden |
| Generated by Webalizer Version 2.23 |