[Daily Statistics] [Hourly Statistics] [URLs] [Entry] [Exit] [Sites] [Referrers] [Search] [Agents] [Countries]
| Monthly Statistics for October 2025 | ||
|---|---|---|
| Total Hits | 855345 | |
| Total Files | 648426 | |
| Total Pages | 183210 | |
| Total Visits | 4182 | |
| Total KBytes | 53982049 | |
| Total Unique Sites | 1882 | |
| Total Unique URLs | 82149 | |
| Total Unique Referrers | 5998 | |
| Total Unique User Agents | 83337 | |
| . | Avg | Max |
| Hits per Hour | 1149 | 15397 |
| Hits per Day | 27591 | 46871 |
| Files per Day | 20916 | 37153 |
| Pages per Day | 5910 | 7826 |
| Sites per Day | 60 | 123 |
| Visits per Day | 134 | 180 |
| KBytes per Day | 1741356 | 3147846 |
| Hits by Response Code | ||
| Code 200 - OK | 75.81% | 648426 |
| Code 206 - Partial Content | 0.00% | 2 |
| Code 301 - Moved Permanently | 0.00% | 3 |
| Code 304 - Not Modified | 17.39% | 148768 |
| Code 400 - Bad Request | 0.27% | 2348 |
| Code 403 - Forbidden | 0.00% | 7 |
| Code 404 - Not Found | 1.26% | 10816 |
| Code 405 - Method Not Allowed | 0.01% | 92 |
| Code 408 - Request Timeout | 5.25% | 44877 |
| Code 500 - Internal Server Error | 0.00% | 5 |
| Code 501 - Not Implemented | 0.00% | 1 |
| Daily Statistics for October 2025 | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Day | Hits | Files | Pages | Visits | Sites | KBytes | ||||||
| 1 | 19642 | 2.30% | 12829 | 1.98% | 5487 | 2.99% | 167 | 3.99% | 104 | 5.53% | 1431937 | 2.65% |
| 2 | 36367 | 4.25% | 27524 | 4.24% | 5398 | 2.95% | 174 | 4.16% | 107 | 5.69% | 2105009 | 3.90% |
| 3 | 19299 | 2.26% | 13302 | 2.05% | 5314 | 2.90% | 174 | 4.16% | 99 | 5.26% | 1111197 | 2.06% |
| 4 | 9444 | 1.10% | 6859 | 1.06% | 5210 | 2.84% | 157 | 3.75% | 85 | 4.52% | 992112 | 1.84% |
| 5 | 9509 | 1.11% | 6533 | 1.01% | 5152 | 2.81% | 134 | 3.20% | 93 | 4.94% | 715350 | 1.33% |
| 6 | 33701 | 3.94% | 26864 | 4.14% | 5320 | 2.90% | 132 | 3.16% | 83 | 4.41% | 1415579 | 2.62% |
| 7 | 30079 | 3.52% | 20299 | 3.13% | 5523 | 3.01% | 155 | 3.71% | 106 | 5.63% | 994090 | 1.84% |
| 8 | 34301 | 4.01% | 25705 | 3.96% | 5548 | 3.03% | 131 | 3.13% | 91 | 4.84% | 1387052 | 2.57% |
| 9 | 42864 | 5.01% | 30892 | 4.76% | 6619 | 3.61% | 120 | 2.87% | 80 | 4.25% | 2086860 | 3.87% |
| 10 | 20374 | 2.38% | 14062 | 2.17% | 5940 | 3.24% | 128 | 3.06% | 88 | 4.68% | 1587352 | 2.94% |
| 11 | 15672 | 1.83% | 10412 | 1.61% | 5236 | 2.86% | 145 | 3.47% | 84 | 4.46% | 1096788 | 2.03% |
| 12 | 13573 | 1.59% | 8647 | 1.33% | 6074 | 3.32% | 150 | 3.59% | 97 | 5.15% | 1600574 | 2.97% |
| 13 | 24834 | 2.90% | 18457 | 2.85% | 6451 | 3.52% | 180 | 4.30% | 123 | 6.54% | 1844392 | 3.42% |
| 14 | 35192 | 4.11% | 28268 | 4.36% | 6298 | 3.44% | 139 | 3.32% | 90 | 4.78% | 2344136 | 4.34% |
| 15 | 32906 | 3.85% | 24602 | 3.79% | 6441 | 3.52% | 124 | 2.97% | 92 | 4.89% | 2701395 | 5.00% |
| 16 | 35418 | 4.14% | 27324 | 4.21% | 6233 | 3.40% | 131 | 3.13% | 113 | 6.00% | 2896491 | 5.37% |
| 17 | 21825 | 2.55% | 16336 | 2.52% | 5753 | 3.14% | 128 | 3.06% | 97 | 5.15% | 2452305 | 4.54% |
| 18 | 15119 | 1.77% | 12580 | 1.94% | 5898 | 3.22% | 120 | 2.87% | 84 | 4.46% | 1112118 | 2.06% |
| 19 | 17970 | 2.10% | 14388 | 2.22% | 6498 | 3.55% | 112 | 2.68% | 74 | 3.93% | 1719440 | 3.19% |
| 20 | 44093 | 5.15% | 37017 | 5.71% | 7242 | 3.95% | 157 | 3.75% | 105 | 5.58% | 2792995 | 5.17% |
| 21 | 39257 | 4.59% | 31564 | 4.87% | 7826 | 4.27% | 151 | 3.61% | 116 | 6.16% | 3147846 | 5.83% |
| 22 | 20799 | 2.43% | 16867 | 2.60% | 6662 | 3.64% | 122 | 2.92% | 95 | 5.05% | 1567798 | 2.90% |
| 23 | 23796 | 2.78% | 18270 | 2.82% | 5472 | 2.99% | 140 | 3.35% | 92 | 4.89% | 1556107 | 2.88% |
| 24 | 32908 | 3.85% | 26786 | 4.13% | 5846 | 3.19% | 127 | 3.04% | 84 | 4.46% | 1900609 | 3.52% |
| 25 | 19096 | 2.23% | 14419 | 2.22% | 5951 | 3.25% | 118 | 2.82% | 88 | 4.68% | 902523 | 1.67% |
| 26 | 12015 | 1.40% | 9150 | 1.41% | 5764 | 3.15% | 133 | 3.18% | 98 | 5.21% | 823309 | 1.53% |
| 27 | 46003 | 5.38% | 37153 | 5.73% | 5427 | 2.96% | 97 | 2.32% | 81 | 4.30% | 2034100 | 3.77% |
| 28 | 29061 | 3.40% | 21106 | 3.25% | 5516 | 3.01% | 106 | 2.53% | 76 | 4.04% | 1601178 | 2.97% |
| 29 | 40200 | 4.70% | 28523 | 4.40% | 5720 | 3.12% | 148 | 3.54% | 122 | 6.48% | 2031480 | 3.76% |
| 30 | 33157 | 3.88% | 24678 | 3.81% | 5536 | 3.02% | 126 | 3.01% | 90 | 4.78% | 2145826 | 3.98% |
| 31 | 46871 | 5.48% | 37010 | 5.71% | 5855 | 3.20% | 143 | 3.42% | 100 | 5.31% | 1884103 | 3.49% |
| Hourly Statistics for October 2025 | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Hour | Hits | Files | Pages | KBytes | ||||||||
| Avg | Total | Avg | Total | Avg | Total | Avg | Total | |||||
| 0 | 507 | 15731 | 1.84% | 372 | 11553 | 1.78% | 242 | 7529 | 4.11% | 26506 | 821701 | 1.52% |
| 1 | 493 | 15306 | 1.79% | 389 | 12076 | 1.86% | 253 | 7844 | 4.28% | 51134 | 1585152 | 2.94% |
| 2 | 572 | 17745 | 2.07% | 488 | 15142 | 2.34% | 243 | 7550 | 4.12% | 91369 | 2832432 | 5.25% |
| 3 | 390 | 12105 | 1.42% | 310 | 9632 | 1.49% | 240 | 7451 | 4.07% | 63175 | 1958438 | 3.63% |
| 4 | 379 | 11758 | 1.37% | 292 | 9082 | 1.40% | 241 | 7472 | 4.08% | 63791 | 1977510 | 3.66% |
| 5 | 461 | 14292 | 1.67% | 360 | 11162 | 1.72% | 239 | 7433 | 4.06% | 31924 | 989639 | 1.83% |
| 6 | 694 | 21517 | 2.52% | 511 | 15853 | 2.44% | 245 | 7619 | 4.16% | 30817 | 955323 | 1.77% |
| 7 | 1238 | 38400 | 4.49% | 883 | 27395 | 4.22% | 243 | 7557 | 4.12% | 44279 | 1372644 | 2.54% |
| 8 | 1713 | 53115 | 6.21% | 1272 | 39457 | 6.09% | 245 | 7624 | 4.16% | 94796 | 2938679 | 5.44% |
| 9 | 1750 | 54268 | 6.34% | 1271 | 39404 | 6.08% | 255 | 7914 | 4.32% | 98464 | 3052396 | 5.65% |
| 10 | 2556 | 79255 | 9.27% | 2116 | 65606 | 10.12% | 259 | 8032 | 4.38% | 101154 | 3135784 | 5.81% |
| 11 | 2459 | 76237 | 8.91% | 1877 | 58196 | 8.97% | 263 | 8163 | 4.46% | 110262 | 3418117 | 6.33% |
| 12 | 1704 | 52830 | 6.18% | 1287 | 39912 | 6.16% | 254 | 7877 | 4.30% | 157840 | 4893044 | 9.06% |
| 13 | 1576 | 48862 | 5.71% | 1163 | 36056 | 5.56% | 259 | 8040 | 4.39% | 101019 | 3131593 | 5.80% |
| 14 | 2309 | 71592 | 8.37% | 1801 | 55861 | 8.61% | 266 | 8252 | 4.50% | 91928 | 2849779 | 5.28% |
| 15 | 1596 | 49504 | 5.79% | 1209 | 37507 | 5.78% | 248 | 7716 | 4.21% | 47066 | 1459058 | 2.70% |
| 16 | 1084 | 33611 | 3.93% | 760 | 23581 | 3.64% | 234 | 7256 | 3.96% | 51627 | 1600442 | 2.96% |
| 17 | 1157 | 35867 | 4.19% | 848 | 26306 | 4.06% | 237 | 7376 | 4.03% | 83277 | 2581572 | 4.78% |
| 18 | 643 | 19963 | 2.33% | 452 | 14040 | 2.17% | 232 | 7206 | 3.93% | 57672 | 1787847 | 3.31% |
| 19 | 1069 | 33150 | 3.88% | 742 | 23027 | 3.55% | 238 | 7384 | 4.03% | 79555 | 2466216 | 4.57% |
| 20 | 802 | 24866 | 2.91% | 556 | 17266 | 2.66% | 238 | 7397 | 4.04% | 70615 | 2189052 | 4.06% |
| 21 | 951 | 29508 | 3.45% | 759 | 23534 | 3.63% | 237 | 7376 | 4.03% | 71671 | 2221805 | 4.12% |
| 22 | 935 | 28985 | 3.39% | 778 | 24143 | 3.72% | 243 | 7554 | 4.12% | 69422 | 2152082 | 3.99% |
| 23 | 544 | 16878 | 1.97% | 407 | 12635 | 1.95% | 244 | 7588 | 4.14% | 51992 | 1611744 | 2.99% |
| Top 10 of 82149 Total URLs By KBytes | |||||
|---|---|---|---|---|---|
| # | Hits | KBytes | URL | ||
| 1 | 37 | 0.00% | 8045094 | 14.90% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/complete.pdf |
| 2 | 29 | 0.00% | 6588258 | 12.20% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/pdf/complete.pdf |
| 3 | 14 | 0.00% | 2925492 | 5.42% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/complete_print.pdf |
| 4 | 12 | 0.00% | 1952078 | 3.62% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/pdf/complete_print.pdf |
| 5 | 6 | 0.00% | 1222855 | 2.27% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE_10.04.2024/pdf/complete.pdf |
| 6 | 5 | 0.00% | 1222572 | 2.26% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.05.2024/pdf/complete.pdf |
| 7 | 110546 | 12.92% | 1102024 | 2.04% | / |
| 8 | 4 | 0.00% | 978285 | 1.81% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE_10.04.2024/pdf/complete_print.pdf |
| 9 | 4 | 0.00% | 733544 | 1.36% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.04.2024/pdf/complete_print.pdf |
| 10 | 4 | 0.00% | 733544 | 1.36% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.05.2024/pdf/complete_print.pdf |
| Top 10 of 90 Total Entry Pages | |||||
|---|---|---|---|---|---|
| # | Hits | Visits | URL | ||
| 1 | 110546 | 12.92% | 3078 | 91.61% | / |
| 2 | 8180 | 0.96% | 124 | 3.69% | /blaetterkatalog/ |
| 3 | 1227 | 0.14% | 50 | 1.49% | /blaetterkatalog/blaetterkatalog/phplucene/autocomp.php |
| 4 | 336 | 0.04% | 11 | 0.33% | /blaetterkatalog/blaetterkatalog/phplucene/search.php |
| 5 | 943 | 0.11% | 3 | 0.09% | /blaetterkatalog/blaetterkatalog/phplucene/details.php |
| 6 | 13 | 0.00% | 3 | 0.09% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/html/werkstoff_fertigbohrungen_passfe_1.html |
| 7 | 22 | 0.00% | 3 | 0.09% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.04.2024/html/bearing_units_spindles.html |
| 8 | 47 | 0.01% | 3 | 0.09% | /usage_202501.html |
| 9 | 7 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/html/werkstoff_radbloecke_koennen.html |
| 10 | 22 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.04.2024/html/ |
| Top 10 of 94 Total Exit Pages | |||||
|---|---|---|---|---|---|
| # | Hits | Visits | URL | ||
| 1 | 110546 | 12.92% | 2925 | 91.46% | / |
| 2 | 8180 | 0.96% | 108 | 3.38% | /blaetterkatalog/ |
| 3 | 943 | 0.11% | 70 | 2.19% | /blaetterkatalog/blaetterkatalog/phplucene/details.php |
| 4 | 336 | 0.04% | 2 | 0.06% | /blaetterkatalog/blaetterkatalog/phplucene/search.php |
| 5 | 22 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.04.2024/html/ |
| 6 | 46 | 0.01% | 2 | 0.06% | /usage_202502.html |
| 7 | 50 | 0.01% | 2 | 0.06% | /usage_202508.html |
| 8 | 15 | 0.00% | 1 | 0.03% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/ |
| 9 | 11 | 0.00% | 1 | 0.03% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_raw/ |
| 10 | 3 | 0.00% | 1 | 0.03% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/html/allgemeines_lieferung_auch.html |
| Top 30 of 1882 Total Sites | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Visits | Hostname | ||||
| 1 | 205875 | 24.07% | 148716 | 22.93% | 14210825 | 26.33% | 96 | 2.30% | alternativetoseegering.maedler.de |
| 2 | 166556 | 19.47% | 128094 | 19.75% | 9922166 | 18.38% | 35 | 0.84% | alternativezurotex.maedler.de |
| 3 | 151832 | 17.75% | 125638 | 19.38% | 12928595 | 23.95% | 17 | 0.41% | alternativetorotex.maedler.de |
| 4 | 134104 | 15.68% | 89403 | 13.79% | 891372 | 1.65% | 2 | 0.05% | srv109stg.maedlergmbh.local |
| 5 | 128572 | 15.03% | 98454 | 15.18% | 14135203 | 26.19% | 8 | 0.19% | nginx.maedler.de |
| 6 | 17769 | 2.08% | 17769 | 2.74% | 177162 | 0.33% | 4 | 0.10% | 200.11.0.20 |
| 7 | 15714 | 1.84% | 14634 | 2.26% | 495303 | 0.92% | 52 | 1.24% | Invalid |
| 8 | 6324 | 0.74% | 6316 | 0.97% | 269554 | 0.50% | 6 | 0.14% | pc48ddw10.maedlergmbh.local |
| 9 | 2276 | 0.27% | 2142 | 0.33% | 48543 | 0.09% | 9 | 0.22% | 200.11.7.84 |
| 10 | 2090 | 0.24% | 2077 | 0.32% | 161658 | 0.30% | 5 | 0.12% | pc58ddw11.maedlergmbh.local |
| 11 | 1828 | 0.21% | 630 | 0.10% | 6520 | 0.01% | 499 | 11.93% | hosted-by.pfcloud.io |
| 12 | 1203 | 0.14% | 1134 | 0.17% | 20277 | 0.04% | 7 | 0.17% | 200.11.7.127 |
| 13 | 1027 | 0.12% | 660 | 0.10% | 20573 | 0.04% | 11 | 0.26% | 200.11.7.132 |
| 14 | 1002 | 0.12% | 996 | 0.15% | 62749 | 0.12% | 3 | 0.07% | 192.168.61.184 |
| 15 | 1000 | 0.12% | 972 | 0.15% | 44850 | 0.08% | 4 | 0.10% | 200.11.7.89 |
| 16 | 933 | 0.11% | 928 | 0.14% | 46632 | 0.09% | 2 | 0.05% | 200.11.7.193 |
| 17 | 871 | 0.10% | 790 | 0.12% | 45137 | 0.08% | 10 | 0.24% | 200.11.7.66 |
| 18 | 758 | 0.09% | 349 | 0.05% | 75808 | 0.14% | 82 | 1.96% | 195.178.110.109 |
| 19 | 700 | 0.08% | 675 | 0.10% | 20278 | 0.04% | 8 | 0.19% | 200.11.7.111 |
| 20 | 586 | 0.07% | 561 | 0.09% | 25237 | 0.05% | 2 | 0.05% | 200.11.7.68 |
| 21 | 557 | 0.07% | 556 | 0.09% | 21756 | 0.04% | 1 | 0.02% | 200.11.7.33 |
| 22 | 531 | 0.06% | 525 | 0.08% | 53036 | 0.10% | 4 | 0.10% | pc32ddw10.maedlergmbh.local |
| 23 | 430 | 0.05% | 318 | 0.05% | 12030 | 0.02% | 3 | 0.07% | 200.11.0.9 |
| 24 | 366 | 0.04% | 21 | 0.00% | 270 | 0.00% | 21 | 0.50% | ftth1.leclosdelice.fr |
| 25 | 355 | 0.04% | 309 | 0.05% | 6689 | 0.01% | 3 | 0.07% | 200.11.7.4 |
| 26 | 328 | 0.04% | 279 | 0.04% | 8769 | 0.02% | 4 | 0.10% | 200.11.7.195 |
| 27 | 293 | 0.03% | 137 | 0.02% | 32293 | 0.06% | 3 | 0.07% | 195.178.110.199 |
| 28 | 255 | 0.03% | 247 | 0.04% | 18188 | 0.03% | 2 | 0.05% | 200.11.7.35 |
| 29 | 240 | 0.03% | 67 | 0.01% | 706 | 0.00% | 145 | 3.47% | 195.178.110.15 |
| 30 | 236 | 0.03% | 231 | 0.04% | 20299 | 0.04% | 1 | 0.02% | 200.11.7.97 |
| Top 10 of 1882 Total Sites By KBytes | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Visits | Hostname | ||||
| 1 | 205875 | 24.07% | 148716 | 22.93% | 14210825 | 26.33% | 96 | 2.30% | alternativetoseegering.maedler.de |
| 2 | 128572 | 15.03% | 98454 | 15.18% | 14135203 | 26.19% | 8 | 0.19% | nginx.maedler.de |
| 3 | 151832 | 17.75% | 125638 | 19.38% | 12928595 | 23.95% | 17 | 0.41% | alternativetorotex.maedler.de |
| 4 | 166556 | 19.47% | 128094 | 19.75% | 9922166 | 18.38% | 35 | 0.84% | alternativezurotex.maedler.de |
| 5 | 134104 | 15.68% | 89403 | 13.79% | 891372 | 1.65% | 2 | 0.05% | srv109stg.maedlergmbh.local |
| 6 | 15714 | 1.84% | 14634 | 2.26% | 495303 | 0.92% | 52 | 1.24% | Invalid |
| 7 | 6324 | 0.74% | 6316 | 0.97% | 269554 | 0.50% | 6 | 0.14% | pc48ddw10.maedlergmbh.local |
| 8 | 17769 | 2.08% | 17769 | 2.74% | 177162 | 0.33% | 4 | 0.10% | 200.11.0.20 |
| 9 | 2090 | 0.24% | 2077 | 0.32% | 161658 | 0.30% | 5 | 0.12% | pc58ddw11.maedlergmbh.local |
| 10 | 758 | 0.09% | 349 | 0.05% | 75808 | 0.14% | 82 | 1.96% | 195.178.110.109 |
| Top 30 of 5998 Total Referrers | |||
|---|---|---|---|
| # | Hits | Referrer | |
| 1 | 589291 | 68.90% | https://blaetterkatalog.maedler.de/blaetterkatalog/index.html |
| 2 | 251236 | 29.37% | - (Direct Request) |
| 3 | 2545 | 0.30% | https://blaetterkatalog.maedler.de/blaetterkatalog/ |
| 4 | 1168 | 0.14% | https://blaetterkatalog.maedler.de/ |
| 5 | 1102 | 0.13% | https://www.maedler.de/ |
| 6 | 318 | 0.04% | https://www.google.com/ |
| 7 | 178 | 0.02% | https://94.186.231.110/ |
| 8 | 121 | 0.01% | http://94.186.231.110:80/ |
| 9 | 88 | 0.01% | https://www.maedler.ch/ |
| 10 | 67 | 0.01% | https://www.maedler.nl/ |
| 11 | 46 | 0.01% | https://blaetterkatalog.maedler.de/usage_202505.html |
| 12 | 37 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Roller chains DIN ISO 606.pdf |
| 13 | 33 | 0.00% | https://www.maedler.at/ |
| 14 | 33 | 0.00% | https://www.parlock.dk/ |
| 15 | 30 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Rack and pinions.pdf |
| 16 | 27 | 0.00% | https://maedler.org/ |
| 17 | 25 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Splined shafts and splined hubs, splined shafts.pdf |
| 18 | 24 | 0.00% | https://actintime.be/ |
| 19 | 24 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/ |
| 20 | 21 | 0.00% | http://94.186.231.110:80/admin/login.asp |
| 21 | 21 | 0.00% | https://cdn-product-content.traceparts.com/ |
| 22 | 20 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Trapezoidal screws and ball screws.pdf |
| 23 | 19 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/ |
| 24 | 18 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/ |
| 25 | 18 | 0.00% | https://blaetterkatalog.maedler.de/usage_202510.html |
| 26 | 16 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.05.2024/pdf/save/chapter/ |
| 27 | 15 | 0.00% | http://94.186.231.110/ |
| 28 | 15 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/lucene/ |
| 29 | 15 | 0.00% | https://blaetterkatalog.maedler.de/usage_202509.html |
| 30 | 15 | 0.00% | https://chatgpt.com/ |
| Top 1 of 1 Total Search Strings | |||
|---|---|---|---|
| # | Hits | Search String | |
| 1 | 1 | 100.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/ |
| Top 15 of 83337 Total User Agents | |||
|---|---|---|---|
| # | Hits | User Agent | |
| 1 | 138947 | 16.24% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/141.0.0.0 Safari/537.36 Edg/141.0.0.0 |
| 2 | 134772 | 15.76% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/141.0.0.0 Safari/537.36 |
| 3 | 89400 | 10.45% | Mozilla/5.0 (compatible; PRTG Network Monitor (www.paessler.com); Windows) |
| 4 | 35139 | 4.11% | Mozilla/5.0 (Linux; Android 10; K) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/141.0.0.0 Mobile Safari/537.36 |
| 5 | 33709 | 3.94% | Mozilla/5.0 (Windows NT 10.0; Win64; x64; rv:143.0) Gecko/20100101 Firefox/143.0 |
| 6 | 32023 | 3.74% | Mozilla/5.0 (Windows NT 10.0; Win64; x64; rv:144.0) Gecko/20100101 Firefox/144.0 |
| 7 | 27870 | 3.26% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/140.0.0.0 Safari/537.36 |
| 8 | 23566 | 2.76% | Mozilla/5.0 (Linux; Android 10; K) AppleWebKit/537.36 (KHTML, like Gecko) SamsungBrowser/28.0 Chrome/130.0.0.0 Mobile Safari/ |
| 9 | 23267 | 2.72% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/140.0.0.0 Safari/537.36 Edg/140.0.0.0 |
| 10 | 21933 | 2.56% | Mozilla/5.0 (Windows NT 10.0; Win64; x64; rv:140.0) Gecko/20100101 Firefox/140.0 |
| 11 | 17769 | 2.08% | Auvik HTTP Monitor |
| 12 | 11247 | 1.31% | Mozilla/5.0 (iPhone; CPU iPhone OS 18_6_2 like Mac OS X) AppleWebKit/605.1.15 (KHTML, like Gecko) Version/18.6 Mobile/15E148 |
| 13 | 9798 | 1.15% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/138.0.0.0 Safari/537.36 OPR/122.0.0.0 |
| 14 | 8203 | 0.96% | Mozilla/5.0 (Linux; Android 10; K) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/140.0.0.0 Mobile Safari/537.36 |
| 15 | 7304 | 0.85% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/137.0.0.0 Safari/537.36 |
| Top 30 of 35 Total Countries | |||||||
|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Country | |||
| 1 | 652848 | 76.33% | 500907 | 77.25% | 51196831 | 94.84% | Germany |
| 2 | 196847 | 23.01% | 145470 | 22.43% | 2750197 | 5.09% | Unresolved/Unknown |
| 3 | 2132 | 0.25% | 860 | 0.13% | 8172 | 0.02% | Commercial (com) |
| 4 | 1926 | 0.23% | 672 | 0.10% | 6950 | 0.01% | British Indian Ocean Territory |
| 5 | 366 | 0.04% | 78 | 0.01% | 759 | 0.00% | Non-Profit (org) |
| 6 | 366 | 0.04% | 21 | 0.00% | 270 | 0.00% | France |
| 7 | 246 | 0.03% | 243 | 0.04% | 17011 | 0.03% | Brazil |
| 8 | 223 | 0.03% | 74 | 0.01% | 778 | 0.00% | Anguilla |
| 9 | 217 | 0.03% | 66 | 0.01% | 687 | 0.00% | Network (net) |
| 10 | 93 | 0.01% | 0 | 0.00% | 18 | 0.00% | European Union |
| 11 | 32 | 0.00% | 0 | 0.00% | 6 | 0.00% | Singapore |
| 12 | 7 | 0.00% | 7 | 0.00% | 70 | 0.00% | Italy |
| 13 | 7 | 0.00% | 6 | 0.00% | 60 | 0.00% | Japan |
| 14 | 5 | 0.00% | 2 | 0.00% | 21 | 0.00% | Russian Federation |
| 15 | 3 | 0.00% | 1 | 0.00% | 10 | 0.00% | India |
| 16 | 3 | 0.00% | 3 | 0.00% | 30 | 0.00% | St. Helena |
| 17 | 3 | 0.00% | 2 | 0.00% | 20 | 0.00% | Thailand |
| 18 | 2 | 0.00% | 2 | 0.00% | 20 | 0.00% | Belgium |
| 19 | 2 | 0.00% | 1 | 0.00% | 10 | 0.00% | China |
| 20 | 2 | 0.00% | 0 | 0.00% | 0 | 0.00% | Poland |
| 21 | 1 | 0.00% | 0 | 0.00% | 0 | 0.00% | Address Routing (arpa) |
| 22 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Argentina |
| 23 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Austria |
| 24 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Bosnia and Herzegovina |
| 25 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Bulgaria |
| 26 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Belarus |
| 27 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Czech Republic |
| 28 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Spain |
| 29 | 1 | 0.00% | 0 | 0.00% | 0 | 0.00% | Indonesia |
| 30 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Moldova |
| Generated by Webalizer Version 2.23 |