[Daily Statistics] [Hourly Statistics] [URLs] [Entry] [Exit] [Sites] [Referrers] [Search] [Agents] [Countries]
| Monthly Statistics for November 2025 | ||
|---|---|---|
| Total Hits | 778102 | |
| Total Files | 544765 | |
| Total Pages | 186306 | |
| Total Visits | 3651 | |
| Total KBytes | 44220575 | |
| Total Unique Sites | 1886 | |
| Total Unique URLs | 44451 | |
| Total Unique Referrers | 316 | |
| Total Unique User Agents | 31437 | |
| . | Avg | Max |
| Hits per Hour | 1080 | 18481 |
| Hits per Day | 25936 | 63239 |
| Files per Day | 18158 | 37936 |
| Pages per Day | 6210 | 28825 |
| Sites per Day | 62 | 129 |
| Visits per Day | 121 | 162 |
| KBytes per Day | 1474019 | 3507684 |
| Hits by Response Code | ||
| Code 200 - OK | 70.01% | 544765 |
| Code 206 - Partial Content | 0.00% | 2 |
| Code 301 - Moved Permanently | 0.00% | 3 |
| Code 304 - Not Modified | 18.10% | 140815 |
| Code 400 - Bad Request | 0.40% | 3078 |
| Code 403 - Forbidden | 0.02% | 155 |
| Code 404 - Not Found | 5.85% | 45526 |
| Code 405 - Method Not Allowed | 0.04% | 301 |
| Code 408 - Request Timeout | 5.58% | 43381 |
| Code 417 - Expectation Failed | 0.00% | 3 |
| Code 500 - Internal Server Error | 0.00% | 10 |
| Code 501 - Not Implemented | 0.01% | 63 |
| Daily Statistics for November 2025 | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Day | Hits | Files | Pages | Visits | Sites | KBytes | ||||||
| 1 | 8095 | 1.04% | 5282 | 0.97% | 5177 | 2.78% | 131 | 3.59% | 96 | 5.09% | 679895 | 1.54% |
| 2 | 10388 | 1.34% | 6558 | 1.20% | 5396 | 2.90% | 130 | 3.56% | 114 | 6.04% | 197573 | 0.45% |
| 3 | 27199 | 3.50% | 19061 | 3.50% | 5241 | 2.81% | 121 | 3.31% | 99 | 5.25% | 694321 | 1.57% |
| 4 | 27449 | 3.53% | 19920 | 3.66% | 5433 | 2.92% | 121 | 3.31% | 91 | 4.83% | 3038210 | 6.87% |
| 5 | 32176 | 4.14% | 24089 | 4.42% | 5804 | 3.12% | 146 | 4.00% | 108 | 5.73% | 1781189 | 4.03% |
| 6 | 32489 | 4.18% | 23161 | 4.25% | 5504 | 2.95% | 124 | 3.40% | 95 | 5.04% | 2000253 | 4.52% |
| 7 | 39815 | 5.12% | 30730 | 5.64% | 5372 | 2.88% | 130 | 3.56% | 104 | 5.51% | 1389044 | 3.14% |
| 8 | 10759 | 1.38% | 7226 | 1.33% | 5221 | 2.80% | 144 | 3.94% | 97 | 5.14% | 231272 | 0.52% |
| 9 | 8804 | 1.13% | 6264 | 1.15% | 5325 | 2.86% | 119 | 3.26% | 87 | 4.61% | 571083 | 1.29% |
| 10 | 30028 | 3.86% | 23168 | 4.25% | 5292 | 2.84% | 125 | 3.42% | 90 | 4.77% | 1586757 | 3.59% |
| 11 | 63239 | 8.13% | 23612 | 4.33% | 28825 | 15.47% | 135 | 3.70% | 95 | 5.04% | 1206458 | 2.73% |
| 12 | 47963 | 6.16% | 37936 | 6.96% | 5409 | 2.90% | 115 | 3.15% | 103 | 5.46% | 1660567 | 3.76% |
| 13 | 22869 | 2.94% | 15744 | 2.89% | 5507 | 2.96% | 116 | 3.18% | 102 | 5.41% | 2472944 | 5.59% |
| 14 | 22410 | 2.88% | 14258 | 2.62% | 5495 | 2.95% | 132 | 3.62% | 104 | 5.51% | 2750710 | 6.22% |
| 15 | 9054 | 1.16% | 5711 | 1.05% | 5341 | 2.87% | 118 | 3.23% | 98 | 5.20% | 1229563 | 2.78% |
| 16 | 12699 | 1.63% | 9198 | 1.69% | 5362 | 2.88% | 99 | 2.71% | 82 | 4.35% | 875256 | 1.98% |
| 17 | 38128 | 4.90% | 27578 | 5.06% | 5373 | 2.88% | 106 | 2.90% | 84 | 4.45% | 1358937 | 3.07% |
| 18 | 39781 | 5.11% | 28350 | 5.20% | 5573 | 2.99% | 123 | 3.37% | 105 | 5.57% | 2923058 | 6.61% |
| 19 | 25361 | 3.26% | 16927 | 3.11% | 5419 | 2.91% | 109 | 2.99% | 86 | 4.56% | 1093439 | 2.47% |
| 20 | 38054 | 4.89% | 25948 | 4.76% | 5535 | 2.97% | 118 | 3.23% | 109 | 5.78% | 1700056 | 3.84% |
| 21 | 20024 | 2.57% | 13441 | 2.47% | 5505 | 2.95% | 135 | 3.70% | 110 | 5.83% | 742027 | 1.68% |
| 22 | 10212 | 1.31% | 6852 | 1.26% | 5501 | 2.95% | 130 | 3.56% | 91 | 4.83% | 1567250 | 3.54% |
| 23 | 18739 | 2.41% | 15166 | 2.78% | 5304 | 2.85% | 106 | 2.90% | 88 | 4.67% | 588898 | 1.33% |
| 24 | 38411 | 4.94% | 32843 | 6.03% | 5419 | 2.91% | 116 | 3.18% | 102 | 5.41% | 1205801 | 2.73% |
| 25 | 25447 | 3.27% | 17308 | 3.18% | 5390 | 2.89% | 127 | 3.48% | 100 | 5.30% | 2408198 | 5.45% |
| 26 | 29285 | 3.76% | 21214 | 3.89% | 5930 | 3.18% | 162 | 4.44% | 129 | 6.84% | 1359896 | 3.08% |
| 27 | 45329 | 5.83% | 37361 | 6.86% | 5408 | 2.90% | 117 | 3.20% | 94 | 4.98% | 3507684 | 7.93% |
| 28 | 21418 | 2.75% | 13979 | 2.57% | 5471 | 2.94% | 131 | 3.59% | 114 | 6.04% | 1096539 | 2.48% |
| 29 | 8790 | 1.13% | 6066 | 1.11% | 5447 | 2.92% | 115 | 3.15% | 97 | 5.14% | 699848 | 1.58% |
| 30 | 13687 | 1.76% | 9814 | 1.80% | 5327 | 2.86% | 123 | 3.37% | 102 | 5.41% | 1603848 | 3.63% |
| Hourly Statistics for November 2025 | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Hour | Hits | Files | Pages | KBytes | ||||||||
| Avg | Total | Avg | Total | Avg | Total | Avg | Total | |||||
| 0 | 334 | 10036 | 1.29% | 233 | 7015 | 1.29% | 212 | 6379 | 3.42% | 31014 | 930408 | 2.10% |
| 1 | 291 | 8743 | 1.12% | 212 | 6365 | 1.17% | 219 | 6597 | 3.54% | 22564 | 676921 | 1.53% |
| 2 | 317 | 9523 | 1.22% | 229 | 6882 | 1.26% | 220 | 6600 | 3.54% | 15669 | 470084 | 1.06% |
| 3 | 368 | 11051 | 1.42% | 282 | 8477 | 1.56% | 225 | 6764 | 3.63% | 43759 | 1312769 | 2.97% |
| 4 | 299 | 8977 | 1.15% | 184 | 5542 | 1.02% | 216 | 6496 | 3.49% | 31700 | 951015 | 2.15% |
| 5 | 452 | 13568 | 1.74% | 344 | 10320 | 1.89% | 214 | 6440 | 3.46% | 43613 | 1308389 | 2.96% |
| 6 | 559 | 16799 | 2.16% | 378 | 11340 | 2.08% | 223 | 6715 | 3.60% | 45165 | 1354959 | 3.06% |
| 7 | 1094 | 32845 | 4.22% | 683 | 20510 | 3.76% | 221 | 6643 | 3.57% | 61083 | 1832482 | 4.14% |
| 8 | 1471 | 44140 | 5.67% | 1098 | 32941 | 6.05% | 228 | 6866 | 3.69% | 73652 | 2209574 | 5.00% |
| 9 | 2342 | 70276 | 9.03% | 1908 | 57250 | 10.51% | 231 | 6956 | 3.73% | 133071 | 3992130 | 9.03% |
| 10 | 2268 | 68066 | 8.75% | 1764 | 52946 | 9.72% | 252 | 7562 | 4.06% | 170565 | 5116936 | 11.57% |
| 11 | 2036 | 61107 | 7.85% | 1486 | 44581 | 8.18% | 232 | 6977 | 3.74% | 107132 | 3213958 | 7.27% |
| 12 | 1282 | 38465 | 4.94% | 955 | 28651 | 5.26% | 225 | 6774 | 3.64% | 157116 | 4713470 | 10.66% |
| 13 | 1871 | 56145 | 7.22% | 1489 | 44679 | 8.20% | 228 | 6849 | 3.68% | 103282 | 3098465 | 7.01% |
| 14 | 1686 | 50593 | 6.50% | 1080 | 32415 | 5.95% | 227 | 6829 | 3.67% | 54528 | 1635841 | 3.70% |
| 15 | 1299 | 38984 | 5.01% | 929 | 27892 | 5.12% | 228 | 6848 | 3.68% | 92981 | 2789423 | 6.31% |
| 16 | 1149 | 34477 | 4.43% | 805 | 24159 | 4.43% | 223 | 6705 | 3.60% | 36559 | 1096770 | 2.48% |
| 17 | 746 | 22394 | 2.88% | 531 | 15951 | 2.93% | 230 | 6909 | 3.71% | 21515 | 645447 | 1.46% |
| 18 | 876 | 26295 | 3.38% | 607 | 18218 | 3.34% | 218 | 6547 | 3.51% | 36164 | 1084908 | 2.45% |
| 19 | 808 | 24245 | 3.12% | 606 | 18188 | 3.34% | 219 | 6572 | 3.53% | 46352 | 1390575 | 3.14% |
| 20 | 629 | 18890 | 2.43% | 382 | 11461 | 2.10% | 216 | 6506 | 3.49% | 42364 | 1270922 | 2.87% |
| 21 | 1327 | 39822 | 5.12% | 545 | 16356 | 3.00% | 659 | 19774 | 10.61% | 26959 | 808757 | 1.83% |
| 22 | 1576 | 47303 | 6.08% | 807 | 24239 | 4.45% | 620 | 18603 | 9.99% | 52561 | 1576837 | 3.57% |
| 23 | 845 | 25358 | 3.26% | 612 | 18387 | 3.38% | 213 | 6395 | 3.43% | 24651 | 739536 | 1.67% |
| Top 10 of 44451 Total URLs By KBytes | |||||
|---|---|---|---|---|---|
| # | Hits | KBytes | URL | ||
| 1 | 46 | 0.01% | 9020257 | 20.40% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/complete.pdf |
| 2 | 26 | 0.00% | 5124201 | 11.59% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/pdf/complete.pdf |
| 3 | 17 | 0.00% | 3413074 | 7.72% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/complete_print.pdf |
| 4 | 13 | 0.00% | 2440098 | 5.52% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/pdf/complete_print.pdf |
| 5 | 109178 | 14.03% | 1088201 | 2.46% | / |
| 6 | 318 | 0.04% | 1026862 | 2.32% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Roller chains DIN ISO 606.pdf |
| 7 | 5 | 0.00% | 978059 | 2.21% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.04.2024/pdf/complete_print.pdf |
| 8 | 4 | 0.00% | 733714 | 1.66% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE_10.04.2024/pdf/complete_print.pdf |
| 9 | 3 | 0.00% | 733543 | 1.66% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.05.2024/pdf/complete.pdf |
| 10 | 3 | 0.00% | 489142 | 1.11% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE_10.04.2024/pdf/complete.pdf |
| Top 10 of 127 Total Entry Pages | |||||
|---|---|---|---|---|---|
| # | Hits | Visits | URL | ||
| 1 | 109178 | 14.03% | 2379 | 85.67% | / |
| 2 | 2451 | 0.31% | 204 | 7.35% | /blaetterkatalog/ |
| 3 | 1197 | 0.15% | 46 | 1.66% | /blaetterkatalog/blaetterkatalog/phplucene/autocomp.php |
| 4 | 302 | 0.04% | 15 | 0.54% | /blaetterkatalog/blaetterkatalog/phplucene/search.php |
| 5 | 20 | 0.00% | 5 | 0.18% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/ |
| 6 | 70 | 0.01% | 3 | 0.11% | /usage_202510.html |
| 7 | 533 | 0.07% | 2 | 0.07% | /blaetterkatalog/blaetterkatalog/phplucene/details.php |
| 8 | 4 | 0.00% | 2 | 0.07% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/html/ausfuehrung_gehaeuse_verzahnung.html |
| 9 | 4 | 0.00% | 2 | 0.07% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/html/material_adjustment_impact.html |
| 10 | 67 | 0.01% | 2 | 0.07% | /usage_202511.html |
| Top 10 of 153 Total Exit Pages | |||||
|---|---|---|---|---|---|
| # | Hits | Visits | URL | ||
| 1 | 109178 | 14.03% | 2216 | 85.10% | / |
| 2 | 2451 | 0.31% | 163 | 6.26% | /blaetterkatalog/ |
| 3 | 533 | 0.07% | 57 | 2.19% | /blaetterkatalog/blaetterkatalog/phplucene/details.php |
| 4 | 302 | 0.04% | 6 | 0.23% | /blaetterkatalog/blaetterkatalog/phplucene/search.php |
| 5 | 58 | 0.01% | 6 | 0.23% | /usage_202412.html |
| 6 | 78 | 0.01% | 5 | 0.19% | /usage_202501.html |
| 7 | 75 | 0.01% | 3 | 0.12% | /usage_202504.html |
| 8 | 20 | 0.00% | 2 | 0.08% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/ |
| 9 | 11 | 0.00% | 2 | 0.08% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.04.2024/html/bearing_units_spindles.html |
| 10 | 1197 | 0.15% | 1 | 0.04% | /blaetterkatalog/blaetterkatalog/phplucene/autocomp.php |
| Top 30 of 1886 Total Sites | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Visits | Hostname | ||||
| 1 | 266347 | 34.23% | 203418 | 37.34% | 21210902 | 47.97% | 149 | 4.08% | alternativezuseegering.maedler.de |
| 2 | 144037 | 18.51% | 99571 | 18.28% | 10973566 | 24.82% | 87 | 2.38% | alternativezubowex.maedler.de |
| 3 | 137395 | 17.66% | 99870 | 18.33% | 9210315 | 20.83% | 87 | 2.38% | alternativezurotex.maedler.de |
| 4 | 129595 | 16.66% | 86396 | 15.86% | 861401 | 1.95% | 1 | 0.03% | srv109stg.maedlergmbh.local |
| 5 | 36534 | 4.70% | 2808 | 0.52% | 45939 | 0.10% | 23 | 0.63% | eu.scan.blacklens.io |
| 6 | 17199 | 2.21% | 17199 | 3.16% | 171480 | 0.39% | 3 | 0.08% | 200.11.0.20 |
| 7 | 15634 | 2.01% | 13646 | 2.50% | 543927 | 1.23% | 47 | 1.29% | Invalid |
| 8 | 3003 | 0.39% | 2997 | 0.55% | 192869 | 0.44% | 2 | 0.05% | pc58ddw11.maedlergmbh.local |
| 9 | 2459 | 0.32% | 2393 | 0.44% | 107850 | 0.24% | 12 | 0.33% | 200.11.7.172 |
| 10 | 1940 | 0.25% | 1876 | 0.34% | 42719 | 0.10% | 7 | 0.19% | 200.11.7.88 |
| 11 | 1848 | 0.24% | 1842 | 0.34% | 87107 | 0.20% | 4 | 0.11% | pc48ddw10.maedlergmbh.local |
| 12 | 1467 | 0.19% | 1395 | 0.26% | 32818 | 0.07% | 6 | 0.16% | 200.11.7.125 |
| 13 | 1441 | 0.19% | 1440 | 0.26% | 100104 | 0.23% | 1 | 0.03% | 200.11.7.34 |
| 14 | 1065 | 0.14% | 1056 | 0.19% | 37508 | 0.08% | 3 | 0.08% | 192.168.61.182 |
| 15 | 896 | 0.12% | 888 | 0.16% | 76255 | 0.17% | 8 | 0.22% | pc32ddw10.maedlergmbh.local |
| 16 | 839 | 0.11% | 240 | 0.04% | 2502 | 0.01% | 189 | 5.18% | hosted-by.pfcloud.io |
| 17 | 793 | 0.10% | 747 | 0.14% | 42485 | 0.10% | 8 | 0.22% | 200.11.7.89 |
| 18 | 660 | 0.08% | 489 | 0.09% | 35677 | 0.08% | 10 | 0.27% | 200.11.7.66 |
| 19 | 625 | 0.08% | 622 | 0.11% | 32504 | 0.07% | 3 | 0.08% | 200.11.7.122 |
| 20 | 617 | 0.08% | 82 | 0.02% | 18490 | 0.04% | 4 | 0.11% | 195.178.110.207 |
| 21 | 605 | 0.08% | 27 | 0.00% | 378 | 0.00% | 4 | 0.11% | 139-162-135-143.ip.linodeusercontent.com |
| 22 | 520 | 0.07% | 208 | 0.04% | 50802 | 0.11% | 4 | 0.11% | 195.178.110.199 |
| 23 | 438 | 0.06% | 428 | 0.08% | 17257 | 0.04% | 8 | 0.22% | 200.11.7.154 |
| 24 | 369 | 0.05% | 210 | 0.04% | 52489 | 0.12% | 4 | 0.11% | 195.178.110.109 |
| 25 | 363 | 0.05% | 20 | 0.00% | 260 | 0.00% | 21 | 0.58% | ftth1.leclosdelice.fr |
| 26 | 344 | 0.04% | 79 | 0.01% | 838 | 0.00% | 292 | 8.00% | 193.142.147.209 |
| 27 | 336 | 0.04% | 322 | 0.06% | 12233 | 0.03% | 2 | 0.05% | 200.11.7.159 |
| 28 | 296 | 0.04% | 136 | 0.02% | 33726 | 0.08% | 4 | 0.11% | 195.178.110.108 |
| 29 | 289 | 0.04% | 11 | 0.00% | 163 | 0.00% | 1 | 0.03% | 172-235-235-248.ip.linodeusercontent.com |
| 30 | 264 | 0.03% | 56 | 0.01% | 12297 | 0.03% | 2 | 0.05% | 195.178.110.233 |
| Top 10 of 1886 Total Sites By KBytes | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Visits | Hostname | ||||
| 1 | 266347 | 34.23% | 203418 | 37.34% | 21210902 | 47.97% | 149 | 4.08% | alternativezuseegering.maedler.de |
| 2 | 144037 | 18.51% | 99571 | 18.28% | 10973566 | 24.82% | 87 | 2.38% | alternativezubowex.maedler.de |
| 3 | 137395 | 17.66% | 99870 | 18.33% | 9210315 | 20.83% | 87 | 2.38% | alternativezurotex.maedler.de |
| 4 | 129595 | 16.66% | 86396 | 15.86% | 861401 | 1.95% | 1 | 0.03% | srv109stg.maedlergmbh.local |
| 5 | 15634 | 2.01% | 13646 | 2.50% | 543927 | 1.23% | 47 | 1.29% | Invalid |
| 6 | 3003 | 0.39% | 2997 | 0.55% | 192869 | 0.44% | 2 | 0.05% | pc58ddw11.maedlergmbh.local |
| 7 | 17199 | 2.21% | 17199 | 3.16% | 171480 | 0.39% | 3 | 0.08% | 200.11.0.20 |
| 8 | 2459 | 0.32% | 2393 | 0.44% | 107850 | 0.24% | 12 | 0.33% | 200.11.7.172 |
| 9 | 1441 | 0.19% | 1440 | 0.26% | 100104 | 0.23% | 1 | 0.03% | 200.11.7.34 |
| 10 | 1848 | 0.24% | 1842 | 0.34% | 87107 | 0.20% | 4 | 0.11% | pc48ddw10.maedlergmbh.local |
| Top 30 of 316 Total Referrers | |||
|---|---|---|---|
| # | Hits | Referrer | |
| 1 | 539096 | 69.28% | https://blaetterkatalog.maedler.de/blaetterkatalog/index.html |
| 2 | 231979 | 29.81% | - (Direct Request) |
| 3 | 3073 | 0.39% | https://blaetterkatalog.maedler.de/blaetterkatalog/ |
| 4 | 995 | 0.13% | https://www.maedler.de/ |
| 5 | 668 | 0.09% | https://blaetterkatalog.maedler.de/ |
| 6 | 326 | 0.04% | https://www.google.com/ |
| 7 | 173 | 0.02% | http://94.186.231.110 |
| 8 | 167 | 0.02% | https://94.186.231.110 |
| 9 | 153 | 0.02% | https://94.186.231.110/ |
| 10 | 103 | 0.01% | https://www.maedler.ch/ |
| 11 | 51 | 0.01% | https://www.maedler.nl/ |
| 12 | 47 | 0.01% | https://maedler.org/ |
| 13 | 45 | 0.01% | http://94.186.231.110/ |
| 14 | 40 | 0.01% | https://blaetterkatalog.maedler.de/usage_202505.html |
| 15 | 40 | 0.01% | https://cdn-product-content.traceparts.com/ |
| 16 | 38 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Roller chains DIN ISO 606.pdf |
| 17 | 37 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Rack and pinions.pdf |
| 18 | 36 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Trapezoidal screws and ball screws.pdf |
| 19 | 36 | 0.00% | https://www.maedler.at/ |
| 20 | 35 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Splined shafts and splined hubs, splined shafts.pdf |
| 21 | 35 | 0.00% | https://www.parlock.dk/ |
| 22 | 32 | 0.00% | http://94.186.231.110:443/ |
| 23 | 25 | 0.00% | https://chatgpt.com/ |
| 24 | 22 | 0.00% | http://blaetterkatalog.maedler.de/ |
| 25 | 19 | 0.00% | http://94.186.231.110/cgi-bin/server/server.cgi |
| 26 | 19 | 0.00% | https://actintime.be/ |
| 27 | 18 | 0.00% | () |
| 28 | 17 | 0.00% | https://www.3dfindit.com/ |
| 29 | 12 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.04.2024/tiled/ |
| 30 | 11 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/ |
| Top 15 of 31437 Total User Agents | |||
|---|---|---|---|
| # | Hits | User Agent | |
| 1 | 120903 | 15.54% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/142.0.0.0 Safari/537.36 |
| 2 | 113093 | 14.53% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/142.0.0.0 Safari/537.36 Edg/142.0.0.0 |
| 3 | 86393 | 11.10% | Mozilla/5.0 (compatible; PRTG Network Monitor (www.paessler.com); Windows) |
| 4 | 48616 | 6.25% | Mozilla/5.0 (Windows NT 10.0; Win64; x64; rv:145.0) Gecko/20100101 Firefox/145.0 |
| 5 | 48035 | 6.17% | Mozilla/5.0 (Windows NT 10.0; Win64; x64; rv:144.0) Gecko/20100101 Firefox/144.0 |
| 6 | 33136 | 4.26% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/141.0.0.0 Safari/537.36 Edg/141.0.0.0 |
| 7 | 25663 | 3.30% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/141.0.0.0 Safari/537.36 |
| 8 | 17199 | 2.21% | Auvik HTTP Monitor |
| 9 | 14800 | 1.90% | Mozilla/4.0 (compatible; MSIE 8.0; Windows NT 5.1; Trident/4.0; blacklens.io) |
| 10 | 14521 | 1.87% | Mozilla/5.0 (Linux; Android 10; K) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/142.0.0.0 Mobile Safari/537.36 |
| 11 | 14011 | 1.80% | Mozilla/5.0 (X11; Linux x86_64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/142.0.0.0 Safari/537.36 |
| 12 | 12317 | 1.58% | Mozilla/5.0 (iPhone; CPU iPhone OS 18_7 like Mac OS X) AppleWebKit/605.1.15 (KHTML, like Gecko) Version/18.7.2 Mobile/15E148 |
| 13 | 10626 | 1.37% | Mozilla/5.0 (iPhone; CPU iPhone OS 18_6_2 like Mac OS X) AppleWebKit/605.1.15 (KHTML, like Gecko) Version/18.6 Mobile/15E148 |
| 14 | 10597 | 1.36% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/140.0.0.0 Safari/537.36 |
| 15 | 8814 | 1.13% | Mozilla/5.0 (Linux; Android 10; K) AppleWebKit/537.36 (KHTML, like Gecko) SamsungBrowser/29.0 Chrome/136.0.0.0 Mobile Safari/ |
| Top 30 of 34 Total Countries | |||||||
|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Country | |||
| 1 | 547788 | 70.40% | 402863 | 73.95% | 41394814 | 93.61% | Germany |
| 2 | 189068 | 24.30% | 137844 | 25.30% | 2767203 | 6.26% | Unresolved/Unknown |
| 3 | 37432 | 4.81% | 3088 | 0.57% | 48843 | 0.11% | British Indian Ocean Territory |
| 4 | 2633 | 0.34% | 711 | 0.13% | 6996 | 0.02% | Commercial (com) |
| 5 | 364 | 0.05% | 21 | 0.00% | 270 | 0.00% | France |
| 6 | 260 | 0.03% | 66 | 0.01% | 675 | 0.00% | Network (net) |
| 7 | 212 | 0.03% | 55 | 0.01% | 537 | 0.00% | Non-Profit (org) |
| 8 | 183 | 0.02% | 62 | 0.01% | 651 | 0.00% | Anguilla |
| 9 | 63 | 0.01% | 0 | 0.00% | 10 | 0.00% | St. Helena |
| 10 | 23 | 0.00% | 9 | 0.00% | 92 | 0.00% | Brazil |
| 11 | 12 | 0.00% | 4 | 0.00% | 42 | 0.00% | China |
| 12 | 9 | 0.00% | 9 | 0.00% | 90 | 0.00% | Czech Republic |
| 13 | 8 | 0.00% | 0 | 0.00% | 2 | 0.00% | Bulgaria |
| 14 | 7 | 0.00% | 7 | 0.00% | 70 | 0.00% | Italy |
| 15 | 6 | 0.00% | 5 | 0.00% | 50 | 0.00% | Belgium |
| 16 | 5 | 0.00% | 4 | 0.00% | 40 | 0.00% | Russian Federation |
| 17 | 4 | 0.00% | 2 | 0.00% | 20 | 0.00% | India |
| 18 | 3 | 0.00% | 3 | 0.00% | 30 | 0.00% | Congo, Democratic Republic |
| 19 | 3 | 0.00% | 1 | 0.00% | 10 | 0.00% | European Union |
| 20 | 3 | 0.00% | 3 | 0.00% | 30 | 0.00% | Netherlands |
| 21 | 2 | 0.00% | 0 | 0.00% | 0 | 0.00% | Generic TLD (info) |
| 22 | 2 | 0.00% | 2 | 0.00% | 20 | 0.00% | Hungary |
| 23 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Catalan Community (cat) |
| 24 | 1 | 0.00% | 0 | 0.00% | 0 | 0.00% | Argentina |
| 25 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Switzerland |
| 26 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Colombia |
| 27 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Spain |
| 28 | 1 | 0.00% | 0 | 0.00% | 0 | 0.00% | Indonesia |
| 29 | 1 | 0.00% | 0 | 0.00% | 0 | 0.00% | Japan |
| 30 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Cambodia |
| Generated by Webalizer Version 2.23 |