[Daily Statistics] [Hourly Statistics] [URLs] [Entry] [Exit] [Sites] [Referrers] [Search] [Agents] [Countries]
| Monthly Statistics for December 2025 | ||
|---|---|---|
| Total Hits | 701152 | |
| Total Files | 546176 | |
| Total Pages | 189762 | |
| Total Visits | 4329 | |
| Total KBytes | 30398658 | |
| Total Unique Sites | 1997 | |
| Total Unique URLs | 42722 | |
| Total Unique Referrers | 276 | |
| Total Unique User Agents | 38318 | |
| . | Avg | Max |
| Hits per Hour | 942 | 17424 |
| Hits per Day | 22617 | 46938 |
| Files per Day | 17618 | 32124 |
| Pages per Day | 6121 | 25794 |
| Sites per Day | 64 | 158 |
| Visits per Day | 139 | 232 |
| KBytes per Day | 980602 | 2408537 |
| Hits by Response Code | ||
| Code 200 - OK | 77.90% | 546176 |
| Code 206 - Partial Content | 0.00% | 10 |
| Code 301 - Moved Permanently | 0.00% | 10 |
| Code 304 - Not Modified | 9.34% | 65470 |
| Code 400 - Bad Request | 0.58% | 4076 |
| Code 403 - Forbidden | 0.02% | 150 |
| Code 404 - Not Found | 5.70% | 39985 |
| Code 405 - Method Not Allowed | 0.05% | 383 |
| Code 408 - Request Timeout | 6.39% | 44813 |
| Code 417 - Expectation Failed | 0.00% | 3 |
| Code 500 - Internal Server Error | 0.00% | 8 |
| Code 501 - Not Implemented | 0.01% | 68 |
| Daily Statistics for December 2025 | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Day | Hits | Files | Pages | Visits | Sites | KBytes | ||||||
| 1 | 24612 | 3.51% | 19971 | 3.66% | 5632 | 2.97% | 127 | 2.93% | 99 | 4.96% | 1006840 | 3.31% |
| 2 | 19256 | 2.75% | 14389 | 2.63% | 5365 | 2.83% | 117 | 2.70% | 85 | 4.26% | 1129682 | 3.72% |
| 3 | 35123 | 5.01% | 30155 | 5.52% | 5389 | 2.84% | 121 | 2.80% | 97 | 4.86% | 1476899 | 4.86% |
| 4 | 33634 | 4.80% | 28189 | 5.16% | 5401 | 2.85% | 130 | 3.00% | 113 | 5.66% | 1268042 | 4.17% |
| 5 | 22265 | 3.18% | 16280 | 2.98% | 5435 | 2.86% | 112 | 2.59% | 92 | 4.61% | 572272 | 1.88% |
| 6 | 10857 | 1.55% | 8183 | 1.50% | 5219 | 2.75% | 125 | 2.89% | 93 | 4.66% | 304332 | 1.00% |
| 7 | 14984 | 2.14% | 12713 | 2.33% | 5218 | 2.75% | 107 | 2.47% | 82 | 4.11% | 411254 | 1.35% |
| 8 | 37198 | 5.31% | 32124 | 5.88% | 5524 | 2.91% | 148 | 3.42% | 128 | 6.41% | 1285198 | 4.23% |
| 9 | 36890 | 5.26% | 29025 | 5.31% | 5502 | 2.90% | 125 | 2.89% | 97 | 4.86% | 1648721 | 5.42% |
| 10 | 28025 | 4.00% | 21586 | 3.95% | 5431 | 2.86% | 125 | 2.89% | 107 | 5.36% | 1431295 | 4.71% |
| 11 | 46938 | 6.69% | 15241 | 2.79% | 25794 | 13.59% | 136 | 3.14% | 99 | 4.96% | 775068 | 2.55% |
| 12 | 27160 | 3.87% | 22174 | 4.06% | 5421 | 2.86% | 149 | 3.44% | 119 | 5.96% | 1170229 | 3.85% |
| 13 | 13570 | 1.94% | 10491 | 1.92% | 5230 | 2.76% | 108 | 2.49% | 83 | 4.16% | 532177 | 1.75% |
| 14 | 13549 | 1.93% | 10327 | 1.89% | 5348 | 2.82% | 143 | 3.30% | 111 | 5.56% | 869507 | 2.86% |
| 15 | 27550 | 3.93% | 23197 | 4.25% | 5384 | 2.84% | 128 | 2.96% | 93 | 4.66% | 1369219 | 4.50% |
| 16 | 29937 | 4.27% | 25838 | 4.73% | 5527 | 2.91% | 140 | 3.23% | 110 | 5.51% | 1563785 | 5.14% |
| 17 | 35510 | 5.06% | 29781 | 5.45% | 5980 | 3.15% | 136 | 3.14% | 117 | 5.86% | 2174660 | 7.15% |
| 18 | 33591 | 4.79% | 28019 | 5.13% | 6015 | 3.17% | 143 | 3.30% | 102 | 5.11% | 2408537 | 7.92% |
| 19 | 23968 | 3.42% | 18730 | 3.43% | 5443 | 2.87% | 166 | 3.83% | 116 | 5.81% | 1525863 | 5.02% |
| 20 | 20560 | 2.93% | 17677 | 3.24% | 5512 | 2.90% | 181 | 4.18% | 133 | 6.66% | 608109 | 2.00% |
| 21 | 17952 | 2.56% | 14885 | 2.73% | 5405 | 2.85% | 232 | 5.36% | 158 | 7.91% | 732369 | 2.41% |
| 22 | 37046 | 5.28% | 31656 | 5.80% | 5410 | 2.85% | 182 | 4.20% | 117 | 5.86% | 1406008 | 4.63% |
| 23 | 13545 | 1.93% | 9754 | 1.79% | 5355 | 2.82% | 169 | 3.90% | 111 | 5.56% | 1140020 | 3.75% |
| 24 | 10049 | 1.43% | 7463 | 1.37% | 5378 | 2.83% | 152 | 3.51% | 104 | 5.21% | 541289 | 1.78% |
| 25 | 9907 | 1.41% | 6897 | 1.26% | 5753 | 3.03% | 140 | 3.23% | 94 | 4.71% | 432697 | 1.42% |
| 26 | 10811 | 1.54% | 8385 | 1.54% | 5377 | 2.83% | 167 | 3.86% | 109 | 5.46% | 512957 | 1.69% |
| 27 | 13559 | 1.93% | 11388 | 2.09% | 5313 | 2.80% | 153 | 3.53% | 93 | 4.66% | 323014 | 1.06% |
| 28 | 14127 | 2.01% | 10574 | 1.94% | 5931 | 3.13% | 149 | 3.44% | 98 | 4.91% | 356157 | 1.17% |
| 29 | 13830 | 1.97% | 10951 | 2.01% | 5321 | 2.80% | 137 | 3.16% | 88 | 4.41% | 458478 | 1.51% |
| 30 | 16798 | 2.40% | 13992 | 2.56% | 5447 | 2.87% | 127 | 2.93% | 107 | 5.36% | 778873 | 2.56% |
| 31 | 8351 | 1.19% | 6141 | 1.12% | 5302 | 2.79% | 130 | 3.00% | 95 | 4.76% | 185109 | 0.61% |
| Hourly Statistics for December 2025 | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Hour | Hits | Files | Pages | KBytes | ||||||||
| Avg | Total | Avg | Total | Avg | Total | Avg | Total | |||||
| 0 | 353 | 10972 | 1.56% | 258 | 8016 | 1.47% | 217 | 6733 | 3.55% | 13560 | 420362 | 1.38% |
| 1 | 311 | 9661 | 1.38% | 233 | 7229 | 1.32% | 215 | 6676 | 3.52% | 5757 | 178472 | 0.59% |
| 2 | 313 | 9712 | 1.39% | 228 | 7069 | 1.29% | 222 | 6882 | 3.63% | 6214 | 192635 | 0.63% |
| 3 | 343 | 10649 | 1.52% | 253 | 7861 | 1.44% | 222 | 6892 | 3.63% | 9010 | 279305 | 0.92% |
| 4 | 311 | 9652 | 1.38% | 234 | 7278 | 1.33% | 216 | 6701 | 3.53% | 5437 | 168553 | 0.55% |
| 5 | 299 | 9274 | 1.32% | 221 | 6868 | 1.26% | 215 | 6671 | 3.52% | 5750 | 178253 | 0.59% |
| 6 | 387 | 12005 | 1.71% | 277 | 8604 | 1.58% | 218 | 6778 | 3.57% | 32733 | 1014726 | 3.34% |
| 7 | 853 | 26465 | 3.77% | 670 | 20794 | 3.81% | 226 | 7022 | 3.70% | 48640 | 1507835 | 4.96% |
| 8 | 1839 | 57037 | 8.13% | 1625 | 50400 | 9.23% | 226 | 7010 | 3.69% | 89634 | 2778653 | 9.14% |
| 9 | 1607 | 49840 | 7.11% | 1386 | 42988 | 7.87% | 228 | 7096 | 3.74% | 104601 | 3242640 | 10.67% |
| 10 | 1624 | 50346 | 7.18% | 1382 | 42849 | 7.85% | 222 | 6897 | 3.63% | 105855 | 3281512 | 10.79% |
| 11 | 1183 | 36700 | 5.23% | 996 | 30894 | 5.66% | 228 | 7081 | 3.73% | 69912 | 2167286 | 7.13% |
| 12 | 1003 | 31113 | 4.44% | 815 | 25268 | 4.63% | 227 | 7054 | 3.72% | 67869 | 2103931 | 6.92% |
| 13 | 1496 | 46395 | 6.62% | 1249 | 38746 | 7.09% | 229 | 7122 | 3.75% | 57456 | 1781145 | 5.86% |
| 14 | 1476 | 45764 | 6.53% | 1174 | 36423 | 6.67% | 224 | 6953 | 3.66% | 52387 | 1624010 | 5.34% |
| 15 | 1405 | 43557 | 6.21% | 1169 | 36242 | 6.64% | 225 | 6997 | 3.69% | 83022 | 2573675 | 8.47% |
| 16 | 1181 | 36616 | 5.22% | 974 | 30200 | 5.53% | 234 | 7272 | 3.83% | 41585 | 1289145 | 4.24% |
| 17 | 892 | 27667 | 3.95% | 736 | 22826 | 4.18% | 223 | 6919 | 3.65% | 41144 | 1275451 | 4.20% |
| 18 | 889 | 27577 | 3.93% | 710 | 22035 | 4.03% | 238 | 7404 | 3.90% | 27595 | 855449 | 2.81% |
| 19 | 1169 | 36265 | 5.17% | 921 | 28551 | 5.23% | 219 | 6809 | 3.59% | 45359 | 1406140 | 4.63% |
| 20 | 820 | 25425 | 3.63% | 628 | 19489 | 3.57% | 228 | 7093 | 3.74% | 22274 | 690503 | 2.27% |
| 21 | 1410 | 43724 | 6.24% | 759 | 23542 | 4.31% | 548 | 16995 | 8.96% | 25651 | 795185 | 2.62% |
| 22 | 1075 | 33336 | 4.75% | 435 | 13508 | 2.47% | 644 | 19969 | 10.52% | 11796 | 365679 | 1.20% |
| 23 | 367 | 11400 | 1.63% | 274 | 8496 | 1.56% | 217 | 6736 | 3.55% | 7358 | 228110 | 0.75% |
| Top 10 of 188 Total Entry Pages | |||||
|---|---|---|---|---|---|
| # | Hits | Visits | URL | ||
| 1 | 113110 | 16.13% | 3043 | 88.49% | / |
| 2 | 2238 | 0.32% | 156 | 4.54% | /blaetterkatalog/ |
| 3 | 782 | 0.11% | 26 | 0.76% | /blaetterkatalog/blaetterkatalog/phplucene/autocomp.php |
| 4 | 208 | 0.03% | 9 | 0.26% | /blaetterkatalog/blaetterkatalog/phplucene/search.php |
| 5 | 13 | 0.00% | 3 | 0.09% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/html/bk_1.html |
| 6 | 7 | 0.00% | 3 | 0.09% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.05.2024/html/bk_1.html |
| 7 | 5 | 0.00% | 2 | 0.06% | /blaetterkatalog/blaetterkatalog/php/web/print_save.php |
| 8 | 12 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/ |
| 9 | 2 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/html/allgemeines_gehaeuse_verzahnung_1.html |
| 10 | 2 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/html/maedler_fettpressen_seite.html |
| Top 10 of 197 Total Exit Pages | |||||
|---|---|---|---|---|---|
| # | Hits | Visits | URL | ||
| 1 | 113110 | 16.13% | 2875 | 87.97% | / |
| 2 | 2238 | 0.32% | 148 | 4.53% | /blaetterkatalog/ |
| 3 | 651 | 0.09% | 32 | 0.98% | /blaetterkatalog/blaetterkatalog/phplucene/details.php |
| 4 | 208 | 0.03% | 9 | 0.28% | /blaetterkatalog/blaetterkatalog/phplucene/search.php |
| 5 | 54 | 0.01% | 4 | 0.12% | /usage_202501.html |
| 6 | 48 | 0.01% | 3 | 0.09% | /usage_202502.html |
| 7 | 3 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/large/ |
| 8 | 5 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/thumbnails/ |
| 9 | 3 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE_10.05.2024/meta.php |
| 10 | 3 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.04.2024/html/material_stainless_product_35.html |
| Top 30 of 1997 Total Sites | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Visits | Hostname | ||||
| 1 | 245698 | 35.04% | 211518 | 38.73% | 15166532 | 49.89% | 138 | 3.19% | alternativezubowex.maedler.de |
| 2 | 240126 | 34.25% | 205417 | 37.61% | 13294443 | 43.73% | 222 | 5.13% | fi.maedler.com |
| 3 | 133861 | 19.09% | 89239 | 16.34% | 889784 | 2.93% | 1 | 0.02% | srv109stg.maedlergmbh.local |
| 4 | 34273 | 4.89% | 2731 | 0.50% | 44846 | 0.15% | 34 | 0.79% | eu.scan.blacklens.io |
| 5 | 17858 | 2.55% | 17858 | 3.27% | 178059 | 0.59% | 2 | 0.05% | 200.11.0.20 |
| 6 | 9342 | 1.33% | 7697 | 1.41% | 250619 | 0.82% | 38 | 0.88% | 100.121.0.1 |
| 7 | 1963 | 0.28% | 1962 | 0.36% | 72651 | 0.24% | 14 | 0.32% | 200.11.7.172 |
| 8 | 1134 | 0.16% | 1131 | 0.21% | 69348 | 0.23% | 3 | 0.07% | pc48ddw10.maedlergmbh.local |
| 9 | 862 | 0.12% | 856 | 0.16% | 45624 | 0.15% | 4 | 0.09% | 192.168.61.183 |
| 10 | 735 | 0.10% | 661 | 0.12% | 13364 | 0.04% | 3 | 0.07% | 200.11.7.184 |
| 11 | 718 | 0.10% | 305 | 0.06% | 76276 | 0.25% | 3 | 0.07% | 195.178.110.109 |
| 12 | 624 | 0.09% | 608 | 0.11% | 16216 | 0.05% | 6 | 0.14% | 200.11.7.83 |
| 13 | 566 | 0.08% | 7 | 0.00% | 173 | 0.00% | 1 | 0.02% | 45.86.231.24 |
| 14 | 521 | 0.07% | 455 | 0.08% | 12211 | 0.04% | 7 | 0.16% | 200.11.7.111 |
| 15 | 505 | 0.07% | 7 | 0.00% | 159 | 0.00% | 1 | 0.02% | vps.hostry.com |
| 16 | 497 | 0.07% | 482 | 0.09% | 39353 | 0.13% | 5 | 0.12% | pc58ddw11.maedlergmbh.local |
| 17 | 468 | 0.07% | 461 | 0.08% | 49768 | 0.16% | 2 | 0.05% | 192.168.61.184 |
| 18 | 446 | 0.06% | 418 | 0.08% | 14056 | 0.05% | 2 | 0.05% | 200.11.7.164 |
| 19 | 414 | 0.06% | 411 | 0.08% | 37984 | 0.12% | 3 | 0.07% | pc32ddw10.maedlergmbh.local |
| 20 | 321 | 0.05% | 11 | 0.00% | 170 | 0.00% | 1 | 0.02% | 172-235-235-248.ip.linodeusercontent.com |
| 21 | 291 | 0.04% | 10 | 0.00% | 153 | 0.00% | 1 | 0.02% | 172-235-168-35.ip.linodeusercontent.com |
| 22 | 282 | 0.04% | 115 | 0.02% | 1179 | 0.00% | 276 | 6.38% | 193.142.147.209 |
| 23 | 244 | 0.03% | 20 | 0.00% | 238 | 0.00% | 33 | 0.76% | ftth1.leclosdelice.fr |
| 24 | 242 | 0.03% | 181 | 0.03% | 1817 | 0.01% | 175 | 4.04% | 95.214.55.71 |
| 25 | 224 | 0.03% | 135 | 0.02% | 34011 | 0.11% | 6 | 0.14% | 195.178.110.108 |
| 26 | 206 | 0.03% | 205 | 0.04% | 10762 | 0.04% | 1 | 0.02% | 192.168.61.182 |
| 27 | 189 | 0.03% | 59 | 0.01% | 623 | 0.00% | 46 | 1.06% | scan.cypex.ai |
| 28 | 178 | 0.03% | 176 | 0.03% | 14419 | 0.05% | 2 | 0.05% | 200.11.7.187 |
| 29 | 171 | 0.02% | 125 | 0.02% | 1256 | 0.00% | 161 | 3.72% | security.criminalip.com |
| 30 | 148 | 0.02% | 2 | 0.00% | 58 | 0.00% | 2 | 0.05% | vmi2987516.contaboserver.net |
| Top 10 of 1997 Total Sites By KBytes | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Visits | Hostname | ||||
| 1 | 245698 | 35.04% | 211518 | 38.73% | 15166532 | 49.89% | 138 | 3.19% | alternativezubowex.maedler.de |
| 2 | 240126 | 34.25% | 205417 | 37.61% | 13294443 | 43.73% | 222 | 5.13% | fi.maedler.com |
| 3 | 133861 | 19.09% | 89239 | 16.34% | 889784 | 2.93% | 1 | 0.02% | srv109stg.maedlergmbh.local |
| 4 | 9342 | 1.33% | 7697 | 1.41% | 250619 | 0.82% | 38 | 0.88% | 100.121.0.1 |
| 5 | 17858 | 2.55% | 17858 | 3.27% | 178059 | 0.59% | 2 | 0.05% | 200.11.0.20 |
| 6 | 718 | 0.10% | 305 | 0.06% | 76276 | 0.25% | 3 | 0.07% | 195.178.110.109 |
| 7 | 1963 | 0.28% | 1962 | 0.36% | 72651 | 0.24% | 14 | 0.32% | 200.11.7.172 |
| 8 | 1134 | 0.16% | 1131 | 0.21% | 69348 | 0.23% | 3 | 0.07% | pc48ddw10.maedlergmbh.local |
| 9 | 468 | 0.07% | 461 | 0.08% | 49768 | 0.16% | 2 | 0.05% | 192.168.61.184 |
| 10 | 862 | 0.12% | 856 | 0.16% | 45624 | 0.15% | 4 | 0.09% | 192.168.61.183 |
| Top 30 of 276 Total Referrers | |||
|---|---|---|---|
| # | Hits | Referrer | |
| 1 | 454902 | 64.88% | https://blaetterkatalog.maedler.de/blaetterkatalog/index.html |
| 2 | 240787 | 34.34% | - (Direct Request) |
| 3 | 1801 | 0.26% | https://blaetterkatalog.maedler.de/blaetterkatalog/ |
| 4 | 825 | 0.12% | https://www.maedler.de/ |
| 5 | 717 | 0.10% | https://blaetterkatalog.maedler.de/ |
| 6 | 295 | 0.04% | https://www.google.com/ |
| 7 | 172 | 0.02% | http://94.186.231.110 |
| 8 | 166 | 0.02% | https://94.186.231.110 |
| 9 | 115 | 0.02% | https://94.186.231.110/ |
| 10 | 109 | 0.02% | http://94.186.231.110:443/ |
| 11 | 98 | 0.01% | https://www.maedler.ch/ |
| 12 | 46 | 0.01% | https://blaetterkatalog.maedler.de/usage_202505.html |
| 13 | 42 | 0.01% | https://www.maedler.nl/ |
| 14 | 42 | 0.01% | https://www.maedler.org/ |
| 15 | 41 | 0.01% | http://94.186.231.110/ |
| 16 | 37 | 0.01% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/html/bk_1.html |
| 17 | 37 | 0.01% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Splined shafts and splined hubs, splined shafts.pdf |
| 18 | 36 | 0.01% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Trapezoidal screws and ball screws.pdf |
| 19 | 32 | 0.00% | https://cdn-product-content.traceparts.com/ |
| 20 | 28 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.04.2024/html/bk_1.html |
| 21 | 28 | 0.00% | https://www.maedler.at/ |
| 22 | 26 | 0.00% | https://www.parlock.dk/ |
| 23 | 20 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.05.2024/html/bk_1.html |
| 24 | 18 | 0.00% | () |
| 25 | 17 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Roller chains DIN ISO 606.pdf |
| 26 | 15 | 0.00% | https://blaetterkatalog.maedler.de |
| 27 | 13 | 0.00% | http://blaetterkatalog.maedler.de/ |
| 28 | 13 | 0.00% | https://www.google.de/ |
| 29 | 12 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/tiled/ |
| 30 | 12 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/tiled/ |
| Top 15 of 38318 Total User Agents | |||
|---|---|---|---|
| # | Hits | User Agent | |
| 1 | 93894 | 13.39% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/143.0.0.0 Safari/537.36 Edg/143.0.0.0 |
| 2 | 89236 | 12.73% | Mozilla/5.0 (compatible; PRTG Network Monitor (www.paessler.com); Windows) |
| 3 | 62978 | 8.98% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/143.0.0.0 Safari/537.36 |
| 4 | 60719 | 8.66% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/142.0.0.0 Safari/537.36 |
| 5 | 43769 | 6.24% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/142.0.0.0 Safari/537.36 Edg/142.0.0.0 |
| 6 | 32215 | 4.59% | Mozilla/5.0 (Windows NT 10.0; Win64; x64; rv:145.0) Gecko/20100101 Firefox/145.0 |
| 7 | 28709 | 4.09% | Mozilla/5.0 (Windows NT 10.0; Win64; x64; rv:146.0) Gecko/20100101 Firefox/146.0 |
| 8 | 20653 | 2.95% | Mozilla/5.0 (iPad; CPU OS 16_1_1 like Mac OS X) AppleWebKit/605.1.15 (KHTML, like Gecko) CriOS/135.0.7049.53 Mobile/15E148 Sa |
| 9 | 17858 | 2.55% | Auvik HTTP Monitor |
| 10 | 17023 | 2.43% | Mozilla/5.0 (Linux; Android 10; K) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/143.0.0.0 Mobile Safari/537.36 |
| 11 | 14812 | 2.11% | Mozilla/4.0 (compatible; MSIE 8.0; Windows NT 5.1; Trident/4.0; blacklens.io) |
| 12 | 9749 | 1.39% | Mozilla/5.0 (Linux; Android 10; K) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/142.0.0.0 Mobile Safari/537.36 |
| 13 | 8707 | 1.24% | Mozilla/5.0 (iPhone; CPU iPhone OS 18_6_2 like Mac OS X) AppleWebKit/605.1.15 (KHTML, like Gecko) Version/18.6 Mobile/15E148 |
| 14 | 8340 | 1.19% | Mozilla/5.0 (iPhone; CPU iPhone OS 18_7 like Mac OS X) AppleWebKit/605.1.15 (KHTML, like Gecko) Version/26.1 Mobile/15E148 Sa |
| 15 | 5485 | 0.78% | Mozilla/5.0 (Linux; Android 10; K) AppleWebKit/537.36 (KHTML, like Gecko) SamsungBrowser/29.0 Chrome/136.0.0.0 Mobile Safari/ |
| Top 30 of 43 Total Countries | |||||||
|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Country | |||
| 1 | 245721 | 35.05% | 211533 | 38.73% | 15166683 | 49.89% | Germany |
| 2 | 243058 | 34.67% | 206237 | 37.76% | 13302604 | 43.76% | Commercial (com) |
| 3 | 176750 | 25.21% | 125217 | 22.93% | 1880349 | 6.19% | Unresolved/Unknown |
| 4 | 34324 | 4.90% | 2771 | 0.51% | 45247 | 0.15% | British Indian Ocean Territory |
| 5 | 485 | 0.07% | 167 | 0.03% | 1061 | 0.00% | Network (net) |
| 6 | 245 | 0.03% | 21 | 0.00% | 248 | 0.00% | France |
| 7 | 190 | 0.03% | 60 | 0.01% | 633 | 0.00% | Anguilla |
| 8 | 126 | 0.02% | 68 | 0.01% | 689 | 0.00% | Non-Profit (org) |
| 9 | 58 | 0.01% | 33 | 0.01% | 334 | 0.00% | United Kingdom |
| 10 | 42 | 0.01% | 0 | 0.00% | 8 | 0.00% | St. Helena |
| 11 | 23 | 0.00% | 2 | 0.00% | 24 | 0.00% | Brazil |
| 12 | 20 | 0.00% | 16 | 0.00% | 160 | 0.00% | European Union |
| 13 | 17 | 0.00% | 0 | 0.00% | 3 | 0.00% | Bulgaria |
| 14 | 17 | 0.00% | 13 | 0.00% | 130 | 0.00% | Italy |
| 15 | 8 | 0.00% | 0 | 0.00% | 2 | 0.00% | Congo |
| 16 | 8 | 0.00% | 7 | 0.00% | 70 | 0.00% | Russian Federation |
| 17 | 6 | 0.00% | 1 | 0.00% | 10 | 0.00% | India |
| 18 | 5 | 0.00% | 1 | 0.00% | 11 | 0.00% | Mexico |
| 19 | 5 | 0.00% | 4 | 0.00% | 40 | 0.00% | Poland |
| 20 | 4 | 0.00% | 2 | 0.00% | 20 | 0.00% | Canada |
| 21 | 4 | 0.00% | 4 | 0.00% | 40 | 0.00% | Czech Republic |
| 22 | 4 | 0.00% | 4 | 0.00% | 40 | 0.00% | Laos |
| 23 | 4 | 0.00% | 4 | 0.00% | 40 | 0.00% | Netherlands |
| 24 | 3 | 0.00% | 2 | 0.00% | 20 | 0.00% | Colombia |
| 25 | 3 | 0.00% | 3 | 0.00% | 30 | 0.00% | United States |
| 26 | 2 | 0.00% | 2 | 0.00% | 20 | 0.00% | Professional (pro) |
| 27 | 2 | 0.00% | 1 | 0.00% | 10 | 0.00% | Argentina |
| 28 | 2 | 0.00% | 2 | 0.00% | 20 | 0.00% | Hungary |
| 29 | 2 | 0.00% | 2 | 0.00% | 20 | 0.00% | Sweden |
| 30 | 1 | 0.00% | 0 | 0.00% | 0 | 0.00% | Address Routing (arpa) |
| Generated by Webalizer Version 2.23 |