[Daily Statistics] [Hourly Statistics] [URLs] [Entry] [Exit] [Sites] [Referrers] [Search] [Agents] [Countries]
| Monthly Statistics for January 2026 | ||
|---|---|---|
| Total Hits | 806359 | |
| Total Files | 585950 | |
| Total Pages | 190813 | |
| Total Visits | 4444 | |
| Total KBytes | 30073400 | |
| Total Unique Sites | 2017 | |
| Total Unique URLs | 51183 | |
| Total Unique Referrers | 496 | |
| Total Unique User Agents | 8817 | |
| . | Avg | Max |
| Hits per Hour | 1083 | 18023 |
| Hits per Day | 26011 | 54093 |
| Files per Day | 18901 | 41340 |
| Pages per Day | 6155 | 27581 |
| Sites per Day | 65 | 132 |
| Visits per Day | 143 | 192 |
| KBytes per Day | 970110 | 2158988 |
| Hits by Response Code | ||
| Code 200 - OK | 72.67% | 585950 |
| Code 206 - Partial Content | 0.00% | 10 |
| Code 301 - Moved Permanently | 0.00% | 13 |
| Code 304 - Not Modified | 15.81% | 127490 |
| Code 400 - Bad Request | 0.39% | 3166 |
| Code 403 - Forbidden | 0.02% | 147 |
| Code 404 - Not Found | 5.48% | 44156 |
| Code 405 - Method Not Allowed | 0.06% | 510 |
| Code 408 - Request Timeout | 5.56% | 44855 |
| Code 417 - Expectation Failed | 0.00% | 3 |
| Code 501 - Not Implemented | 0.01% | 59 |
| Daily Statistics for January 2026 | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Day | Hits | Files | Pages | Visits | Sites | KBytes | ||||||
| 1 | 9542 | 1.18% | 7347 | 1.25% | 5362 | 2.81% | 149 | 3.35% | 109 | 5.40% | 219669 | 0.73% |
| 2 | 17040 | 2.11% | 14790 | 2.52% | 5311 | 2.78% | 132 | 2.97% | 101 | 5.01% | 489199 | 1.63% |
| 3 | 7868 | 0.98% | 5682 | 0.97% | 5283 | 2.77% | 114 | 2.57% | 85 | 4.21% | 433116 | 1.44% |
| 4 | 8475 | 1.05% | 6142 | 1.05% | 5349 | 2.80% | 127 | 2.86% | 103 | 5.11% | 250495 | 0.83% |
| 5 | 27114 | 3.36% | 23048 | 3.93% | 5571 | 2.92% | 156 | 3.51% | 130 | 6.45% | 1145456 | 3.81% |
| 6 | 30555 | 3.79% | 26110 | 4.46% | 5474 | 2.87% | 125 | 2.81% | 102 | 5.06% | 2158988 | 7.18% |
| 7 | 32871 | 4.08% | 28474 | 4.86% | 5365 | 2.81% | 123 | 2.77% | 99 | 4.91% | 1111148 | 3.69% |
| 8 | 24617 | 3.05% | 19427 | 3.32% | 5588 | 2.93% | 150 | 3.38% | 110 | 5.45% | 912570 | 3.03% |
| 9 | 32869 | 4.08% | 24870 | 4.24% | 5402 | 2.83% | 147 | 3.31% | 105 | 5.21% | 1401565 | 4.66% |
| 10 | 50512 | 6.26% | 11864 | 2.02% | 27581 | 14.45% | 118 | 2.66% | 83 | 4.12% | 541556 | 1.80% |
| 11 | 10698 | 1.33% | 7800 | 1.33% | 5320 | 2.79% | 117 | 2.63% | 94 | 4.66% | 727161 | 2.42% |
| 12 | 41027 | 5.09% | 35147 | 6.00% | 5401 | 2.83% | 116 | 2.61% | 90 | 4.46% | 1386131 | 4.61% |
| 13 | 33213 | 4.12% | 24816 | 4.24% | 5838 | 3.06% | 135 | 3.04% | 115 | 5.70% | 1095461 | 3.64% |
| 14 | 26776 | 3.32% | 19678 | 3.36% | 5388 | 2.82% | 149 | 3.35% | 113 | 5.60% | 1039404 | 3.46% |
| 15 | 36371 | 4.51% | 25866 | 4.41% | 5545 | 2.91% | 158 | 3.56% | 115 | 5.70% | 1152935 | 3.83% |
| 16 | 30867 | 3.83% | 20740 | 3.54% | 5513 | 2.89% | 151 | 3.40% | 100 | 4.96% | 1184566 | 3.94% |
| 17 | 10929 | 1.36% | 7054 | 1.20% | 5517 | 2.89% | 192 | 4.32% | 132 | 6.54% | 509391 | 1.69% |
| 18 | 11211 | 1.39% | 7570 | 1.29% | 5449 | 2.86% | 157 | 3.53% | 121 | 6.00% | 1749169 | 5.82% |
| 19 | 25225 | 3.13% | 19787 | 3.38% | 5413 | 2.84% | 148 | 3.33% | 122 | 6.05% | 1317633 | 4.38% |
| 20 | 31026 | 3.85% | 24166 | 4.12% | 5436 | 2.85% | 180 | 4.05% | 119 | 5.90% | 1249947 | 4.16% |
| 21 | 29817 | 3.70% | 22480 | 3.84% | 5534 | 2.90% | 183 | 4.12% | 124 | 6.15% | 1370279 | 4.56% |
| 22 | 54093 | 6.71% | 41340 | 7.06% | 5475 | 2.87% | 146 | 3.29% | 112 | 5.55% | 1524536 | 5.07% |
| 23 | 29566 | 3.67% | 19645 | 3.35% | 5494 | 2.88% | 136 | 3.06% | 115 | 5.70% | 1305042 | 4.34% |
| 24 | 25217 | 3.13% | 17367 | 2.96% | 5236 | 2.74% | 134 | 3.02% | 96 | 4.76% | 433567 | 1.44% |
| 25 | 19932 | 2.47% | 13774 | 2.35% | 5396 | 2.83% | 177 | 3.98% | 107 | 5.30% | 307602 | 1.02% |
| 26 | 29042 | 3.60% | 19023 | 3.25% | 5405 | 2.83% | 153 | 3.44% | 108 | 5.35% | 1011447 | 3.36% |
| 27 | 42141 | 5.23% | 33191 | 5.66% | 5400 | 2.83% | 160 | 3.60% | 113 | 5.60% | 1473135 | 4.90% |
| 28 | 22474 | 2.79% | 16347 | 2.79% | 5550 | 2.91% | 162 | 3.65% | 114 | 5.65% | 772078 | 2.57% |
| 29 | 24684 | 3.06% | 18435 | 3.15% | 5439 | 2.85% | 147 | 3.31% | 101 | 5.01% | 809092 | 2.69% |
| 30 | 23756 | 2.95% | 19374 | 3.31% | 5526 | 2.90% | 146 | 3.29% | 100 | 4.96% | 815270 | 2.71% |
| 31 | 6831 | 0.85% | 4596 | 0.78% | 5252 | 2.75% | 129 | 2.90% | 90 | 4.46% | 175792 | 0.58% |
| Hourly Statistics for January 2026 | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Hour | Hits | Files | Pages | KBytes | ||||||||
| Avg | Total | Avg | Total | Avg | Total | Avg | Total | |||||
| 0 | 464 | 14401 | 1.79% | 331 | 10287 | 1.76% | 215 | 6689 | 3.51% | 17797 | 551701 | 1.83% |
| 1 | 416 | 12898 | 1.60% | 277 | 8612 | 1.47% | 215 | 6668 | 3.49% | 21259 | 659039 | 2.19% |
| 2 | 429 | 13321 | 1.65% | 286 | 8876 | 1.51% | 215 | 6672 | 3.50% | 5934 | 183968 | 0.61% |
| 3 | 758 | 23509 | 2.92% | 592 | 18372 | 3.14% | 216 | 6726 | 3.52% | 12829 | 397703 | 1.32% |
| 4 | 503 | 15613 | 1.94% | 349 | 10823 | 1.85% | 218 | 6782 | 3.55% | 15209 | 471467 | 1.57% |
| 5 | 516 | 16004 | 1.98% | 322 | 10005 | 1.71% | 222 | 6895 | 3.61% | 23921 | 741564 | 2.47% |
| 6 | 771 | 23909 | 2.97% | 559 | 17330 | 2.96% | 219 | 6789 | 3.56% | 25109 | 778379 | 2.59% |
| 7 | 1245 | 38624 | 4.79% | 954 | 29585 | 5.05% | 223 | 6933 | 3.63% | 41676 | 1291962 | 4.30% |
| 8 | 1754 | 54376 | 6.74% | 1413 | 43818 | 7.48% | 228 | 7090 | 3.72% | 62115 | 1925563 | 6.40% |
| 9 | 1835 | 56914 | 7.06% | 1505 | 46682 | 7.97% | 228 | 7091 | 3.72% | 83300 | 2582306 | 8.59% |
| 10 | 1739 | 53924 | 6.69% | 1400 | 43401 | 7.41% | 233 | 7237 | 3.79% | 70906 | 2198071 | 7.31% |
| 11 | 2090 | 64808 | 8.04% | 1705 | 52883 | 9.03% | 233 | 7247 | 3.80% | 103430 | 3206337 | 10.66% |
| 12 | 1550 | 48070 | 5.96% | 1197 | 37131 | 6.34% | 227 | 7052 | 3.70% | 55308 | 1714540 | 5.70% |
| 13 | 1381 | 42825 | 5.31% | 1013 | 31409 | 5.36% | 227 | 7047 | 3.69% | 46913 | 1454295 | 4.84% |
| 14 | 1498 | 46448 | 5.76% | 1181 | 36630 | 6.25% | 225 | 6990 | 3.66% | 82127 | 2545930 | 8.47% |
| 15 | 1164 | 36113 | 4.48% | 856 | 26552 | 4.53% | 234 | 7257 | 3.80% | 57430 | 1780316 | 5.92% |
| 16 | 1182 | 36651 | 4.55% | 889 | 27577 | 4.71% | 218 | 6776 | 3.55% | 38635 | 1197671 | 3.98% |
| 17 | 776 | 24067 | 2.98% | 522 | 16189 | 2.76% | 219 | 6815 | 3.57% | 37330 | 1157228 | 3.85% |
| 18 | 1068 | 33124 | 4.11% | 761 | 23601 | 4.03% | 215 | 6689 | 3.51% | 44912 | 1392270 | 4.63% |
| 19 | 716 | 22205 | 2.75% | 515 | 15978 | 2.73% | 222 | 6894 | 3.61% | 22361 | 693181 | 2.30% |
| 20 | 823 | 25543 | 3.17% | 625 | 19383 | 3.31% | 220 | 6833 | 3.58% | 31448 | 974900 | 3.24% |
| 21 | 1486 | 46095 | 5.72% | 700 | 21716 | 3.71% | 596 | 18498 | 9.69% | 19941 | 618177 | 2.06% |
| 22 | 1382 | 42870 | 5.32% | 629 | 19508 | 3.33% | 658 | 20398 | 10.69% | 26079 | 808454 | 2.69% |
| 23 | 453 | 14047 | 1.74% | 309 | 9602 | 1.64% | 217 | 6745 | 3.53% | 24141 | 748378 | 2.49% |
| Top 10 of 51183 Total URLs By KBytes | |||||
|---|---|---|---|---|---|
| # | Hits | KBytes | URL | ||
| 1 | 25 | 0.00% | 3416134 | 11.36% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/pdf/complete.pdf |
| 2 | 13 | 0.00% | 3169280 | 10.54% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/complete.pdf |
| 3 | 113241 | 14.04% | 1128352 | 3.75% | / |
| 4 | 203 | 0.03% | 797728 | 2.65% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Roller chains DIN ISO 606.pdf |
| 5 | 474 | 0.06% | 630883 | 2.10% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Trapezoidal screws and ball screws.pdf |
| 6 | 2 | 0.00% | 488020 | 1.62% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/pdf/complete_print.pdf |
| 7 | 2 | 0.00% | 487582 | 1.62% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/complete_print.pdf |
| 8 | 1055 | 0.13% | 337284 | 1.12% | /blaetterkatalog/blaetterkatalog/script/blaetterkatalog.js |
| 9 | 180 | 0.02% | 257141 | 0.86% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Rack and pinions.pdf |
| 10 | 1 | 0.00% | 244571 | 0.81% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE_10.04.2024/pdf/complete_print.pdf |
| Top 10 of 190 Total Entry Pages | |||||
|---|---|---|---|---|---|
| # | Hits | Visits | URL | ||
| 1 | 113241 | 14.04% | 3071 | 88.04% | / |
| 2 | 2226 | 0.28% | 180 | 5.16% | /blaetterkatalog/ |
| 3 | 1033 | 0.13% | 38 | 1.09% | /blaetterkatalog/blaetterkatalog/phplucene/autocomp.php |
| 4 | 233 | 0.03% | 4 | 0.11% | /blaetterkatalog/blaetterkatalog/phplucene/search.php |
| 5 | 38 | 0.00% | 3 | 0.09% | /usage_202510.html |
| 6 | 3 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/html/allgemeine_beschreibung_verwendu.html |
| 7 | 2 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/html/allgemeine_beschreibungen_eingae.html |
| 8 | 5 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/html/nabennut_wellennut_allgemeintole.html |
| 9 | 3 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/html/sl_sicherungen_stahl_verzinkt.html |
| 10 | 2 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/html/helical_tooth_spur.html |
| Top 10 of 179 Total Exit Pages | |||||
|---|---|---|---|---|---|
| # | Hits | Visits | URL | ||
| 1 | 113241 | 14.04% | 2916 | 87.96% | / |
| 2 | 2226 | 0.28% | 162 | 4.89% | /blaetterkatalog/ |
| 3 | 537 | 0.07% | 46 | 1.39% | /blaetterkatalog/blaetterkatalog/phplucene/details.php |
| 4 | 233 | 0.03% | 6 | 0.18% | /blaetterkatalog/blaetterkatalog/phplucene/search.php |
| 5 | 34 | 0.00% | 4 | 0.12% | /usage_202601.html |
| 6 | 1033 | 0.13% | 2 | 0.06% | /blaetterkatalog/blaetterkatalog/phplucene/autocomp.php |
| 7 | 4 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/html/housing_gearing_bearing_1.html |
| 8 | 2 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.04.2024/html/description_mounting_instruction_3.html |
| 9 | 10 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.04.2024/html/material_standard_version_5.html |
| 10 | 2 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.04.2024/html/material_version_mounting_1.html |
| Top 30 of 2017 Total Sites | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Visits | Hostname | ||||
| 1 | 277437 | 34.41% | 217376 | 37.10% | 14999803 | 49.88% | 144 | 3.24% | alternativezurotex.maedler.de |
| 2 | 168608 | 20.91% | 126143 | 21.53% | 6988839 | 23.24% | 91 | 2.05% | alternativetobowex.maedler.de |
| 3 | 133895 | 16.60% | 89263 | 15.23% | 889976 | 2.96% | 1 | 0.02% | srv109stg.maedlergmbh.local |
| 4 | 129992 | 16.12% | 101269 | 17.28% | 5723170 | 19.03% | 122 | 2.75% | fi.maedler.com |
| 5 | 37277 | 4.62% | 2875 | 0.49% | 46760 | 0.16% | 35 | 0.79% | eu.scan.blacklens.io |
| 6 | 17786 | 2.21% | 17786 | 3.04% | 177331 | 0.59% | 2 | 0.05% | 200.11.0.20 |
| 7 | 13232 | 1.64% | 11574 | 1.98% | 408607 | 1.36% | 48 | 1.08% | 100.121.0.1 |
| 8 | 2599 | 0.32% | 2123 | 0.36% | 47720 | 0.16% | 13 | 0.29% | 200.11.7.50 |
| 9 | 2478 | 0.31% | 2445 | 0.42% | 187614 | 0.62% | 13 | 0.29% | pc58ddw11.maedlergmbh.local |
| 10 | 2093 | 0.26% | 2082 | 0.36% | 92060 | 0.31% | 7 | 0.16% | pc59ddw11.maedlergmbh.local |
| 11 | 2012 | 0.25% | 1992 | 0.34% | 94889 | 0.32% | 2 | 0.05% | pc48ddw10.maedlergmbh.local |
| 12 | 1239 | 0.15% | 1201 | 0.20% | 47184 | 0.16% | 5 | 0.11% | 200.11.7.94 |
| 13 | 996 | 0.12% | 800 | 0.14% | 21837 | 0.07% | 6 | 0.14% | 200.11.7.96 |
| 14 | 861 | 0.11% | 694 | 0.12% | 15098 | 0.05% | 4 | 0.09% | 200.11.7.89 |
| 15 | 855 | 0.11% | 847 | 0.14% | 45254 | 0.15% | 7 | 0.16% | 200.11.7.142 |
| 16 | 708 | 0.09% | 706 | 0.12% | 22419 | 0.07% | 1 | 0.02% | 200.11.7.66 |
| 17 | 676 | 0.08% | 607 | 0.10% | 32091 | 0.11% | 9 | 0.20% | 200.11.7.77 |
| 18 | 540 | 0.07% | 12 | 0.00% | 218 | 0.00% | 1 | 0.02% | 172-235-235-248.ip.linodeusercontent.com |
| 19 | 534 | 0.07% | 363 | 0.06% | 5828 | 0.02% | 7 | 0.16% | 200.11.7.4 |
| 20 | 365 | 0.05% | 355 | 0.06% | 11570 | 0.04% | 5 | 0.11% | 200.11.7.132 |
| 21 | 355 | 0.04% | 4 | 0.00% | 102 | 0.00% | 2 | 0.05% | 31.88.26.94.tbc.bg |
| 22 | 322 | 0.04% | 202 | 0.03% | 5242 | 0.02% | 3 | 0.07% | 200.11.7.138 |
| 23 | 322 | 0.04% | 321 | 0.05% | 21656 | 0.07% | 1 | 0.02% | 200.11.7.97 |
| 24 | 273 | 0.03% | 2 | 0.00% | 71 | 0.00% | 3 | 0.07% | ftth1.leclosdelice.fr |
| 25 | 268 | 0.03% | 16 | 0.00% | 3152 | 0.01% | 1 | 0.02% | 195.178.110.108 |
| 26 | 251 | 0.03% | 231 | 0.04% | 2307 | 0.01% | 240 | 5.40% | 193.142.147.209 |
| 27 | 248 | 0.03% | 247 | 0.04% | 18621 | 0.06% | 0 | 0.00% | 200.11.7.135 |
| 28 | 219 | 0.03% | 219 | 0.04% | 2184 | 0.01% | 160 | 3.60% | 95.214.54.147 |
| 29 | 214 | 0.03% | 70 | 0.01% | 736 | 0.00% | 52 | 1.17% | scan.cypex.ai |
| 30 | 187 | 0.02% | 183 | 0.03% | 7065 | 0.02% | 1 | 0.02% | 200.11.7.204 |
| Top 10 of 2017 Total Sites By KBytes | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Visits | Hostname | ||||
| 1 | 277437 | 34.41% | 217376 | 37.10% | 14999803 | 49.88% | 144 | 3.24% | alternativezurotex.maedler.de |
| 2 | 168608 | 20.91% | 126143 | 21.53% | 6988839 | 23.24% | 91 | 2.05% | alternativetobowex.maedler.de |
| 3 | 129992 | 16.12% | 101269 | 17.28% | 5723170 | 19.03% | 122 | 2.75% | fi.maedler.com |
| 4 | 133895 | 16.60% | 89263 | 15.23% | 889976 | 2.96% | 1 | 0.02% | srv109stg.maedlergmbh.local |
| 5 | 13232 | 1.64% | 11574 | 1.98% | 408607 | 1.36% | 48 | 1.08% | 100.121.0.1 |
| 6 | 2478 | 0.31% | 2445 | 0.42% | 187614 | 0.62% | 13 | 0.29% | pc58ddw11.maedlergmbh.local |
| 7 | 17786 | 2.21% | 17786 | 3.04% | 177331 | 0.59% | 2 | 0.05% | 200.11.0.20 |
| 8 | 2012 | 0.25% | 1992 | 0.34% | 94889 | 0.32% | 2 | 0.05% | pc48ddw10.maedlergmbh.local |
| 9 | 2093 | 0.26% | 2082 | 0.36% | 92060 | 0.31% | 7 | 0.16% | pc59ddw11.maedlergmbh.local |
| 10 | 2599 | 0.32% | 2123 | 0.36% | 47720 | 0.16% | 13 | 0.29% | 200.11.7.50 |
| Top 30 of 496 Total Referrers | |||
|---|---|---|---|
| # | Hits | Referrer | |
| 1 | 472874 | 58.64% | https://blaetterkatalog.maedler.de/blaetterkatalog/index.html |
| 2 | 324405 | 40.23% | - (Direct Request) |
| 3 | 4826 | 0.60% | https://blaetterkatalog.maedler.de/blaetterkatalog/ |
| 4 | 937 | 0.12% | https://www.maedler.de/ |
| 5 | 613 | 0.08% | https://blaetterkatalog.maedler.de/ |
| 6 | 410 | 0.05% | https://www.google.com/ |
| 7 | 246 | 0.03% | http://94.186.231.110:443/ |
| 8 | 172 | 0.02% | http://94.186.231.110 |
| 9 | 166 | 0.02% | https://94.186.231.110 |
| 10 | 141 | 0.02% | https://94.186.231.110/ |
| 11 | 84 | 0.01% | https://www.maedler.ch/ |
| 12 | 52 | 0.01% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Splined shafts and splined hubs, splined shafts.pdf |
| 13 | 51 | 0.01% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Trapezoidal screws and ball screws.pdf |
| 14 | 45 | 0.01% | https://www.maedler.nl/ |
| 15 | 45 | 0.01% | https://www.maedler.org/ |
| 16 | 43 | 0.01% | http://94.186.231.110/ |
| 17 | 42 | 0.01% | https://www.parlock.dk/ |
| 18 | 40 | 0.00% | https://blaetterkatalog.maedler.de/usage_202505.html |
| 19 | 38 | 0.00% | https://cdn-product-content.traceparts.com/ |
| 20 | 28 | 0.00% | https://www.maedler.at/ |
| 21 | 23 | 0.00% | http://blaetterkatalog.maedler.de |
| 22 | 20 | 0.00% | https://blaetterkatalog.maedler.de/usage_202601.html |
| 23 | 20 | 0.00% | https://chatgpt.com/ |
| 24 | 19 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Rack and pinions.pdf |
| 25 | 19 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Roller chains DIN ISO 606.pdf |
| 26 | 18 | 0.00% | () |
| 27 | 16 | 0.00% | https://actintime.be/ |
| 28 | 14 | 0.00% | https://www.3dfindit.com/ |
| 29 | 14 | 0.00% | https://www.bing.com/ |
| 30 | 14 | 0.00% | https://www.maedler.co.hu/ |
| Top 2 of 2 Total Search Strings | |||
|---|---|---|---|
| # | Hits | Search String | |
| 1 | 2 | 66.67% | https://blaetterkatalog.maedler.de/blaetterkatalog/index.htmlcatalog=maedler_katalog43_en |
| 2 | 1 | 33.33% | https://blaetterkatalog.maedler.de/blaetterkatalog/ |
| Top 15 of 8817 Total User Agents | |||
|---|---|---|---|
| # | Hits | User Agent | |
| 1 | 110733 | 13.73% | Googlebot-Image/1.0 |
| 2 | 91693 | 11.37% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/143.0.0.0 Safari/537.36 |
| 3 | 89260 | 11.07% | Mozilla/5.0 (compatible; PRTG Network Monitor (www.paessler.com); Windows) |
| 4 | 71754 | 8.90% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/143.0.0.0 Safari/537.36 Edg/143.0.0.0 |
| 5 | 54687 | 6.78% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/144.0.0.0 Safari/537.36 Edg/144.0.0.0 |
| 6 | 40368 | 5.01% | Mozilla/5.0 (Windows NT 10.0; Win64; x64; rv:146.0) Gecko/20100101 Firefox/146.0 |
| 7 | 38581 | 4.78% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/144.0.0.0 Safari/537.36 |
| 8 | 32190 | 3.99% | Mozilla/5.0 (Windows NT 10.0; Win64; x64; rv:147.0) Gecko/20100101 Firefox/147.0 |
| 9 | 17786 | 2.21% | Auvik HTTP Monitor |
| 10 | 16637 | 2.06% | Mozilla/5.0 (Linux; Android 10; K) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/143.0.0.0 Mobile Safari/537.36 |
| 11 | 16636 | 2.06% | Mozilla/5.0 (Macintosh; Intel Mac OS X 10_15_7) AppleWebKit/605.1.15 (KHTML, like Gecko) Version/18.6 Safari/605.1.15 |
| 12 | 15234 | 1.89% | Mozilla/5.0 (X11; Linux x86_64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/143.0.0.0 Safari/537.36 |
| 13 | 14811 | 1.84% | Mozilla/4.0 (compatible; MSIE 8.0; Windows NT 5.1; Trident/4.0; blacklens.io) |
| 14 | 11399 | 1.41% | Mozilla/5.0 (Linux; Android 10; K) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/144.0.0.0 Mobile Safari/537.36 |
| 15 | 10293 | 1.28% | Mozilla/5.0 (Linux; Android 10; K) AppleWebKit/537.36 (KHTML, like Gecko) SamsungBrowser/29.0 Chrome/136.0.0.0 Mobile Safari/ |
| Top 30 of 31 Total Countries | |||||||
|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Country | |||
| 1 | 446054 | 55.32% | 343524 | 58.63% | 21988692 | 73.12% | Germany |
| 2 | 189024 | 23.44% | 137097 | 23.40% | 2302828 | 7.66% | Unresolved/Unknown |
| 3 | 132494 | 16.43% | 102091 | 17.42% | 5731308 | 19.06% | Commercial (com) |
| 4 | 37363 | 4.63% | 2921 | 0.50% | 47226 | 0.16% | British Indian Ocean Territory |
| 5 | 357 | 0.04% | 5 | 0.00% | 112 | 0.00% | Bulgaria |
| 6 | 273 | 0.03% | 2 | 0.00% | 71 | 0.00% | France |
| 7 | 266 | 0.03% | 98 | 0.02% | 891 | 0.00% | Network (net) |
| 8 | 214 | 0.03% | 70 | 0.01% | 736 | 0.00% | Anguilla |
| 9 | 177 | 0.02% | 65 | 0.01% | 659 | 0.00% | Non-Profit (org) |
| 10 | 22 | 0.00% | 1 | 0.00% | 14 | 0.00% | St. Helena |
| 11 | 20 | 0.00% | 13 | 0.00% | 131 | 0.00% | United Kingdom |
| 12 | 17 | 0.00% | 13 | 0.00% | 130 | 0.00% | Netherlands |
| 13 | 10 | 0.00% | 6 | 0.00% | 60 | 0.00% | India |
| 14 | 9 | 0.00% | 6 | 0.00% | 60 | 0.00% | Brazil |
| 15 | 9 | 0.00% | 9 | 0.00% | 90 | 0.00% | Czech Republic |
| 16 | 9 | 0.00% | 9 | 0.00% | 90 | 0.00% | Russian Federation |
| 17 | 8 | 0.00% | 6 | 0.00% | 60 | 0.00% | Italy |
| 18 | 6 | 0.00% | 6 | 0.00% | 60 | 0.00% | Poland |
| 19 | 6 | 0.00% | 4 | 0.00% | 40 | 0.00% | Thailand |
| 20 | 3 | 0.00% | 2 | 0.00% | 20 | 0.00% | Educational (edu) |
| 21 | 3 | 0.00% | 3 | 0.00% | 30 | 0.00% | Panama |
| 22 | 2 | 0.00% | 0 | 0.00% | 0 | 0.00% | Generic TLD (info) |
| 23 | 2 | 0.00% | 0 | 0.00% | 0 | 0.00% | Address Routing (arpa) |
| 24 | 2 | 0.00% | 1 | 0.00% | 10 | 0.00% | Argentina |
| 25 | 2 | 0.00% | 2 | 0.00% | 20 | 0.00% | Austria |
| 26 | 2 | 0.00% | 2 | 0.00% | 20 | 0.00% | Tanzania |
| 27 | 1 | 0.00% | 0 | 0.00% | 0 | 0.00% | Australia |
| 28 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Belgium |
| 29 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Finland |
| 30 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Greece |
| Generated by Webalizer Version 2.23 |