[Daily Statistics] [Hourly Statistics] [URLs] [Entry] [Exit] [Sites] [Referrers] [Search] [Agents] [Countries]
| Monthly Statistics for February 2026 | ||
|---|---|---|
| Total Hits | 767342 | |
| Total Files | 590799 | |
| Total Pages | 183814 | |
| Total Visits | 3788 | |
| Total KBytes | 52594204 | |
| Total Unique Sites | 1817 | |
| Total Unique URLs | 52784 | |
| Total Unique Referrers | 475 | |
| Total Unique User Agents | 2666 | |
| . | Avg | Max |
| Hits per Hour | 1141 | 18121 |
| Hits per Day | 27405 | 66483 |
| Files per Day | 21099 | 42447 |
| Pages per Day | 6564 | 18719 |
| Sites per Day | 64 | 123 |
| Visits per Day | 135 | 180 |
| KBytes per Day | 1878364 | 7020822 |
| Hits by Response Code | ||
| Code 200 - OK | 76.99% | 590799 |
| Code 206 - Partial Content | 0.00% | 17 |
| Code 301 - Moved Permanently | 0.00% | 13 |
| Code 304 - Not Modified | 10.31% | 79124 |
| Code 400 - Bad Request | 0.46% | 3548 |
| Code 403 - Forbidden | 0.02% | 160 |
| Code 404 - Not Found | 6.86% | 52646 |
| Code 405 - Method Not Allowed | 0.05% | 415 |
| Code 408 - Request Timeout | 5.28% | 40550 |
| Code 417 - Expectation Failed | 0.00% | 3 |
| Code 500 - Internal Server Error | 0.00% | 5 |
| Code 501 - Not Implemented | 0.01% | 62 |
| Daily Statistics for February 2026 | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Day | Hits | Files | Pages | Visits | Sites | KBytes | ||||||
| 1 | 7504 | 0.98% | 5311 | 0.90% | 5285 | 2.88% | 140 | 3.70% | 119 | 6.55% | 1664305 | 3.16% |
| 2 | 31190 | 4.06% | 25227 | 4.27% | 5906 | 3.21% | 156 | 4.12% | 123 | 6.77% | 2931856 | 5.57% |
| 3 | 23670 | 3.08% | 17610 | 2.98% | 5457 | 2.97% | 125 | 3.30% | 102 | 5.61% | 1081955 | 2.06% |
| 4 | 25778 | 3.36% | 20443 | 3.46% | 5652 | 3.07% | 137 | 3.62% | 106 | 5.83% | 2594290 | 4.93% |
| 5 | 24458 | 3.19% | 19984 | 3.38% | 5506 | 3.00% | 127 | 3.35% | 100 | 5.50% | 5630061 | 10.70% |
| 6 | 34202 | 4.46% | 27905 | 4.72% | 5619 | 3.06% | 151 | 3.99% | 98 | 5.39% | 7020822 | 13.35% |
| 7 | 12679 | 1.65% | 9838 | 1.67% | 5326 | 2.90% | 133 | 3.51% | 94 | 5.17% | 582524 | 1.11% |
| 8 | 10048 | 1.31% | 7365 | 1.25% | 5306 | 2.89% | 132 | 3.48% | 90 | 4.95% | 732549 | 1.39% |
| 9 | 66483 | 8.66% | 42447 | 7.18% | 18719 | 10.18% | 147 | 3.88% | 109 | 6.00% | 2434939 | 4.63% |
| 10 | 50649 | 6.60% | 29177 | 4.94% | 17707 | 9.63% | 146 | 3.85% | 112 | 6.16% | 2725994 | 5.18% |
| 11 | 39541 | 5.15% | 28541 | 4.83% | 5873 | 3.20% | 154 | 4.07% | 115 | 6.33% | 1999647 | 3.80% |
| 12 | 29885 | 3.89% | 24002 | 4.06% | 6085 | 3.31% | 180 | 4.75% | 106 | 5.83% | 1829083 | 3.48% |
| 13 | 43917 | 5.72% | 38994 | 6.60% | 5375 | 2.92% | 143 | 3.78% | 87 | 4.79% | 1998381 | 3.80% |
| 14 | 18915 | 2.47% | 15524 | 2.63% | 7105 | 3.87% | 136 | 3.59% | 82 | 4.51% | 1287032 | 2.45% |
| 15 | 9247 | 1.21% | 6832 | 1.16% | 5710 | 3.11% | 168 | 4.44% | 101 | 5.56% | 500576 | 0.95% |
| 16 | 25352 | 3.30% | 21868 | 3.70% | 5540 | 3.01% | 159 | 4.20% | 96 | 5.28% | 1896747 | 3.61% |
| 17 | 27736 | 3.61% | 20123 | 3.41% | 6366 | 3.46% | 176 | 4.65% | 122 | 6.71% | 1137337 | 2.16% |
| 18 | 27583 | 3.59% | 23747 | 4.02% | 5372 | 2.92% | 137 | 3.62% | 89 | 4.90% | 1323568 | 2.52% |
| 19 | 52669 | 6.86% | 42140 | 7.13% | 5580 | 3.04% | 114 | 3.01% | 92 | 5.06% | 1926940 | 3.66% |
| 20 | 27075 | 3.53% | 21921 | 3.71% | 5656 | 3.08% | 110 | 2.90% | 80 | 4.40% | 1078936 | 2.05% |
| 21 | 16449 | 2.14% | 12615 | 2.14% | 5791 | 3.15% | 115 | 3.04% | 79 | 4.35% | 875516 | 1.66% |
| 22 | 15213 | 1.98% | 10593 | 1.79% | 5978 | 3.25% | 127 | 3.35% | 98 | 5.39% | 638401 | 1.21% |
| 23 | 19529 | 2.55% | 15454 | 2.62% | 5517 | 3.00% | 117 | 3.09% | 97 | 5.34% | 1278799 | 2.43% |
| 24 | 25985 | 3.39% | 20677 | 3.50% | 5477 | 2.98% | 118 | 3.12% | 94 | 5.17% | 1731474 | 3.29% |
| 25 | 28111 | 3.66% | 23133 | 3.92% | 5387 | 2.93% | 136 | 3.59% | 100 | 5.50% | 2352292 | 4.47% |
| 26 | 34338 | 4.47% | 28382 | 4.80% | 5603 | 3.05% | 137 | 3.62% | 120 | 6.60% | 1497090 | 2.85% |
| 27 | 22038 | 2.87% | 16452 | 2.78% | 5665 | 3.08% | 118 | 3.12% | 85 | 4.68% | 1098011 | 2.09% |
| 28 | 17098 | 2.23% | 14494 | 2.45% | 5251 | 2.86% | 117 | 3.09% | 96 | 5.28% | 745079 | 1.42% |
| Hourly Statistics for February 2026 | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Hour | Hits | Files | Pages | KBytes | ||||||||
| Avg | Total | Avg | Total | Avg | Total | Avg | Total | |||||
| 0 | 305 | 8540 | 1.11% | 199 | 5582 | 0.94% | 228 | 6390 | 3.48% | 33305 | 932528 | 1.77% |
| 1 | 294 | 8235 | 1.07% | 215 | 6025 | 1.02% | 221 | 6208 | 3.38% | 42567 | 1191883 | 2.27% |
| 2 | 332 | 9311 | 1.21% | 242 | 6795 | 1.15% | 225 | 6307 | 3.43% | 9171 | 256792 | 0.49% |
| 3 | 350 | 9801 | 1.28% | 270 | 7568 | 1.28% | 222 | 6219 | 3.38% | 27562 | 771741 | 1.47% |
| 4 | 375 | 10513 | 1.37% | 234 | 6556 | 1.11% | 260 | 7307 | 3.98% | 19645 | 550065 | 1.05% |
| 5 | 336 | 9419 | 1.23% | 224 | 6296 | 1.07% | 246 | 6908 | 3.76% | 35076 | 982121 | 1.87% |
| 6 | 641 | 17969 | 2.34% | 513 | 14379 | 2.43% | 230 | 6445 | 3.51% | 67350 | 1885787 | 3.59% |
| 7 | 1858 | 52025 | 6.78% | 1144 | 32042 | 5.42% | 662 | 18538 | 10.09% | 72712 | 2035938 | 3.87% |
| 8 | 1751 | 49041 | 6.39% | 1350 | 37824 | 6.40% | 248 | 6949 | 3.78% | 105484 | 2953550 | 5.62% |
| 9 | 1671 | 46791 | 6.10% | 1359 | 38077 | 6.45% | 247 | 6919 | 3.76% | 150839 | 4223502 | 8.03% |
| 10 | 1489 | 41711 | 5.44% | 1196 | 33495 | 5.67% | 234 | 6576 | 3.58% | 199233 | 5578525 | 10.61% |
| 11 | 2309 | 64658 | 8.43% | 1950 | 54607 | 9.24% | 235 | 6593 | 3.59% | 213441 | 5976347 | 11.36% |
| 12 | 1494 | 41834 | 5.45% | 1218 | 34117 | 5.77% | 228 | 6389 | 3.48% | 156264 | 4375396 | 8.32% |
| 13 | 2097 | 58729 | 7.65% | 1745 | 48874 | 8.27% | 247 | 6920 | 3.76% | 102726 | 2876324 | 5.47% |
| 14 | 2301 | 64441 | 8.40% | 2073 | 58069 | 9.83% | 235 | 6588 | 3.58% | 131383 | 3678738 | 6.99% |
| 15 | 1665 | 46640 | 6.08% | 1376 | 38554 | 6.53% | 238 | 6682 | 3.64% | 96792 | 2710171 | 5.15% |
| 16 | 1194 | 33441 | 4.36% | 978 | 27405 | 4.64% | 226 | 6343 | 3.45% | 110289 | 3088080 | 5.87% |
| 17 | 889 | 24919 | 3.25% | 670 | 18772 | 3.18% | 232 | 6501 | 3.54% | 43653 | 1222273 | 2.32% |
| 18 | 914 | 25614 | 3.34% | 636 | 17818 | 3.02% | 252 | 7066 | 3.84% | 60364 | 1690189 | 3.21% |
| 19 | 993 | 27828 | 3.63% | 808 | 22649 | 3.83% | 226 | 6333 | 3.45% | 44495 | 1245862 | 2.37% |
| 20 | 692 | 19389 | 2.53% | 520 | 14566 | 2.47% | 230 | 6441 | 3.50% | 34169 | 956745 | 1.82% |
| 21 | 1115 | 31245 | 4.07% | 711 | 19920 | 3.37% | 448 | 12553 | 6.83% | 24236 | 678613 | 1.29% |
| 22 | 1699 | 47584 | 6.20% | 1053 | 29506 | 4.99% | 421 | 11797 | 6.42% | 72219 | 2022145 | 3.84% |
| 23 | 630 | 17664 | 2.30% | 403 | 11303 | 1.91% | 315 | 8842 | 4.81% | 25389 | 710888 | 1.35% |
| Top 10 of 107 Total Entry Pages | |||||
|---|---|---|---|---|---|
| # | Hits | Visits | URL | ||
| 1 | 102963 | 13.42% | 2792 | 90.59% | / |
| 2 | 3757 | 0.49% | 131 | 4.25% | /blaetterkatalog/ |
| 3 | 1235 | 0.16% | 41 | 1.33% | /blaetterkatalog/blaetterkatalog/phplucene/autocomp.php |
| 4 | 278 | 0.04% | 7 | 0.23% | /blaetterkatalog/blaetterkatalog/phplucene/search.php |
| 5 | 137 | 0.02% | 6 | 0.19% | /usage_202510.html |
| 6 | 5 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/html/betriebsanleitung_wwwmaedlerde_w.html |
| 7 | 3 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.04.2024/html/safety_data_sheets.html |
| 8 | 19 | 0.00% | 2 | 0.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.04.2024/pdf/ |
| 9 | 2 | 0.00% | 1 | 0.03% | /blaetterkatalog/blaetterkatalog/php/web/print_save.php |
| 10 | 540 | 0.07% | 1 | 0.03% | /blaetterkatalog/blaetterkatalog/phplucene/details.php |
| Top 10 of 108 Total Exit Pages | |||||
|---|---|---|---|---|---|
| # | Hits | Visits | URL | ||
| 1 | 102963 | 13.42% | 2649 | 90.56% | / |
| 2 | 3757 | 0.49% | 115 | 3.93% | /blaetterkatalog/ |
| 3 | 540 | 0.07% | 43 | 1.47% | /blaetterkatalog/blaetterkatalog/phplucene/details.php |
| 4 | 278 | 0.04% | 7 | 0.24% | /blaetterkatalog/blaetterkatalog/phplucene/search.php |
| 5 | 137 | 0.02% | 3 | 0.10% | /usage_202510.html |
| 6 | 2 | 0.00% | 2 | 0.07% | /blaetterkatalog/blaetterkatalog/php/web/print_save.php |
| 7 | 12 | 0.00% | 2 | 0.07% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_raw/ |
| 8 | 4 | 0.00% | 2 | 0.07% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.04.2024/html/reworking_within_h_service_41.html |
| 9 | 19 | 0.00% | 2 | 0.07% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.04.2024/pdf/ |
| 10 | 27 | 0.00% | 2 | 0.07% | /usage_202602.html |
| Top 30 of 1817 Total Sites | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Visits | Hostname | ||||
| 1 | 153367 | 19.99% | 130633 | 22.11% | 11676106 | 22.20% | 50 | 1.32% | alternativetobowex.maedler.de |
| 2 | 151873 | 19.79% | 129632 | 21.94% | 22270475 | 42.34% | 92 | 2.43% | alternativezuseegering.maedler.de |
| 3 | 140942 | 18.37% | 118572 | 20.07% | 7898965 | 15.02% | 45 | 1.19% | fr.maedler.com |
| 4 | 120926 | 15.76% | 80617 | 13.65% | 803803 | 1.53% | 1 | 0.03% | srv109stg.maedlergmbh.local |
| 5 | 92434 | 12.05% | 78442 | 13.28% | 6687999 | 12.72% | 34 | 0.90% | alternativezubowex.maedler.de |
| 6 | 38592 | 5.03% | 2819 | 0.48% | 46486 | 0.09% | 21 | 0.55% | eu.scan.blacklens.io |
| 7 | 20366 | 2.65% | 17988 | 3.04% | 549882 | 1.05% | 61 | 1.61% | 100.121.0.1 |
| 8 | 16035 | 2.09% | 16035 | 2.71% | 159879 | 0.30% | 2 | 0.05% | 200.11.0.20 |
| 9 | 3677 | 0.48% | 94 | 0.02% | 13411 | 0.03% | 4 | 0.11% | 195.178.110.199 |
| 10 | 2859 | 0.37% | 2611 | 0.44% | 56199 | 0.11% | 11 | 0.29% | 200.11.7.111 |
| 11 | 2169 | 0.28% | 1735 | 0.29% | 1628690 | 3.10% | 17 | 0.45% | fi.maedler.com |
| 12 | 1861 | 0.24% | 1808 | 0.31% | 117588 | 0.22% | 9 | 0.24% | pc58ddw11.maedlergmbh.local |
| 13 | 1710 | 0.22% | 11 | 0.00% | 409 | 0.00% | 1 | 0.03% | 185.177.72.13 |
| 14 | 1710 | 0.22% | 11 | 0.00% | 409 | 0.00% | 1 | 0.03% | 185.177.72.30 |
| 15 | 1546 | 0.20% | 1279 | 0.22% | 41254 | 0.08% | 6 | 0.16% | 200.11.7.161 |
| 16 | 747 | 0.10% | 715 | 0.12% | 51163 | 0.10% | 1 | 0.03% | 200.11.7.135 |
| 17 | 707 | 0.09% | 4 | 0.00% | 173 | 0.00% | 2 | 0.05% | 185.177.72.52 |
| 18 | 681 | 0.09% | 4 | 0.00% | 170 | 0.00% | 10 | 0.26% | silver.inc |
| 19 | 648 | 0.08% | 642 | 0.11% | 37744 | 0.07% | 3 | 0.08% | pc48ddw10.maedlergmbh.local |
| 20 | 574 | 0.07% | 536 | 0.09% | 48051 | 0.09% | 24 | 0.63% | 200.11.7.88 |
| 21 | 567 | 0.07% | 549 | 0.09% | 16623 | 0.03% | 4 | 0.11% | 200.11.7.208 |
| 22 | 552 | 0.07% | 331 | 0.06% | 6730 | 0.01% | 5 | 0.13% | 200.11.7.112 |
| 23 | 443 | 0.06% | 435 | 0.07% | 17095 | 0.03% | 5 | 0.13% | 200.11.7.97 |
| 24 | 437 | 0.06% | 424 | 0.07% | 11285 | 0.02% | 5 | 0.13% | 200.11.7.156 |
| 25 | 407 | 0.05% | 402 | 0.07% | 35578 | 0.07% | 2 | 0.05% | pc59ddw11.maedlergmbh.local |
| 26 | 382 | 0.05% | 11 | 0.00% | 180 | 0.00% | 1 | 0.03% | 172-235-168-35.ip.linodeusercontent.com |
| 27 | 305 | 0.04% | 23 | 0.00% | 287 | 0.00% | 24 | 0.63% | 45.135.193.11.ptr.pfcloud.network |
| 28 | 302 | 0.04% | 261 | 0.04% | 14147 | 0.03% | 2 | 0.05% | 200.11.7.142 |
| 29 | 293 | 0.04% | 0 | 0.00% | 74 | 0.00% | 48 | 1.27% | 101.168.158.34.bc.googleusercontent.com |
| 30 | 286 | 0.04% | 3 | 0.00% | 78 | 0.00% | 1 | 0.03% | 103.158.121.29 |
| Top 10 of 1817 Total Sites By KBytes | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Visits | Hostname | ||||
| 1 | 151873 | 19.79% | 129632 | 21.94% | 22270475 | 42.34% | 92 | 2.43% | alternativezuseegering.maedler.de |
| 2 | 153367 | 19.99% | 130633 | 22.11% | 11676106 | 22.20% | 50 | 1.32% | alternativetobowex.maedler.de |
| 3 | 140942 | 18.37% | 118572 | 20.07% | 7898965 | 15.02% | 45 | 1.19% | fr.maedler.com |
| 4 | 92434 | 12.05% | 78442 | 13.28% | 6687999 | 12.72% | 34 | 0.90% | alternativezubowex.maedler.de |
| 5 | 2169 | 0.28% | 1735 | 0.29% | 1628690 | 3.10% | 17 | 0.45% | fi.maedler.com |
| 6 | 120926 | 15.76% | 80617 | 13.65% | 803803 | 1.53% | 1 | 0.03% | srv109stg.maedlergmbh.local |
| 7 | 20366 | 2.65% | 17988 | 3.04% | 549882 | 1.05% | 61 | 1.61% | 100.121.0.1 |
| 8 | 39 | 0.01% | 37 | 0.01% | 246556 | 0.47% | 1 | 0.03% | 200.11.7.193 |
| 9 | 16035 | 2.09% | 16035 | 2.71% | 159879 | 0.30% | 2 | 0.05% | 200.11.0.20 |
| 10 | 1861 | 0.24% | 1808 | 0.31% | 117588 | 0.22% | 9 | 0.24% | pc58ddw11.maedlergmbh.local |
| Top 30 of 475 Total Referrers | |||
|---|---|---|---|
| # | Hits | Referrer | |
| 1 | 531181 | 69.22% | https://blaetterkatalog.maedler.de/blaetterkatalog/index.html |
| 2 | 225172 | 29.34% | - (Direct Request) |
| 3 | 6557 | 0.85% | https://blaetterkatalog.maedler.de/blaetterkatalog/ |
| 4 | 915 | 0.12% | https://www.maedler.de/ |
| 5 | 662 | 0.09% | https://blaetterkatalog.maedler.de/ |
| 6 | 548 | 0.07% | https://www.google.com/ |
| 7 | 171 | 0.02% | http://94.186.231.110 |
| 8 | 165 | 0.02% | https://94.186.231.110 |
| 9 | 150 | 0.02% | https://94.186.231.110/ |
| 10 | 112 | 0.01% | http://94.186.231.110:443/ |
| 11 | 105 | 0.01% | https://www.maedler.ch/ |
| 12 | 66 | 0.01% | http://94.186.231.110/ |
| 13 | 65 | 0.01% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Splined shafts and splined hubs, splined shafts.pdf |
| 14 | 56 | 0.01% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Trapezoidal screws and ball screws.pdf |
| 15 | 44 | 0.01% | https://www.parlock.dk/ |
| 16 | 43 | 0.01% | https://blaetterkatalog.maedler.de/usage_202505.html |
| 17 | 41 | 0.01% | https://www.maedler.nl/ |
| 18 | 41 | 0.01% | https://www.maedler.org/ |
| 19 | 40 | 0.01% | https://www.maedler.at/ |
| 20 | 32 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Roller chains DIN ISO 606.pdf |
| 21 | 28 | 0.00% | http://blaetterkatalog.maedler.de |
| 22 | 26 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/html/rechengang_wichtig_berechnung.html |
| 23 | 26 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Rack and pinions.pdf |
| 24 | 23 | 0.00% | https://www.3dfindit.com/ |
| 25 | 22 | 0.00% | https://blaetterkatalog.maedler.de |
| 26 | 21 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/html/passungen_einheitsbohrungen_einh.html |
| 27 | 21 | 0.00% | https://cdn-product-content.traceparts.com/ |
| 28 | 20 | 0.00% | https://blaetterkatalog.maedler.de/usage_202509.html |
| 29 | 18 | 0.00% | () |
| 30 | 18 | 0.00% | https://www.bing.com/ |
| Top 1 of 1 Total Search Strings | |||
|---|---|---|---|
| # | Hits | Search String | |
| 1 | 1 | 100.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/index.htmlcatalog=maedler_katalog43_en |
| Top 15 of 2666 Total User Agents | |||
|---|---|---|---|
| # | Hits | User Agent | |
| 1 | 111594 | 14.54% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/144.0.0.0 Safari/537.36 |
| 2 | 80614 | 10.51% | Mozilla/5.0 (compatible; PRTG Network Monitor (www.paessler.com); Windows) |
| 3 | 80088 | 10.44% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/144.0.0.0 Safari/537.36 Edg/144.0.0.0 |
| 4 | 72834 | 9.49% | Mozilla/5.0 (Windows NT 10.0; Win64; x64; rv:147.0) Gecko/20100101 Firefox/147.0 |
| 5 | 66474 | 8.66% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/145.0.0.0 Safari/537.36 |
| 6 | 36261 | 4.73% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/145.0.0.0 Safari/537.36 Edg/145.0.0.0 |
| 7 | 19653 | 2.56% | Mozilla/5.0 (Linux; Android 10; K) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/145.0.0.0 Mobile Safari/537.36 |
| 8 | 16127 | 2.10% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/142.0.0.0 Safari/537.36 OPR/126.0.0.0 |
| 9 | 16035 | 2.09% | Auvik HTTP Monitor |
| 10 | 14835 | 1.93% | Mozilla/4.0 (compatible; MSIE 8.0; Windows NT 5.1; Trident/4.0; blacklens.io) |
| 11 | 14047 | 1.83% | Mozilla/5.0 (Linux; Android 10; K) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/144.0.0.0 Mobile Safari/537.36 |
| 12 | 13106 | 1.71% | Mozilla/5.0 (Windows NT 10.0; Win64; x64; rv:140.0) Gecko/20100101 Firefox/140.0 |
| 13 | 12860 | 1.68% | Mozilla/5.0 (Windows NT 10.0; Win64; x64; rv:148.0) Gecko/20100101 Firefox/148.0 |
| 14 | 12286 | 1.60% | Mozilla/5.0 (iPhone; CPU iPhone OS 18_7 like Mac OS X) AppleWebKit/605.1.15 (KHTML, like Gecko) Version/26.2 Mobile/15E148 Sa |
| 15 | 10908 | 1.42% | Mozilla/5.0 (X11; Linux x86_64; rv:147.0) Gecko/20100101 Firefox/147.0 |
| Top 30 of 31 Total Countries | |||||||
|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Country | |||
| 1 | 397694 | 51.83% | 338709 | 57.33% | 40634594 | 77.26% | Germany |
| 2 | 183955 | 23.97% | 127920 | 21.65% | 2374703 | 4.52% | Unresolved/Unknown |
| 3 | 145822 | 19.00% | 121097 | 20.50% | 9535554 | 18.13% | Commercial (com) |
| 4 | 38639 | 5.04% | 2858 | 0.48% | 46877 | 0.09% | British Indian Ocean Territory |
| 5 | 694 | 0.09% | 82 | 0.01% | 926 | 0.00% | Network (net) |
| 6 | 207 | 0.03% | 63 | 0.01% | 635 | 0.00% | Non-Profit (org) |
| 7 | 120 | 0.02% | 0 | 0.00% | 23 | 0.00% | France |
| 8 | 95 | 0.01% | 32 | 0.01% | 331 | 0.00% | United Kingdom |
| 9 | 26 | 0.00% | 8 | 0.00% | 84 | 0.00% | Anguilla |
| 10 | 17 | 0.00% | 8 | 0.00% | 82 | 0.00% | European Union |
| 11 | 12 | 0.00% | 3 | 0.00% | 32 | 0.00% | United States |
| 12 | 8 | 0.00% | 0 | 0.00% | 2 | 0.00% | Bulgaria |
| 13 | 8 | 0.00% | 8 | 0.00% | 80 | 0.00% | Japan |
| 14 | 6 | 0.00% | 6 | 0.00% | 60 | 0.00% | Brazil |
| 15 | 6 | 0.00% | 6 | 0.00% | 60 | 0.00% | Russian Federation |
| 16 | 5 | 0.00% | 0 | 0.00% | 1 | 0.00% | India |
| 17 | 5 | 0.00% | 2 | 0.00% | 21 | 0.00% | Poland |
| 18 | 4 | 0.00% | 2 | 0.00% | 20 | 0.00% | Argentina |
| 19 | 3 | 0.00% | 0 | 0.00% | 1 | 0.00% | Turkey |
| 20 | 3 | 0.00% | 3 | 0.00% | 30 | 0.00% | Tanzania |
| 21 | 2 | 0.00% | 1 | 0.00% | 10 | 0.00% | China |
| 22 | 2 | 0.00% | 2 | 0.00% | 20 | 0.00% | Czech Republic |
| 23 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Austria |
| 24 | 1 | 0.00% | 0 | 0.00% | 0 | 0.00% | Congo |
| 25 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Spain |
| 26 | 1 | 0.00% | 0 | 0.00% | 0 | 0.00% | Iran |
| 27 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Italy |
| 28 | 1 | 0.00% | 0 | 0.00% | 0 | 0.00% | Mozambique |
| 29 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Netherlands |
| 30 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Viet Nam |
| Generated by Webalizer Version 2.23 |