[Daily Statistics] [Hourly Statistics] [URLs] [Entry] [Exit] [Sites] [Referrers] [Search] [Agents] [Countries]
| Monthly Statistics for March 2026 | ||
|---|---|---|
| Total Hits | 746298 | |
| Total Files | 595512 | |
| Total Pages | 182707 | |
| Total Visits | 3631 | |
| Total KBytes | 57576170 | |
| Total Unique Sites | 2009 | |
| Total Unique URLs | 61254 | |
| Total Unique Referrers | 875 | |
| Total Unique User Agents | 2675 | |
| . | Avg | Max |
| Hits per Hour | 1003 | 16429 |
| Hits per Day | 24074 | 46212 |
| Files per Day | 19210 | 38910 |
| Pages per Day | 5893 | 7960 |
| Sites per Day | 64 | 136 |
| Visits per Day | 117 | 151 |
| KBytes per Day | 1857296 | 4169408 |
| Hits by Response Code | ||
| Code 200 - OK | 79.80% | 595512 |
| Code 206 - Partial Content | 0.00% | 15 |
| Code 301 - Moved Permanently | 0.00% | 8 |
| Code 304 - Not Modified | 12.24% | 91313 |
| Code 400 - Bad Request | 0.23% | 1744 |
| Code 403 - Forbidden | 0.00% | 2 |
| Code 404 - Not Found | 1.51% | 11268 |
| Code 405 - Method Not Allowed | 0.08% | 584 |
| Code 408 - Request Timeout | 6.14% | 45847 |
| Code 500 - Internal Server Error | 0.00% | 2 |
| Code 501 - Not Implemented | 0.00% | 3 |
| Daily Statistics for March 2026 | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Day | Hits | Files | Pages | Visits | Sites | KBytes | ||||||
| 1 | 11751 | 1.57% | 8264 | 1.39% | 6431 | 3.52% | 111 | 3.06% | 102 | 5.08% | 371136 | 0.64% |
| 2 | 39652 | 5.31% | 34059 | 5.72% | 5375 | 2.94% | 121 | 3.33% | 106 | 5.28% | 1620199 | 2.81% |
| 3 | 42869 | 5.74% | 32412 | 5.44% | 6567 | 3.59% | 112 | 3.08% | 102 | 5.08% | 2384412 | 4.14% |
| 4 | 40083 | 5.37% | 34340 | 5.77% | 5691 | 3.11% | 125 | 3.44% | 101 | 5.03% | 1806692 | 3.14% |
| 5 | 25292 | 3.39% | 17976 | 3.02% | 5497 | 3.01% | 116 | 3.19% | 103 | 5.13% | 847281 | 1.47% |
| 6 | 23440 | 3.14% | 17673 | 2.97% | 5569 | 3.05% | 116 | 3.19% | 105 | 5.23% | 1586472 | 2.76% |
| 7 | 11563 | 1.55% | 9241 | 1.55% | 5325 | 2.91% | 101 | 2.78% | 91 | 4.53% | 284772 | 0.49% |
| 8 | 11501 | 1.54% | 9001 | 1.51% | 5190 | 2.84% | 94 | 2.59% | 83 | 4.13% | 852798 | 1.48% |
| 9 | 35702 | 4.78% | 29620 | 4.97% | 5700 | 3.12% | 107 | 2.95% | 102 | 5.08% | 1664777 | 2.89% |
| 10 | 28752 | 3.85% | 22359 | 3.75% | 6510 | 3.56% | 133 | 3.66% | 129 | 6.42% | 1643710 | 2.85% |
| 11 | 46212 | 6.19% | 38910 | 6.53% | 7776 | 4.26% | 146 | 4.02% | 124 | 6.17% | 3297063 | 5.73% |
| 12 | 31418 | 4.21% | 26315 | 4.42% | 7009 | 3.84% | 141 | 3.88% | 120 | 5.97% | 2626677 | 4.56% |
| 13 | 21531 | 2.89% | 16863 | 2.83% | 5578 | 3.05% | 126 | 3.47% | 107 | 5.33% | 1066442 | 1.85% |
| 14 | 17214 | 2.31% | 12924 | 2.17% | 5522 | 3.02% | 100 | 2.75% | 82 | 4.08% | 974113 | 1.69% |
| 15 | 7263 | 0.97% | 4634 | 0.78% | 5376 | 2.94% | 125 | 3.44% | 101 | 5.03% | 1150708 | 2.00% |
| 16 | 27891 | 3.74% | 22940 | 3.85% | 5516 | 3.02% | 119 | 3.28% | 107 | 5.33% | 1875370 | 3.26% |
| 17 | 45544 | 6.10% | 37000 | 6.21% | 5827 | 3.19% | 114 | 3.14% | 106 | 5.28% | 3334873 | 5.79% |
| 18 | 24795 | 3.32% | 18552 | 3.12% | 5665 | 3.10% | 120 | 3.30% | 98 | 4.88% | 1668017 | 2.90% |
| 19 | 26390 | 3.54% | 22170 | 3.72% | 5787 | 3.17% | 138 | 3.80% | 116 | 5.77% | 2362892 | 4.10% |
| 20 | 25395 | 3.40% | 20599 | 3.46% | 5895 | 3.23% | 151 | 4.16% | 136 | 6.77% | 2411011 | 4.19% |
| 21 | 9593 | 1.29% | 6385 | 1.07% | 6107 | 3.34% | 122 | 3.36% | 94 | 4.68% | 1706431 | 2.96% |
| 22 | 13188 | 1.77% | 10669 | 1.79% | 5445 | 2.98% | 119 | 3.28% | 91 | 4.53% | 2234077 | 3.88% |
| 23 | 21365 | 2.86% | 17561 | 2.95% | 5738 | 3.14% | 128 | 3.53% | 91 | 4.53% | 2549332 | 4.43% |
| 24 | 12898 | 1.73% | 10260 | 1.72% | 5530 | 3.03% | 146 | 4.02% | 108 | 5.38% | 1988353 | 3.45% |
| 25 | 20210 | 2.71% | 16968 | 2.85% | 5327 | 2.92% | 118 | 3.25% | 93 | 4.63% | 1068856 | 1.86% |
| 26 | 21521 | 2.88% | 17557 | 2.95% | 5687 | 3.11% | 134 | 3.69% | 92 | 4.58% | 4040158 | 7.02% |
| 27 | 22908 | 3.07% | 17826 | 2.99% | 6511 | 3.56% | 128 | 3.53% | 101 | 5.03% | 3034306 | 5.27% |
| 28 | 9024 | 1.21% | 6702 | 1.13% | 5606 | 3.07% | 103 | 2.84% | 82 | 4.08% | 985758 | 1.71% |
| 29 | 14273 | 1.91% | 11682 | 1.96% | 5332 | 2.92% | 107 | 2.95% | 89 | 4.43% | 1083684 | 1.88% |
| 30 | 32449 | 4.35% | 24602 | 4.13% | 7960 | 4.36% | 107 | 2.95% | 90 | 4.48% | 4169408 | 7.24% |
| 31 | 24611 | 3.30% | 19448 | 3.27% | 5658 | 3.10% | 90 | 2.48% | 94 | 4.68% | 886393 | 1.54% |
| Hourly Statistics for March 2026 | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Hour | Hits | Files | Pages | KBytes | ||||||||
| Avg | Total | Avg | Total | Avg | Total | Avg | Total | |||||
| 0 | 338 | 10505 | 1.41% | 258 | 8024 | 1.35% | 227 | 7050 | 3.86% | 27489 | 852165 | 1.48% |
| 1 | 318 | 9888 | 1.32% | 238 | 7383 | 1.24% | 226 | 7028 | 3.85% | 40216 | 1246702 | 2.17% |
| 2 | 372 | 11537 | 1.55% | 300 | 9302 | 1.56% | 221 | 6875 | 3.76% | 49919 | 1547475 | 2.69% |
| 3 | 312 | 9673 | 1.30% | 220 | 6850 | 1.15% | 222 | 6886 | 3.77% | 15922 | 493584 | 0.86% |
| 4 | 323 | 10024 | 1.34% | 212 | 6585 | 1.11% | 223 | 6916 | 3.79% | 38950 | 1207457 | 2.10% |
| 5 | 324 | 10044 | 1.35% | 207 | 6421 | 1.08% | 259 | 8036 | 4.40% | 39316 | 1218802 | 2.12% |
| 6 | 772 | 23944 | 3.21% | 618 | 19173 | 3.22% | 242 | 7517 | 4.11% | 67142 | 2081401 | 3.62% |
| 7 | 826 | 25635 | 3.43% | 575 | 17839 | 3.00% | 252 | 7830 | 4.29% | 85278 | 2643611 | 4.59% |
| 8 | 1523 | 47243 | 6.33% | 1294 | 40141 | 6.74% | 239 | 7428 | 4.07% | 137896 | 4274766 | 7.42% |
| 9 | 1580 | 48998 | 6.57% | 1284 | 39817 | 6.69% | 261 | 8098 | 4.43% | 124040 | 3845246 | 6.68% |
| 10 | 1918 | 59475 | 7.97% | 1558 | 48303 | 8.11% | 309 | 9587 | 5.25% | 123581 | 3831017 | 6.65% |
| 11 | 2131 | 66075 | 8.85% | 1727 | 53565 | 8.99% | 255 | 7928 | 4.34% | 157328 | 4877168 | 8.47% |
| 12 | 1393 | 43192 | 5.79% | 1123 | 34836 | 5.85% | 238 | 7397 | 4.05% | 116042 | 3597297 | 6.25% |
| 13 | 1861 | 57695 | 7.73% | 1549 | 48031 | 8.07% | 264 | 8196 | 4.49% | 124886 | 3871459 | 6.72% |
| 14 | 1606 | 49813 | 6.67% | 1274 | 39494 | 6.63% | 267 | 8303 | 4.54% | 133455 | 4137114 | 7.19% |
| 15 | 1460 | 45288 | 6.07% | 1168 | 36236 | 6.08% | 244 | 7571 | 4.14% | 92333 | 2862336 | 4.97% |
| 16 | 1228 | 38090 | 5.10% | 969 | 30046 | 5.05% | 262 | 8134 | 4.45% | 83048 | 2574480 | 4.47% |
| 17 | 874 | 27121 | 3.63% | 682 | 21145 | 3.55% | 258 | 8009 | 4.38% | 66581 | 2064023 | 3.58% |
| 18 | 1289 | 39975 | 5.36% | 1114 | 34562 | 5.80% | 242 | 7509 | 4.11% | 72516 | 2248004 | 3.90% |
| 19 | 488 | 15129 | 2.03% | 346 | 10740 | 1.80% | 226 | 7006 | 3.83% | 22811 | 707147 | 1.23% |
| 20 | 1044 | 32365 | 4.34% | 839 | 26026 | 4.37% | 238 | 7401 | 4.05% | 50083 | 1552570 | 2.70% |
| 21 | 1209 | 37484 | 5.02% | 981 | 30435 | 5.11% | 233 | 7245 | 3.97% | 95802 | 2969859 | 5.16% |
| 22 | 415 | 12875 | 1.73% | 312 | 9676 | 1.62% | 227 | 7055 | 3.86% | 26418 | 818943 | 1.42% |
| 23 | 459 | 14230 | 1.91% | 351 | 10882 | 1.83% | 248 | 7702 | 4.22% | 66243 | 2053543 | 3.57% |
| Top 10 of 50 Total Entry Pages | |||||
|---|---|---|---|---|---|
| # | Hits | Visits | URL | ||
| 1 | 110428 | 14.80% | 2688 | 90.66% | / |
| 2 | 4662 | 0.62% | 117 | 3.95% | /blaetterkatalog/ |
| 3 | 1355 | 0.18% | 64 | 2.16% | /blaetterkatalog/blaetterkatalog/phplucene/autocomp.php |
| 4 | 958 | 0.13% | 23 | 0.78% | /usage_202510.html |
| 5 | 371 | 0.05% | 22 | 0.74% | /blaetterkatalog/blaetterkatalog/phplucene/search.php |
| 6 | 5 | 0.00% | 4 | 0.13% | /blaetterkatalog/blaetterkatalog/php/web/print_save.php |
| 7 | 25 | 0.00% | 3 | 0.10% | /usage_202504.html |
| 8 | 21 | 0.00% | 2 | 0.07% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.04.2024/html/maedler_material_clearance_2.html |
| 9 | 30 | 0.00% | 1 | 0.03% | /blaetterkatalog/catalogs/ |
| 10 | 20 | 0.00% | 1 | 0.03% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/ |
| Top 10 of 55 Total Exit Pages | |||||
|---|---|---|---|---|---|
| # | Hits | Visits | URL | ||
| 1 | 110428 | 14.80% | 2592 | 90.95% | / |
| 2 | 4662 | 0.62% | 89 | 3.12% | /blaetterkatalog/ |
| 3 | 865 | 0.12% | 78 | 2.74% | /blaetterkatalog/blaetterkatalog/phplucene/details.php |
| 4 | 958 | 0.13% | 13 | 0.46% | /usage_202510.html |
| 5 | 268 | 0.04% | 9 | 0.32% | /usage_202603.html |
| 6 | 371 | 0.05% | 8 | 0.28% | /blaetterkatalog/blaetterkatalog/phplucene/search.php |
| 7 | 25 | 0.00% | 5 | 0.18% | /usage_202504.html |
| 8 | 29 | 0.00% | 4 | 0.14% | /usage_202507.html |
| 9 | 30 | 0.00% | 2 | 0.07% | /blaetterkatalog/catalogs/ |
| 10 | 31 | 0.00% | 2 | 0.07% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.04.2024/pdf/ |
| Top 30 of 2009 Total Sites | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Visits | Hostname | ||||
| 1 | 238362 | 31.94% | 197997 | 33.25% | 28562931 | 49.61% | 45 | 1.24% | alternativetobowex.maedler.de |
| 2 | 144311 | 19.34% | 116666 | 19.59% | 8861938 | 15.39% | 41 | 1.13% | nginx.maedler.de |
| 3 | 133717 | 17.92% | 89144 | 14.97% | 888825 | 1.54% | 2 | 0.06% | srv109stg.maedlergmbh.local |
| 4 | 120268 | 16.12% | 99628 | 16.73% | 15646980 | 27.18% | 14 | 0.39% | alternativetorotex.maedler.de |
| 5 | 38680 | 5.18% | 33898 | 5.69% | 1827782 | 3.17% | 16 | 0.44% | alternativezubowex.maedler.de |
| 6 | 17808 | 2.39% | 17808 | 2.99% | 177557 | 0.31% | 3 | 0.08% | 200.11.0.20 |
| 7 | 14294 | 1.92% | 12218 | 2.05% | 383666 | 0.67% | 59 | 1.62% | 100.121.0.1 |
| 8 | 5316 | 0.71% | 3873 | 0.65% | 101921 | 0.18% | 27 | 0.74% | 200.11.7.124 |
| 9 | 4098 | 0.55% | 4078 | 0.68% | 136179 | 0.24% | 8 | 0.22% | pc59ddw11.maedlergmbh.local |
| 10 | 3710 | 0.50% | 3694 | 0.62% | 154895 | 0.27% | 9 | 0.25% | pc48ddw10.maedlergmbh.local |
| 11 | 2463 | 0.33% | 1956 | 0.33% | 41411 | 0.07% | 12 | 0.33% | 200.11.7.152 |
| 12 | 2176 | 0.29% | 2142 | 0.36% | 172514 | 0.30% | 11 | 0.30% | pc01ddw11.maedlergmbh.local |
| 13 | 1181 | 0.16% | 902 | 0.15% | 26840 | 0.05% | 7 | 0.19% | 200.11.7.91 |
| 14 | 962 | 0.13% | 0 | 0.00% | 0 | 0.00% | 1 | 0.03% | 185.177.72.49 |
| 15 | 929 | 0.12% | 859 | 0.14% | 15244 | 0.03% | 5 | 0.14% | 200.11.7.109 |
| 16 | 783 | 0.10% | 756 | 0.13% | 64142 | 0.11% | 13 | 0.36% | pc58ddw11.maedlergmbh.local |
| 17 | 780 | 0.10% | 760 | 0.13% | 20695 | 0.04% | 7 | 0.19% | 200.11.7.187 |
| 18 | 713 | 0.10% | 629 | 0.11% | 28971 | 0.05% | 5 | 0.14% | 200.11.7.191 |
| 19 | 707 | 0.09% | 624 | 0.10% | 50878 | 0.09% | 5 | 0.14% | 200.11.7.113 |
| 20 | 570 | 0.08% | 563 | 0.09% | 29132 | 0.05% | 1 | 0.03% | 200.11.7.103 |
| 21 | 535 | 0.07% | 11 | 0.00% | 207 | 0.00% | 1 | 0.03% | 172-235-235-248.ip.linodeusercontent.com |
| 22 | 491 | 0.07% | 261 | 0.04% | 2654 | 0.00% | 209 | 5.76% | 45.205.1.8 |
| 23 | 391 | 0.05% | 389 | 0.07% | 17305 | 0.03% | 2 | 0.06% | 200.11.7.40 |
| 24 | 342 | 0.05% | 282 | 0.05% | 6937 | 0.01% | 3 | 0.08% | 200.11.7.198 |
| 25 | 327 | 0.04% | 5 | 0.00% | 105 | 0.00% | 5 | 0.14% | 103.158.121.29 |
| 26 | 288 | 0.04% | 287 | 0.05% | 19746 | 0.03% | 12 | 0.33% | 200.11.7.125 |
| 27 | 287 | 0.04% | 97 | 0.02% | 1018 | 0.00% | 66 | 1.82% | scan.visionheight.com |
| 28 | 282 | 0.04% | 277 | 0.05% | 22722 | 0.04% | 3 | 0.08% | 200.11.7.107 |
| 29 | 267 | 0.04% | 199 | 0.03% | 6728 | 0.01% | 4 | 0.11% | 200.11.7.208 |
| 30 | 261 | 0.03% | 256 | 0.04% | 13602 | 0.02% | 2 | 0.06% | pc57ddw11.maedlergmbh.local |
| Top 10 of 2009 Total Sites By KBytes | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Visits | Hostname | ||||
| 1 | 238362 | 31.94% | 197997 | 33.25% | 28562931 | 49.61% | 45 | 1.24% | alternativetobowex.maedler.de |
| 2 | 120268 | 16.12% | 99628 | 16.73% | 15646980 | 27.18% | 14 | 0.39% | alternativetorotex.maedler.de |
| 3 | 144311 | 19.34% | 116666 | 19.59% | 8861938 | 15.39% | 41 | 1.13% | nginx.maedler.de |
| 4 | 38680 | 5.18% | 33898 | 5.69% | 1827782 | 3.17% | 16 | 0.44% | alternativezubowex.maedler.de |
| 5 | 133717 | 17.92% | 89144 | 14.97% | 888825 | 1.54% | 2 | 0.06% | srv109stg.maedlergmbh.local |
| 6 | 14294 | 1.92% | 12218 | 2.05% | 383666 | 0.67% | 59 | 1.62% | 100.121.0.1 |
| 7 | 17808 | 2.39% | 17808 | 2.99% | 177557 | 0.31% | 3 | 0.08% | 200.11.0.20 |
| 8 | 2176 | 0.29% | 2142 | 0.36% | 172514 | 0.30% | 11 | 0.30% | pc01ddw11.maedlergmbh.local |
| 9 | 3710 | 0.50% | 3694 | 0.62% | 154895 | 0.27% | 9 | 0.25% | pc48ddw10.maedlergmbh.local |
| 10 | 4098 | 0.55% | 4078 | 0.68% | 136179 | 0.24% | 8 | 0.22% | pc59ddw11.maedlergmbh.local |
| Top 30 of 875 Total Referrers | |||
|---|---|---|---|
| # | Hits | Referrer | |
| 1 | 510608 | 68.42% | https://blaetterkatalog.maedler.de/blaetterkatalog/index.html |
| 2 | 215529 | 28.88% | - (Direct Request) |
| 3 | 11442 | 1.53% | https://blaetterkatalog.maedler.de/blaetterkatalog/ |
| 4 | 4476 | 0.60% | https://blaetterkatalog.maedler.de/ |
| 5 | 939 | 0.13% | https://www.maedler.de/ |
| 6 | 693 | 0.09% | https://www.google.com/ |
| 7 | 327 | 0.04% | http://94.186.231.110:443/ |
| 8 | 91 | 0.01% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Splined shafts and splined hubs, splined shafts.pdf |
| 9 | 88 | 0.01% | https://www.maedler.ch/ |
| 10 | 59 | 0.01% | https://94.186.231.110/ |
| 11 | 58 | 0.01% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Roller chains DIN ISO 606.pdf |
| 12 | 56 | 0.01% | https://www.maedler.nl/ |
| 13 | 52 | 0.01% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Trapezoidal screws and ball screws.pdf |
| 14 | 47 | 0.01% | http://blaetterkatalog.maedler.de |
| 15 | 46 | 0.01% | http://94.186.231.110/ |
| 16 | 44 | 0.01% | https://www.maedler.org/ |
| 17 | 42 | 0.01% | https://blaetterkatalog.maedler.de/usage_202505.html |
| 18 | 41 | 0.01% | https://www.maedler.at/ |
| 19 | 40 | 0.01% | https://www.parlock.dk/ |
| 20 | 34 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/html/rechengang_wichtig_berechnung.html |
| 21 | 32 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Rack and pinions.pdf |
| 22 | 32 | 0.00% | https://cdn-product-content.traceparts.com/ |
| 23 | 27 | 0.00% | https://chatgpt.com/ |
| 24 | 24 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/html/passungen_einheitsbohrungen_einh.html |
| 25 | 16 | 0.00% | https://actintime.be/ |
| 26 | 16 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/html/bohrungstoleranzen_wellentoleran.html |
| 27 | 16 | 0.00% | https://maedler.org/ |
| 28 | 16 | 0.00% | https://www.bing.com/ |
| 29 | 15 | 0.00% | https://blaetterkatalog.maedler.de |
| 30 | 15 | 0.00% | https://blaetterkatalog.maedler.de/usage_202603.html |
| Top 2 of 2 Total Search Strings | |||
|---|---|---|---|
| # | Hits | Search String | |
| 1 | 13 | 92.86% | https://blaetterkatalog.maedler.de/blaetterkatalog/ |
| 2 | 1 | 7.14% | https://blaetterkatalog.maedler.de/blaetterkatalog/index.htmlcatalog=maedler_katalog43_en |
| Top 15 of 2675 Total User Agents | |||
|---|---|---|---|
| # | Hits | User Agent | |
| 1 | 118379 | 15.86% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/145.0.0.0 Safari/537.36 |
| 2 | 89141 | 11.94% | Mozilla/5.0 (compatible; PRTG Network Monitor (www.paessler.com); Windows) |
| 3 | 66563 | 8.92% | Mozilla/5.0 (Windows NT 10.0; Win64; x64; rv:148.0) Gecko/20100101 Firefox/148.0 |
| 4 | 64219 | 8.61% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/145.0.0.0 Safari/537.36 Edg/145.0.0.0 |
| 5 | 59756 | 8.01% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/146.0.0.0 Safari/537.36 Edg/146.0.0.0 |
| 6 | 50049 | 6.71% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/146.0.0.0 Safari/537.36 |
| 7 | 32255 | 4.32% | Mozilla/5.0 (compatible; AhrefsBot/7.0; +http://ahrefs.com/robot/) |
| 8 | 30126 | 4.04% | Mozilla/5.0 (Linux; Android 10; K) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/145.0.0.0 Mobile Safari/537.36 |
| 9 | 20922 | 2.80% | Mozilla/5.0 (Linux; Android 10; K) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/146.0.0.0 Mobile Safari/537.36 |
| 10 | 17808 | 2.39% | Auvik HTTP Monitor |
| 11 | 12741 | 1.71% | Mozilla/5.0 (Macintosh; Intel Mac OS X 10.14; rv:109.0) Gecko/20100101 Firefox/115.0 |
| 12 | 9586 | 1.28% | Mozilla/5.0 (iPhone; CPU iPhone OS 18_7 like Mac OS X) AppleWebKit/605.1.15 (KHTML, like Gecko) Version/26.3 Mobile/15E148 Sa |
| 13 | 9529 | 1.28% | Mozilla/5.0 (Windows NT 10.0; Win64; x64; rv:149.0) Gecko/20100101 Firefox/149.0 |
| 14 | 9411 | 1.26% | Mozilla/5.0 (Macintosh; Intel Mac OS X 10_15_7) AppleWebKit/605.1.15 (KHTML, like Gecko) Version/17.4 Safari/605.1.15 (Appleb |
| 15 | 8890 | 1.19% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/144.0.0.0 Safari/537.36 Edg/144.0.0.0 |
| Top 29 of 29 Total Countries | |||||||
|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Country | |||
| 1 | 541644 | 72.58% | 448200 | 75.26% | 54899725 | 95.35% | Germany |
| 2 | 200842 | 26.91% | 146292 | 24.57% | 2664875 | 4.63% | Unresolved/Unknown |
| 3 | 2777 | 0.37% | 728 | 0.12% | 8376 | 0.01% | Commercial (com) |
| 4 | 529 | 0.07% | 123 | 0.02% | 1307 | 0.00% | Network (net) |
| 5 | 200 | 0.03% | 37 | 0.01% | 401 | 0.00% | United Kingdom |
| 6 | 167 | 0.02% | 61 | 0.01% | 618 | 0.00% | Non-Profit (org) |
| 7 | 50 | 0.01% | 41 | 0.01% | 411 | 0.00% | British Indian Ocean Territory |
| 8 | 17 | 0.00% | 16 | 0.00% | 160 | 0.00% | Japan |
| 9 | 15 | 0.00% | 0 | 0.00% | 3 | 0.00% | European Union |
| 10 | 12 | 0.00% | 6 | 0.00% | 61 | 0.00% | Brazil |
| 11 | 9 | 0.00% | 5 | 0.00% | 50 | 0.00% | Russian Federation |
| 12 | 5 | 0.00% | 5 | 0.00% | 50 | 0.00% | Switzerland |
| 13 | 4 | 0.00% | 0 | 0.00% | 1 | 0.00% | Indonesia |
| 14 | 4 | 0.00% | 1 | 0.00% | 10 | 0.00% | India |
| 15 | 3 | 0.00% | 3 | 0.00% | 30 | 0.00% | Ecuador |
| 16 | 2 | 0.00% | 0 | 0.00% | 0 | 0.00% | China |
| 17 | 2 | 0.00% | 2 | 0.00% | 20 | 0.00% | Honduras |
| 18 | 2 | 0.00% | 2 | 0.00% | 20 | 0.00% | Montserrat |
| 19 | 2 | 0.00% | 2 | 0.00% | 20 | 0.00% | St. Helena |
| 20 | 2 | 0.00% | 0 | 0.00% | 0 | 0.00% | Turkey |
| 21 | 2 | 0.00% | 2 | 0.00% | 20 | 0.00% | Tanzania |
| 22 | 1 | 0.00% | 0 | 0.00% | 0 | 0.00% | Address Routing (arpa) |
| 23 | 1 | 0.00% | 0 | 0.00% | 0 | 0.00% | Czech Republic |
| 24 | 1 | 0.00% | 0 | 0.00% | 0 | 0.00% | Greece |
| 25 | 1 | 0.00% | 0 | 0.00% | 0 | 0.00% | Italy |
| 26 | 1 | 0.00% | 0 | 0.00% | 0 | 0.00% | Mexico |
| 27 | 1 | 0.00% | 0 | 0.00% | 0 | 0.00% | Netherlands |
| 28 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Seychelles |
| 29 | 1 | 0.00% | 0 | 0.00% | 0 | 0.00% | United States |
| Generated by Webalizer Version 2.23 |