[Daily Statistics] [Hourly Statistics] [URLs] [Entry] [Exit] [Sites] [Referrers] [Search] [Agents] [Countries]
| Monthly Statistics for April 2026 | ||
|---|---|---|
| Total Hits | 806332 | |
| Total Files | 590021 | |
| Total Pages | 197759 | |
| Total Visits | 2981 | |
| Total KBytes | 69648079 | |
| Total Unique Sites | 1706 | |
| Total Unique URLs | 67725 | |
| Total Unique Referrers | 741 | |
| Total Unique User Agents | 3746 | |
| . | Avg | Max |
| Hits per Hour | 1119 | 18650 |
| Hits per Day | 26877 | 46009 |
| Files per Day | 19667 | 38594 |
| Pages per Day | 6591 | 13717 |
| Sites per Day | 56 | 119 |
| Visits per Day | 99 | 157 |
| KBytes per Day | 2321603 | 6021591 |
| Hits by Response Code | ||
| Code 200 - OK | 73.17% | 590021 |
| Code 206 - Partial Content | 0.00% | 4 |
| Code 301 - Moved Permanently | 0.00% | 5 |
| Code 304 - Not Modified | 14.59% | 117606 |
| Code 400 - Bad Request | 0.30% | 2398 |
| Code 403 - Forbidden | 0.10% | 784 |
| Code 404 - Not Found | 6.34% | 51143 |
| Code 405 - Method Not Allowed | 0.05% | 391 |
| Code 408 - Request Timeout | 5.45% | 43966 |
| Code 500 - Internal Server Error | 0.00% | 7 |
| Code 501 - Not Implemented | 0.00% | 7 |
| Daily Statistics for April 2026 | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Day | Hits | Files | Pages | Visits | Sites | KBytes | ||||||
| 1 | 46009 | 5.71% | 38594 | 6.54% | 5670 | 2.87% | 101 | 3.39% | 105 | 6.15% | 6021591 | 8.65% |
| 2 | 24067 | 2.98% | 14074 | 2.39% | 5424 | 2.74% | 102 | 3.42% | 93 | 5.45% | 3041750 | 4.37% |
| 3 | 19241 | 2.39% | 15267 | 2.59% | 5541 | 2.80% | 99 | 3.32% | 95 | 5.57% | 1224309 | 1.76% |
| 4 | 12576 | 1.56% | 9115 | 1.54% | 5413 | 2.74% | 77 | 2.58% | 77 | 4.51% | 5233757 | 7.51% |
| 5 | 17849 | 2.21% | 13275 | 2.25% | 5476 | 2.77% | 100 | 3.35% | 87 | 5.10% | 2215238 | 3.18% |
| 6 | 15218 | 1.89% | 10873 | 1.84% | 5556 | 2.81% | 105 | 3.52% | 81 | 4.75% | 1186784 | 1.70% |
| 7 | 24518 | 3.04% | 19653 | 3.33% | 6041 | 3.05% | 119 | 3.99% | 102 | 5.98% | 1485788 | 2.13% |
| 8 | 22624 | 2.81% | 17642 | 2.99% | 5551 | 2.81% | 104 | 3.49% | 94 | 5.51% | 1963449 | 2.82% |
| 9 | 19509 | 2.42% | 14886 | 2.52% | 5652 | 2.86% | 120 | 4.03% | 103 | 6.04% | 970634 | 1.39% |
| 10 | 31955 | 3.96% | 24610 | 4.17% | 7005 | 3.54% | 105 | 3.52% | 79 | 4.63% | 1621946 | 2.33% |
| 11 | 20624 | 2.56% | 17864 | 3.03% | 5489 | 2.78% | 91 | 3.05% | 74 | 4.34% | 1260464 | 1.81% |
| 12 | 25499 | 3.16% | 14387 | 2.44% | 7861 | 3.98% | 126 | 4.23% | 101 | 5.92% | 1459631 | 2.10% |
| 13 | 22714 | 2.82% | 18026 | 3.06% | 5940 | 3.00% | 136 | 4.56% | 107 | 6.27% | 1665468 | 2.39% |
| 14 | 33765 | 4.19% | 19208 | 3.26% | 5631 | 2.85% | 126 | 4.23% | 98 | 5.74% | 2178206 | 3.13% |
| 15 | 34678 | 4.30% | 27766 | 4.71% | 6489 | 3.28% | 101 | 3.39% | 86 | 5.04% | 2399187 | 3.44% |
| 16 | 35843 | 4.45% | 27908 | 4.73% | 6115 | 3.09% | 117 | 3.92% | 108 | 6.33% | 1358424 | 1.95% |
| 17 | 23902 | 2.96% | 16006 | 2.71% | 7224 | 3.65% | 120 | 4.03% | 96 | 5.63% | 3007372 | 4.32% |
| 18 | 12114 | 1.50% | 7779 | 1.32% | 6488 | 3.28% | 114 | 3.82% | 101 | 5.92% | 1530300 | 2.20% |
| 19 | 15469 | 1.92% | 11397 | 1.93% | 6590 | 3.33% | 127 | 4.26% | 106 | 6.21% | 861227 | 1.24% |
| 20 | 37390 | 4.64% | 32014 | 5.43% | 6636 | 3.36% | 118 | 3.96% | 103 | 6.04% | 2701439 | 3.88% |
| 21 | 33311 | 4.13% | 26272 | 4.45% | 6475 | 3.27% | 122 | 4.09% | 105 | 6.15% | 2926060 | 4.20% |
| 22 | 35279 | 4.38% | 20742 | 3.52% | 10206 | 5.16% | 123 | 4.13% | 106 | 6.21% | 1886409 | 2.71% |
| 23 | 45315 | 5.62% | 37538 | 6.36% | 6785 | 3.43% | 157 | 5.27% | 119 | 6.98% | 3530894 | 5.07% |
| 24 | 25007 | 3.10% | 17092 | 2.90% | 6660 | 3.37% | 133 | 4.46% | 119 | 6.98% | 1579978 | 2.27% |
| 25 | 15362 | 1.91% | 10293 | 1.74% | 6453 | 3.26% | 101 | 3.39% | 91 | 5.33% | 1752116 | 2.52% |
| 26 | 29238 | 3.63% | 9983 | 1.69% | 13717 | 6.94% | 106 | 3.56% | 96 | 5.63% | 2654221 | 3.81% |
| 27 | 28714 | 3.56% | 22002 | 3.73% | 6480 | 3.28% | 62 | 2.08% | 48 | 2.81% | 2150976 | 3.09% |
| 28 | 24880 | 3.09% | 17627 | 2.99% | 6272 | 3.17% | 21 | 0.70% | 10 | 0.59% | 2941225 | 4.22% |
| 29 | 44489 | 5.52% | 36252 | 6.14% | 6576 | 3.33% | 21 | 0.70% | 12 | 0.70% | 3885712 | 5.58% |
| 30 | 29173 | 3.62% | 21876 | 3.71% | 6343 | 3.21% | 24 | 0.81% | 12 | 0.70% | 2953522 | 4.24% |
| Hourly Statistics for April 2026 | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Hour | Hits | Files | Pages | KBytes | ||||||||
| Avg | Total | Avg | Total | Avg | Total | Avg | Total | |||||
| 0 | 580 | 17414 | 2.16% | 389 | 11694 | 1.98% | 270 | 8126 | 4.11% | 54634 | 1639032 | 2.35% |
| 1 | 586 | 17598 | 2.18% | 238 | 7144 | 1.21% | 355 | 10659 | 5.39% | 36430 | 1092906 | 1.57% |
| 2 | 490 | 14725 | 1.83% | 327 | 9816 | 1.66% | 251 | 7546 | 3.82% | 48848 | 1465433 | 2.10% |
| 3 | 336 | 10089 | 1.25% | 219 | 6576 | 1.11% | 247 | 7423 | 3.75% | 59244 | 1777305 | 2.55% |
| 4 | 378 | 11354 | 1.41% | 225 | 6773 | 1.15% | 246 | 7388 | 3.74% | 34932 | 1047967 | 1.50% |
| 5 | 306 | 9180 | 1.14% | 204 | 6133 | 1.04% | 236 | 7092 | 3.59% | 41793 | 1253783 | 1.80% |
| 6 | 791 | 23750 | 2.95% | 346 | 10380 | 1.76% | 367 | 11015 | 5.57% | 60368 | 1811027 | 2.60% |
| 7 | 1013 | 30391 | 3.77% | 726 | 21802 | 3.70% | 255 | 7663 | 3.87% | 99980 | 2999395 | 4.31% |
| 8 | 1297 | 38915 | 4.83% | 918 | 27556 | 4.67% | 253 | 7616 | 3.85% | 95820 | 2874608 | 4.13% |
| 9 | 1588 | 47656 | 5.91% | 1252 | 37579 | 6.37% | 271 | 8152 | 4.12% | 125102 | 3753067 | 5.39% |
| 10 | 1652 | 49584 | 6.15% | 1260 | 37814 | 6.41% | 273 | 8210 | 4.15% | 118640 | 3559212 | 5.11% |
| 11 | 2186 | 65601 | 8.14% | 1584 | 47528 | 8.06% | 376 | 11295 | 5.71% | 105947 | 3178401 | 4.56% |
| 12 | 1518 | 45551 | 5.65% | 1182 | 35473 | 6.01% | 267 | 8024 | 4.06% | 136259 | 4087757 | 5.87% |
| 13 | 2185 | 65551 | 8.13% | 1730 | 51913 | 8.80% | 280 | 8428 | 4.26% | 167089 | 5012667 | 7.20% |
| 14 | 2369 | 71085 | 8.82% | 1910 | 57302 | 9.71% | 278 | 8354 | 4.22% | 121739 | 3652175 | 5.24% |
| 15 | 1667 | 50038 | 6.21% | 1275 | 38265 | 6.49% | 293 | 8793 | 4.45% | 99544 | 2986308 | 4.29% |
| 16 | 1581 | 47447 | 5.88% | 1220 | 36621 | 6.21% | 270 | 8106 | 4.10% | 160990 | 4829693 | 6.93% |
| 17 | 1020 | 30609 | 3.80% | 789 | 23680 | 4.01% | 281 | 8456 | 4.28% | 100800 | 3023988 | 4.34% |
| 18 | 648 | 19454 | 2.41% | 448 | 13444 | 2.28% | 249 | 7489 | 3.79% | 68006 | 2040170 | 2.93% |
| 19 | 761 | 22836 | 2.83% | 499 | 14977 | 2.54% | 257 | 7710 | 3.90% | 68457 | 2053719 | 2.95% |
| 20 | 1444 | 43328 | 5.37% | 1143 | 34295 | 5.81% | 256 | 7691 | 3.89% | 311408 | 9342247 | 13.41% |
| 21 | 975 | 29278 | 3.63% | 706 | 21185 | 3.59% | 254 | 7640 | 3.86% | 87764 | 2632915 | 3.78% |
| 22 | 852 | 25570 | 3.17% | 620 | 18615 | 3.15% | 246 | 7400 | 3.74% | 67285 | 2018561 | 2.90% |
| 23 | 644 | 19328 | 2.40% | 448 | 13456 | 2.28% | 249 | 7483 | 3.78% | 50525 | 1515742 | 2.18% |
| Top 10 of 52 Total Entry Pages | |||||
|---|---|---|---|---|---|
| # | Hits | Visits | URL | ||
| 1 | 111027 | 13.77% | 2161 | 90.34% | / |
| 2 | 4774 | 0.59% | 93 | 3.89% | /blaetterkatalog/ |
| 3 | 1243 | 0.15% | 55 | 2.30% | /usage_202510.html |
| 4 | 604 | 0.07% | 18 | 0.75% | /blaetterkatalog/blaetterkatalog/phplucene/autocomp.php |
| 5 | 196 | 0.02% | 8 | 0.33% | /blaetterkatalog/blaetterkatalog/phplucene/search.php |
| 6 | 7 | 0.00% | 4 | 0.17% | /blaetterkatalog/blaetterkatalog/php/web/print_save.php |
| 7 | 161 | 0.02% | 4 | 0.17% | /usage_202601.html |
| 8 | 23 | 0.00% | 2 | 0.08% | /blaetterkatalog/catalogs/ |
| 9 | 5 | 0.00% | 2 | 0.08% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/html/werkstoff_merkmale_ausf.html |
| 10 | 12 | 0.00% | 2 | 0.08% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE_10.05.2024/pdf/print/ |
| Top 10 of 48 Total Exit Pages | |||||
|---|---|---|---|---|---|
| # | Hits | Visits | URL | ||
| 1 | 111027 | 13.77% | 2087 | 90.03% | / |
| 2 | 4774 | 0.59% | 88 | 3.80% | /blaetterkatalog/ |
| 3 | 1243 | 0.15% | 55 | 2.37% | /usage_202510.html |
| 4 | 435 | 0.05% | 26 | 1.12% | /blaetterkatalog/blaetterkatalog/phplucene/details.php |
| 5 | 222 | 0.03% | 6 | 0.26% | /usage_202604.html |
| 6 | 196 | 0.02% | 5 | 0.22% | /blaetterkatalog/blaetterkatalog/phplucene/search.php |
| 7 | 161 | 0.02% | 3 | 0.13% | /usage_202601.html |
| 8 | 23 | 0.00% | 2 | 0.09% | /blaetterkatalog/catalogs/ |
| 9 | 22 | 0.00% | 2 | 0.09% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_raw/ |
| 10 | 15 | 0.00% | 2 | 0.09% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/html/achtung_spannelement_kettenrad.html |
| Top 30 of 1706 Total Sites | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Visits | Hostname | ||||
| 1 | 318235 | 39.47% | 260697 | 44.18% | 36508851 | 52.42% | 129 | 4.33% | alternativetoseegering.maedler.de |
| 2 | 131079 | 16.26% | 93667 | 15.88% | 10451747 | 15.01% | 18 | 0.60% | fi.maedler.com |
| 3 | 129564 | 16.07% | 86375 | 14.64% | 861363 | 1.24% | 1 | 0.03% | srv109stg.maedlergmbh.local |
| 4 | 119838 | 14.86% | 94489 | 16.01% | 20110700 | 28.87% | 24 | 0.81% | alternativezuseegering.maedler.de |
| 5 | 38864 | 4.82% | 5066 | 0.86% | 127439 | 0.18% | 2 | 0.07% | 94.186.231.110 |
| 6 | 17230 | 2.14% | 17230 | 2.92% | 171824 | 0.25% | 2 | 0.07% | 200.11.0.20 |
| 7 | 8749 | 1.09% | 7500 | 1.27% | 330707 | 0.47% | 48 | 1.61% | 100.121.0.1 |
| 8 | 7087 | 0.88% | 232 | 0.04% | 39095 | 0.06% | 11 | 0.37% | 200.11.0.88 |
| 9 | 5566 | 0.69% | 5532 | 0.94% | 189979 | 0.27% | 3 | 0.10% | pc48ddw10.maedlergmbh.local |
| 10 | 3961 | 0.49% | 3920 | 0.66% | 289640 | 0.42% | 25 | 0.84% | pc58ddw11.maedlergmbh.local |
| 11 | 3425 | 0.42% | 3402 | 0.58% | 114031 | 0.16% | 12 | 0.40% | pc01ddw11.maedlergmbh.local |
| 12 | 1963 | 0.24% | 1961 | 0.33% | 42924 | 0.06% | 1 | 0.03% | 200.11.7.119 |
| 13 | 1330 | 0.16% | 497 | 0.08% | 12291 | 0.02% | 5 | 0.17% | 200.11.7.96 |
| 14 | 1080 | 0.13% | 799 | 0.14% | 16771 | 0.02% | 4 | 0.13% | 200.11.7.167 |
| 15 | 1031 | 0.13% | 896 | 0.15% | 17893 | 0.03% | 3 | 0.10% | 200.11.7.109 |
| 16 | 961 | 0.12% | 1 | 0.00% | 182 | 0.00% | 1 | 0.03% | 149.50.97.212 |
| 17 | 903 | 0.11% | 901 | 0.15% | 39142 | 0.06% | 2 | 0.07% | 200.11.7.68 |
| 18 | 873 | 0.11% | 14 | 0.00% | 305 | 0.00% | 33 | 1.11% | 185.177.72.61 |
| 19 | 682 | 0.08% | 673 | 0.11% | 15785 | 0.02% | 5 | 0.17% | pc59ddw11.maedlergmbh.local |
| 20 | 589 | 0.07% | 588 | 0.10% | 11849 | 0.02% | 1 | 0.03% | 200.11.7.73 |
| 21 | 553 | 0.07% | 11 | 0.00% | 211 | 0.00% | 1 | 0.03% | 172-105-69-26.ip.linodeusercontent.com |
| 22 | 539 | 0.07% | 537 | 0.09% | 36067 | 0.05% | 3 | 0.10% | pc222stgw11.maedlergmbh.local |
| 23 | 498 | 0.06% | 416 | 0.07% | 7924 | 0.01% | 1 | 0.03% | 200.11.7.187 |
| 24 | 478 | 0.06% | 7 | 0.00% | 175 | 0.00% | 9 | 0.30% | 192.253.248.169 |
| 25 | 467 | 0.06% | 6 | 0.00% | 161 | 0.00% | 9 | 0.30% | 213.209.159.175 |
| 26 | 463 | 0.06% | 462 | 0.08% | 47155 | 0.07% | 1 | 0.03% | 200.11.7.42 |
| 27 | 426 | 0.05% | 408 | 0.07% | 25691 | 0.04% | 9 | 0.30% | 200.11.7.54 |
| 28 | 393 | 0.05% | 302 | 0.05% | 9110 | 0.01% | 3 | 0.10% | 200.11.7.208 |
| 29 | 372 | 0.05% | 2 | 0.00% | 90 | 0.00% | 7 | 0.23% | hostedby.privatelayer.com |
| 30 | 314 | 0.04% | 4 | 0.00% | 94 | 0.00% | 2 | 0.07% | 93.123.109.163 |
| Top 10 of 1706 Total Sites By KBytes | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Visits | Hostname | ||||
| 1 | 318235 | 39.47% | 260697 | 44.18% | 36508851 | 52.42% | 129 | 4.33% | alternativetoseegering.maedler.de |
| 2 | 119838 | 14.86% | 94489 | 16.01% | 20110700 | 28.87% | 24 | 0.81% | alternativezuseegering.maedler.de |
| 3 | 131079 | 16.26% | 93667 | 15.88% | 10451747 | 15.01% | 18 | 0.60% | fi.maedler.com |
| 4 | 129564 | 16.07% | 86375 | 14.64% | 861363 | 1.24% | 1 | 0.03% | srv109stg.maedlergmbh.local |
| 5 | 8749 | 1.09% | 7500 | 1.27% | 330707 | 0.47% | 48 | 1.61% | 100.121.0.1 |
| 6 | 3961 | 0.49% | 3920 | 0.66% | 289640 | 0.42% | 25 | 0.84% | pc58ddw11.maedlergmbh.local |
| 7 | 5566 | 0.69% | 5532 | 0.94% | 189979 | 0.27% | 3 | 0.10% | pc48ddw10.maedlergmbh.local |
| 8 | 17230 | 2.14% | 17230 | 2.92% | 171824 | 0.25% | 2 | 0.07% | 200.11.0.20 |
| 9 | 38864 | 4.82% | 5066 | 0.86% | 127439 | 0.18% | 2 | 0.07% | 94.186.231.110 |
| 10 | 3425 | 0.42% | 3402 | 0.58% | 114031 | 0.16% | 12 | 0.40% | pc01ddw11.maedlergmbh.local |
| Top 30 of 741 Total Referrers | |||
|---|---|---|---|
| # | Hits | Referrer | |
| 1 | 529237 | 65.64% | https://blaetterkatalog.maedler.de/blaetterkatalog/index.html |
| 2 | 267284 | 33.15% | - (Direct Request) |
| 3 | 4443 | 0.55% | https://blaetterkatalog.maedler.de/blaetterkatalog/ |
| 4 | 1460 | 0.18% | https://blaetterkatalog.maedler.de/ |
| 5 | 902 | 0.11% | https://www.maedler.de/ |
| 6 | 562 | 0.07% | https://www.google.com/ |
| 7 | 334 | 0.04% | http://94.186.231.110:443/ |
| 8 | 158 | 0.02% | https://94.186.231.110/ |
| 9 | 89 | 0.01% | https://www.maedler.ch/ |
| 10 | 78 | 0.01% | () |
| 11 | 74 | 0.01% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Splined shafts and splined hubs, splined shafts.pdf |
| 12 | 52 | 0.01% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Roller chains DIN ISO 606.pdf |
| 13 | 49 | 0.01% | https://94.186.231.110/RDWeb/Pages/en-US/login.aspx |
| 14 | 48 | 0.01% | https://www.maedler.org/ |
| 15 | 46 | 0.01% | https://www.maedler.at/ |
| 16 | 43 | 0.01% | https://www.maedler.nl/ |
| 17 | 42 | 0.01% | https://blaetterkatalog.maedler.de/usage_202505.html |
| 18 | 36 | 0.00% | http://94.186.231.110/ |
| 19 | 35 | 0.00% | https://cdn-product-content.traceparts.com/ |
| 20 | 32 | 0.00% | http://blaetterkatalog.maedler.de |
| 21 | 30 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Trapezoidal screws and ball screws.pdf |
| 22 | 28 | 0.00% | https://www.parlock.dk/ |
| 23 | 23 | 0.00% | https://blaetterkatalog.maedler.de |
| 24 | 22 | 0.00% | https://blaetterkatalog.maedler.de/usage_202509.html |
| 25 | 18 | 0.00% | https://blaetterkatalog.maedler.de/usage_202604.html |
| 26 | 16 | 0.00% | https://actintime.be/ |
| 27 | 16 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Rack and pinions.pdf |
| 28 | 15 | 0.00% | http://blaetterkatalog.maedler.de/ |
| 29 | 13 | 0.00% | http://tools.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/pdf/complete.pdf |
| 30 | 12 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/html/passungen_einheitsbohrungen_einh.html |
| Top 1 of 1 Total Search Strings | |||
|---|---|---|---|
| # | Hits | Search String | |
| 1 | 4 | 100.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/ |
| Top 15 of 3746 Total User Agents | |||
|---|---|---|---|
| # | Hits | User Agent | |
| 1 | 96378 | 11.95% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/147.0.0.0 Safari/537.36 Edg/147.0.0.0 |
| 2 | 88716 | 11.00% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/147.0.0.0 Safari/537.36 |
| 3 | 86372 | 10.71% | Mozilla/5.0 (compatible; PRTG Network Monitor (www.paessler.com); Windows) |
| 4 | 63965 | 7.93% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/146.0.0.0 Safari/537.36 Edg/146.0.0.0 |
| 5 | 62484 | 7.75% | Mozilla/5.0 (Windows NT 10.0; Win64; x64; rv:149.0) Gecko/20100101 Firefox/149.0 |
| 6 | 37276 | 4.62% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/146.0.0.0 Safari/537.36 |
| 7 | 34006 | 4.22% | Mozilla/5.0 (compatible; AhrefsBot/7.0; +http://ahrefs.com/robot/) |
| 8 | 21998 | 2.73% | Mozilla/5.0 (Windows NT 10.0; Win64; x64; rv:150.0) Gecko/20100101 Firefox/150.0 |
| 9 | 20015 | 2.48% | Mozilla/5.0 (Linux; Android 10; K) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/146.0.0.0 Mobile Safari/537.36 |
| 10 | 18956 | 2.35% | Mozilla/5.0 (Linux; Android 10; K) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/147.0.0.0 Mobile Safari/537.36 |
| 11 | 17230 | 2.14% | Auvik HTTP Monitor |
| 12 | 16769 | 2.08% | Mozilla/5.0 (Macintosh; Intel Mac OS X 10_15_7) AppleWebKit/605.1.15 (KHTML, like Gecko) Version/17.4 Safari/605.1.15 (Appleb |
| 13 | 16200 | 2.01% | Mozilla/5.0 (X11; Linux x86_64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/147.0.0.0 Safari/537.36 |
| 14 | 12511 | 1.55% | Mozilla/5.0 (iPhone; CPU iPhone OS 18_7 like Mac OS X) AppleWebKit/605.1.15 (KHTML, like Gecko) Version/26.3 Mobile/15E148 Sa |
| 15 | 11866 | 1.47% | Mozilla/5.0 (iPad; CPU OS 26_2_1 like Mac OS X) AppleWebKit/605.1.15 (KHTML, like Gecko) CriOS/146.0.7680.151 Mobile/15E148 S |
| Top 30 of 32 Total Countries | |||||||
|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Country | |||
| 1 | 438088 | 54.33% | 355195 | 60.20% | 56620620 | 81.30% | Germany |
| 2 | 233399 | 28.95% | 140183 | 23.76% | 2564382 | 3.68% | Unresolved/Unknown |
| 3 | 133926 | 16.61% | 94308 | 15.98% | 10459597 | 15.02% | Commercial (com) |
| 4 | 412 | 0.05% | 104 | 0.02% | 1096 | 0.00% | Network (net) |
| 5 | 172 | 0.02% | 65 | 0.01% | 658 | 0.00% | Non-Profit (org) |
| 6 | 127 | 0.02% | 24 | 0.00% | 259 | 0.00% | United Kingdom |
| 7 | 100 | 0.01% | 77 | 0.01% | 772 | 0.00% | Switzerland |
| 8 | 41 | 0.01% | 34 | 0.01% | 340 | 0.00% | British Indian Ocean Territory |
| 9 | 12 | 0.00% | 11 | 0.00% | 110 | 0.00% | Japan |
| 10 | 10 | 0.00% | 3 | 0.00% | 31 | 0.00% | India |
| 11 | 9 | 0.00% | 3 | 0.00% | 31 | 0.00% | Russian Federation |
| 12 | 8 | 0.00% | 5 | 0.00% | 50 | 0.00% | China |
| 13 | 3 | 0.00% | 1 | 0.00% | 10 | 0.00% | Brazil |
| 14 | 2 | 0.00% | 2 | 0.00% | 20 | 0.00% | Address Routing (arpa) |
| 15 | 2 | 0.00% | 0 | 0.00% | 0 | 0.00% | Bulgaria |
| 16 | 2 | 0.00% | 2 | 0.00% | 20 | 0.00% | Chile |
| 17 | 2 | 0.00% | 0 | 0.00% | 0 | 0.00% | Georgia |
| 18 | 2 | 0.00% | 2 | 0.00% | 20 | 0.00% | Indonesia |
| 19 | 2 | 0.00% | 0 | 0.00% | 0 | 0.00% | Paraguay |
| 20 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Argentina |
| 21 | 1 | 0.00% | 0 | 0.00% | 0 | 0.00% | Australia |
| 22 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Spain |
| 23 | 1 | 0.00% | 0 | 0.00% | 0 | 0.00% | Hong Kong |
| 24 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Iceland |
| 25 | 1 | 0.00% | 0 | 0.00% | 0 | 0.00% | Italy |
| 26 | 1 | 0.00% | 0 | 0.00% | 0 | 0.00% | Mexico |
| 27 | 1 | 0.00% | 0 | 0.00% | 0 | 0.00% | Pakistan |
| 28 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Poland |
| 29 | 1 | 0.00% | 0 | 0.00% | 0 | 0.00% | Turkey |
| 30 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Tanzania |
| Generated by Webalizer Version 2.23 |