[Daily Statistics] [Hourly Statistics] [URLs] [Entry] [Exit] [Sites] [Referrers] [Search] [Agents] [Countries]
| Monthly Statistics for May 2026 | ||
|---|---|---|
| Total Hits | 406620 | |
| Total Files | 241678 | |
| Total Pages | 221416 | |
| Total Visits | 422 | |
| Total KBytes | 18489661 | |
| Total Unique Sites | 1682 | |
| Total Unique URLs | 39689 | |
| Total Unique Referrers | 92 | |
| Total Unique User Agents | 972 | |
| . | Avg | Max |
| Hits per Hour | 546 | 10645 |
| Hits per Day | 13116 | 35590 |
| Files per Day | 7796 | 29608 |
| Pages per Day | 7142 | 13736 |
| Sites per Day | 54 | 1642 |
| Visits per Day | 13 | 143 |
| KBytes per Day | 596441 | 3348633 |
| Hits by Response Code | ||
| Code 200 - OK | 59.44% | 241678 |
| Code 301 - Moved Permanently | 0.00% | 2 |
| Code 304 - Not Modified | 4.66% | 18939 |
| Code 400 - Bad Request | 1.74% | 7092 |
| Code 403 - Forbidden | 0.41% | 1682 |
| Code 404 - Not Found | 23.05% | 93710 |
| Code 405 - Method Not Allowed | 0.01% | 25 |
| Code 408 - Request Timeout | 10.69% | 43471 |
| Code 500 - Internal Server Error | 0.00% | 4 |
| Code 501 - Not Implemented | 0.00% | 17 |
| Daily Statistics for May 2026 | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Day | Hits | Files | Pages | Visits | Sites | KBytes | ||||||
| 1 | 17739 | 4.36% | 12431 | 5.14% | 6664 | 3.01% | 16 | 3.79% | 5 | 0.30% | 2231388 | 12.07% |
| 2 | 12416 | 3.05% | 8437 | 3.49% | 7263 | 3.28% | 15 | 3.55% | 5 | 0.30% | 2073699 | 11.22% |
| 3 | 25593 | 6.29% | 8286 | 3.43% | 13736 | 6.20% | 20 | 4.74% | 5 | 0.30% | 2116062 | 11.44% |
| 4 | 33617 | 8.27% | 27320 | 11.30% | 6563 | 2.96% | 27 | 6.40% | 13 | 0.77% | 3348633 | 18.11% |
| 5 | 26335 | 6.48% | 19820 | 8.20% | 6350 | 2.87% | 20 | 4.74% | 11 | 0.65% | 2462066 | 13.32% |
| 6 | 35590 | 8.75% | 29608 | 12.25% | 6666 | 3.01% | 19 | 4.50% | 12 | 0.71% | 2679419 | 14.49% |
| 7 | 18200 | 4.48% | 14052 | 5.81% | 6904 | 3.12% | 30 | 7.11% | 20 | 1.19% | 1119135 | 6.05% |
| 8 | 9342 | 2.30% | 6293 | 2.60% | 6414 | 2.90% | 13 | 3.08% | 10 | 0.59% | 99928 | 0.54% |
| 9 | 6786 | 1.67% | 3739 | 1.55% | 6354 | 2.87% | 5 | 1.18% | 4 | 0.24% | 37600 | 0.20% |
| 10 | 20938 | 5.15% | 4211 | 1.74% | 13622 | 6.15% | 6 | 1.42% | 5 | 0.30% | 115237 | 0.62% |
| 11 | 9386 | 2.31% | 6330 | 2.62% | 6354 | 2.87% | 13 | 3.08% | 12 | 0.71% | 108921 | 0.59% |
| 12 | 9581 | 2.36% | 6167 | 2.55% | 6531 | 2.95% | 17 | 4.03% | 13 | 0.77% | 141847 | 0.77% |
| 13 | 7890 | 1.94% | 4720 | 1.95% | 6277 | 2.83% | 8 | 1.90% | 11 | 0.65% | 80857 | 0.44% |
| 14 | 6829 | 1.68% | 3776 | 1.56% | 6397 | 2.89% | 5 | 1.18% | 5 | 0.30% | 37969 | 0.21% |
| 15 | 8367 | 2.06% | 5134 | 2.12% | 6461 | 2.92% | 12 | 2.84% | 10 | 0.59% | 94014 | 0.51% |
| 16 | 7001 | 1.72% | 3785 | 1.57% | 6515 | 2.94% | 5 | 1.18% | 5 | 0.30% | 38090 | 0.21% |
| 17 | 20946 | 5.15% | 4212 | 1.74% | 13630 | 6.16% | 7 | 1.66% | 5 | 0.30% | 115435 | 0.62% |
| 18 | 10129 | 2.49% | 6677 | 2.76% | 6567 | 2.97% | 20 | 4.74% | 13 | 0.77% | 192254 | 1.04% |
| 19 | 7522 | 1.85% | 4390 | 1.82% | 6427 | 2.90% | 11 | 2.61% | 12 | 0.71% | 54204 | 0.29% |
| 20 | 8048 | 1.98% | 4780 | 1.98% | 6426 | 2.90% | 12 | 2.84% | 12 | 0.71% | 85450 | 0.46% |
| 21 | 8340 | 2.05% | 4783 | 1.98% | 6646 | 3.00% | 13 | 3.08% | 14 | 0.83% | 91743 | 0.50% |
| 22 | 9837 | 2.42% | 6110 | 2.53% | 6494 | 2.93% | 13 | 3.08% | 10 | 0.59% | 104795 | 0.57% |
| 23 | 6996 | 1.72% | 3784 | 1.57% | 6510 | 2.94% | 5 | 1.18% | 5 | 0.30% | 38073 | 0.21% |
| 24 | 20944 | 5.15% | 4209 | 1.74% | 13628 | 6.15% | 8 | 1.90% | 5 | 0.30% | 115516 | 0.62% |
| 25 | 6993 | 1.72% | 3774 | 1.56% | 6507 | 2.94% | 5 | 1.18% | 5 | 0.30% | 37973 | 0.21% |
| 26 | 12074 | 2.97% | 8186 | 3.39% | 6461 | 2.92% | 13 | 3.08% | 9 | 0.54% | 169790 | 0.92% |
| 27 | 9832 | 2.42% | 6462 | 2.67% | 6466 | 2.92% | 19 | 4.50% | 14 | 0.83% | 123437 | 0.67% |
| 28 | 12432 | 3.06% | 8978 | 3.71% | 6515 | 2.94% | 20 | 4.74% | 15 | 0.89% | 202723 | 1.10% |
| 29 | 8614 | 2.12% | 5373 | 2.22% | 6475 | 2.92% | 12 | 2.84% | 13 | 0.77% | 95517 | 0.52% |
| 30 | 2424 | 0.60% | 1326 | 0.55% | 2262 | 1.02% | 5 | 1.18% | 5 | 0.30% | 13338 | 0.07% |
| 31 | 5879 | 1.45% | 4525 | 1.87% | 1331 | 0.60% | 143 | 33.89% | 1642 | 97.62% | 264551 | 1.43% |
| Hourly Statistics for May 2026 | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Hour | Hits | Files | Pages | KBytes | ||||||||
| Avg | Total | Avg | Total | Avg | Total | Avg | Total | |||||
| 0 | 296 | 9176 | 2.26% | 182 | 5665 | 2.34% | 251 | 7782 | 3.51% | 4085 | 126627 | 0.68% |
| 1 | 1193 | 37003 | 9.10% | 198 | 6161 | 2.55% | 722 | 22382 | 10.11% | 17525 | 543277 | 2.94% |
| 2 | 313 | 9708 | 2.39% | 180 | 5583 | 2.31% | 269 | 8340 | 3.77% | 15326 | 475105 | 2.57% |
| 3 | 305 | 9478 | 2.33% | 178 | 5534 | 2.29% | 265 | 8217 | 3.71% | 6715 | 208168 | 1.13% |
| 4 | 309 | 9591 | 2.36% | 192 | 5963 | 2.47% | 252 | 7827 | 3.53% | 20962 | 649826 | 3.51% |
| 5 | 299 | 9269 | 2.28% | 175 | 5431 | 2.25% | 263 | 8169 | 3.69% | 19490 | 604191 | 3.27% |
| 6 | 1216 | 37707 | 9.27% | 198 | 6153 | 2.55% | 736 | 22828 | 10.31% | 19153 | 593753 | 3.21% |
| 7 | 378 | 11724 | 2.88% | 226 | 7020 | 2.90% | 276 | 8571 | 3.87% | 34337 | 1064447 | 5.76% |
| 8 | 615 | 19070 | 4.69% | 468 | 14528 | 6.01% | 250 | 7766 | 3.51% | 26450 | 819956 | 4.43% |
| 9 | 772 | 23951 | 5.89% | 549 | 17035 | 7.05% | 268 | 8319 | 3.76% | 46390 | 1438094 | 7.78% |
| 10 | 688 | 21330 | 5.25% | 505 | 15665 | 6.48% | 254 | 7898 | 3.57% | 17268 | 535310 | 2.90% |
| 11 | 576 | 17882 | 4.40% | 418 | 12968 | 5.37% | 253 | 7865 | 3.55% | 27774 | 860994 | 4.66% |
| 12 | 844 | 26174 | 6.44% | 663 | 20580 | 8.52% | 265 | 8232 | 3.72% | 32944 | 1021249 | 5.52% |
| 13 | 503 | 15601 | 3.84% | 345 | 10704 | 4.43% | 248 | 7690 | 3.47% | 33830 | 1048739 | 5.67% |
| 14 | 681 | 21112 | 5.19% | 518 | 16079 | 6.65% | 238 | 7382 | 3.33% | 50779 | 1574141 | 8.51% |
| 15 | 672 | 20836 | 5.12% | 513 | 15914 | 6.58% | 248 | 7698 | 3.48% | 22788 | 706428 | 3.82% |
| 16 | 440 | 13646 | 3.36% | 278 | 8628 | 3.57% | 258 | 8018 | 3.62% | 12455 | 386113 | 2.09% |
| 17 | 388 | 12048 | 2.96% | 233 | 7241 | 3.00% | 278 | 8647 | 3.91% | 7071 | 219213 | 1.19% |
| 18 | 417 | 12950 | 3.18% | 245 | 7617 | 3.15% | 263 | 8166 | 3.69% | 30287 | 938888 | 5.08% |
| 19 | 629 | 19504 | 4.80% | 514 | 15946 | 6.60% | 248 | 7697 | 3.48% | 55892 | 1732656 | 9.37% |
| 20 | 353 | 10946 | 2.69% | 220 | 6830 | 2.83% | 249 | 7747 | 3.50% | 37466 | 1161454 | 6.28% |
| 21 | 397 | 12324 | 3.03% | 227 | 7059 | 2.92% | 265 | 8238 | 3.72% | 7203 | 223289 | 1.21% |
| 22 | 517 | 16035 | 3.94% | 387 | 12006 | 4.97% | 251 | 7797 | 3.52% | 46255 | 1433919 | 7.76% |
| 23 | 308 | 9555 | 2.35% | 173 | 5368 | 2.22% | 262 | 8140 | 3.68% | 3994 | 123825 | 0.67% |
| Top 10 of 39689 Total URLs By KBytes | |||||
|---|---|---|---|---|---|
| # | Hits | KBytes | URL | ||
| 1 | 10 | 0.00% | 1708067 | 9.24% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/pdf/complete.pdf |
| 2 | 6 | 0.00% | 1218954 | 6.59% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/complete.pdf |
| 3 | 111741 | 27.48% | 1113752 | 6.02% | / |
| 4 | 4 | 0.00% | 978284 | 5.29% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE_10.04.2024/pdf/complete.pdf |
| 5 | 10 | 0.00% | 775727 | 4.20% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE_10.05.2024/lucene/_12.cfs |
| 6 | 6 | 0.00% | 733714 | 3.97% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE_10.04.2024/pdf/complete_print.pdf |
| 7 | 3 | 0.00% | 733544 | 3.97% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.05.2024/pdf/complete_print.pdf |
| 8 | 3 | 0.00% | 731373 | 3.96% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/complete_print.pdf |
| 9 | 11 | 0.00% | 628051 | 3.40% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/lucene/_q.cfs |
| 10 | 9 | 0.00% | 565901 | 3.06% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE_10.04.2024/lucene/_p.cfs |
| Top 10 of 47 Total Entry Pages | |||||
|---|---|---|---|---|---|
| # | Hits | Visits | URL | ||
| 1 | 111741 | 27.48% | 98 | 31.82% | / |
| 2 | 555 | 0.14% | 97 | 31.49% | /blaetterkatalog/ |
| 3 | 489 | 0.12% | 35 | 11.36% | /blaetterkatalog/blaetterkatalog/phplucene/autocomp.php |
| 4 | 234 | 0.06% | 14 | 4.55% | /usage_202510.html |
| 5 | 11 | 0.00% | 8 | 2.60% | /blaetterkatalog/blaetterkatalog/php/web/print_save.php |
| 6 | 173 | 0.04% | 8 | 2.60% | /usage_202601.html |
| 7 | 235 | 0.06% | 4 | 1.30% | /blaetterkatalog/blaetterkatalog/phplucene/details.php |
| 8 | 128 | 0.03% | 4 | 1.30% | /blaetterkatalog/blaetterkatalog/phplucene/search.php |
| 9 | 98 | 0.02% | 2 | 0.65% | /usage_202507.html |
| 10 | 1 | 0.00% | 1 | 0.32% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/html/sicherheitsdatenblaetter_wwwmaed_15.html |
| Top 10 of 42 Total Exit Pages | |||||
|---|---|---|---|---|---|
| # | Hits | Visits | URL | ||
| 1 | 555 | 0.14% | 78 | 30.95% | /blaetterkatalog/ |
| 2 | 111741 | 27.48% | 56 | 22.22% | / |
| 3 | 235 | 0.06% | 51 | 20.24% | /blaetterkatalog/blaetterkatalog/phplucene/details.php |
| 4 | 234 | 0.06% | 15 | 5.95% | /usage_202510.html |
| 5 | 173 | 0.04% | 7 | 2.78% | /usage_202601.html |
| 6 | 128 | 0.03% | 5 | 1.98% | /blaetterkatalog/blaetterkatalog/phplucene/search.php |
| 7 | 11 | 0.00% | 2 | 0.79% | /blaetterkatalog/blaetterkatalog/php/web/print_save.php |
| 8 | 12 | 0.00% | 2 | 0.79% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.05.2024/tiled/ |
| 9 | 7 | 0.00% | 2 | 0.79% | /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.05.2024/xml/ |
| 10 | 106 | 0.03% | 2 | 0.79% | /usage_202605.html |
| Top 30 of 1682 Total Sites | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Visits | Hostname | ||||
| 1 | 126342 | 31.07% | 84228 | 34.85% | 839561 | 4.54% | 2 | 0.47% | srv109stg.maedlergmbh.local |
| 2 | 77910 | 19.16% | 10385 | 4.30% | 256128 | 1.39% | 5 | 1.18% | 94.186.231.110 |
| 3 | 67201 | 16.53% | 55781 | 23.08% | 11896516 | 64.34% | 52 | 12.32% | alternativetoseegering.maedler.de |
| 4 | 33987 | 8.36% | 29665 | 12.27% | 3452521 | 18.67% | 7 | 1.66% | alternativetorotex.maedler.de |
| 5 | 28325 | 6.97% | 916 | 0.38% | 155012 | 0.84% | 37 | 8.77% | 200.11.0.88 |
| 6 | 17118 | 4.21% | 17118 | 7.08% | 170627 | 0.92% | 3 | 0.71% | 200.11.0.20 |
| 7 | 12754 | 3.14% | 10269 | 4.25% | 341389 | 1.85% | 37 | 8.77% | 100.121.0.1 |
| 8 | 9664 | 2.38% | 9570 | 3.96% | 243804 | 1.32% | 13 | 3.08% | pc01ddw11.maedlergmbh.local |
| 9 | 6729 | 1.65% | 0 | 0.00% | 2379 | 0.01% | 2 | 0.47% | 200.11.1.73 |
| 10 | 3891 | 0.96% | 3868 | 1.60% | 203356 | 1.10% | 8 | 1.90% | pc58ddw11.maedlergmbh.local |
| 11 | 2198 | 0.54% | 2190 | 0.91% | 70227 | 0.38% | 5 | 1.18% | 200.11.7.150 |
| 12 | 1444 | 0.36% | 1075 | 0.44% | 23104 | 0.12% | 4 | 0.95% | 200.11.7.170 |
| 13 | 1427 | 0.35% | 1113 | 0.46% | 23654 | 0.13% | 9 | 2.13% | 200.11.7.132 |
| 14 | 1375 | 0.34% | 1362 | 0.56% | 39283 | 0.21% | 3 | 0.71% | pc48ddw10.maedlergmbh.local |
| 15 | 1235 | 0.30% | 670 | 0.28% | 16999 | 0.09% | 9 | 2.13% | 200.11.7.165 |
| 16 | 939 | 0.23% | 936 | 0.39% | 57445 | 0.31% | 2 | 0.47% | 200.11.7.58 |
| 17 | 833 | 0.20% | 825 | 0.34% | 59203 | 0.32% | 5 | 1.18% | pc32ddw10.maedlergmbh.local |
| 18 | 818 | 0.20% | 640 | 0.26% | 25488 | 0.14% | 16 | 3.79% | 200.11.7.72 |
| 19 | 805 | 0.20% | 800 | 0.33% | 28957 | 0.16% | 1 | 0.24% | 192.168.61.183 |
| 20 | 785 | 0.19% | 778 | 0.32% | 28432 | 0.15% | 3 | 0.71% | pc57ddw11.maedlergmbh.local |
| 21 | 740 | 0.18% | 737 | 0.30% | 44795 | 0.24% | 2 | 0.47% | 200.11.7.175 |
| 22 | 669 | 0.16% | 667 | 0.28% | 30026 | 0.16% | 1 | 0.24% | 200.11.7.98 |
| 23 | 668 | 0.16% | 667 | 0.28% | 42495 | 0.23% | 1 | 0.24% | 200.11.7.174 |
| 24 | 646 | 0.16% | 644 | 0.27% | 48640 | 0.26% | 3 | 0.71% | 200.11.7.137 |
| 25 | 607 | 0.15% | 374 | 0.15% | 10073 | 0.05% | 5 | 1.18% | 200.11.7.167 |
| 26 | 473 | 0.12% | 471 | 0.19% | 22090 | 0.12% | 1 | 0.24% | 200.11.7.131 |
| 27 | 404 | 0.10% | 21 | 0.01% | 283 | 0.00% | 1 | 0.24% | 33.210.34.8.bc.googleusercontent.com |
| 28 | 323 | 0.08% | 321 | 0.13% | 19137 | 0.10% | 2 | 0.47% | 200.11.7.106 |
| 29 | 264 | 0.06% | 260 | 0.11% | 5298 | 0.03% | 2 | 0.47% | pc59ddw11.maedlergmbh.local |
| 30 | 254 | 0.06% | 253 | 0.10% | 14595 | 0.08% | 2 | 0.47% | 200.11.7.172 |
| Top 10 of 1682 Total Sites By KBytes | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Visits | Hostname | ||||
| 1 | 67201 | 16.53% | 55781 | 23.08% | 11896516 | 64.34% | 52 | 12.32% | alternativetoseegering.maedler.de |
| 2 | 33987 | 8.36% | 29665 | 12.27% | 3452521 | 18.67% | 7 | 1.66% | alternativetorotex.maedler.de |
| 3 | 126342 | 31.07% | 84228 | 34.85% | 839561 | 4.54% | 2 | 0.47% | srv109stg.maedlergmbh.local |
| 4 | 12754 | 3.14% | 10269 | 4.25% | 341389 | 1.85% | 37 | 8.77% | 100.121.0.1 |
| 5 | 77910 | 19.16% | 10385 | 4.30% | 256128 | 1.39% | 5 | 1.18% | 94.186.231.110 |
| 6 | 9664 | 2.38% | 9570 | 3.96% | 243804 | 1.32% | 13 | 3.08% | pc01ddw11.maedlergmbh.local |
| 7 | 3891 | 0.96% | 3868 | 1.60% | 203356 | 1.10% | 8 | 1.90% | pc58ddw11.maedlergmbh.local |
| 8 | 17118 | 4.21% | 17118 | 7.08% | 170627 | 0.92% | 3 | 0.71% | 200.11.0.20 |
| 9 | 28325 | 6.97% | 916 | 0.38% | 155012 | 0.84% | 37 | 8.77% | 200.11.0.88 |
| 10 | 2198 | 0.54% | 2190 | 0.91% | 70227 | 0.38% | 5 | 1.18% | 200.11.7.150 |
| Top 30 of 92 Total Referrers | |||
|---|---|---|---|
| # | Hits | Referrer | |
| 1 | 269638 | 66.31% | - (Direct Request) |
| 2 | 133252 | 32.77% | https://blaetterkatalog.maedler.de/blaetterkatalog/index.html |
| 3 | 2442 | 0.60% | https://blaetterkatalog.maedler.de/blaetterkatalog/ |
| 4 | 258 | 0.06% | https://blaetterkatalog.maedler.de/ |
| 5 | 250 | 0.06% | https://94.186.231.110/ |
| 6 | 208 | 0.05% | () |
| 7 | 179 | 0.04% | https://www.maedler.de/ |
| 8 | 106 | 0.03% | https://www.google.com/ |
| 9 | 25 | 0.01% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Roller chains DIN ISO 606.pdf |
| 10 | 21 | 0.01% | https://www.maedler.ch/ |
| 11 | 17 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Splined shafts and splined hubs, splined shafts.pdf |
| 12 | 11 | 0.00% | https://www.maedler.org/ |
| 13 | 10 | 0.00% | http://blaetterkatalog.maedler.de |
| 14 | 9 | 0.00% | https://chatgpt.com/ |
| 15 | 9 | 0.00% | https://www.maedler.at/ |
| 16 | 9 | 0.00% | https://www.maedler.nl/ |
| 17 | 8 | 0.00% | https://200.11.0.172/ |
| 18 | 7 | 0.00% | https://cdn-product-content.traceparts.com/ |
| 19 | 6 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/html/chain_wheels_page.html |
| 20 | 6 | 0.00% | https://www.parlock.dk/ |
| 21 | 5 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/html/rechengang_wichtig_berechnung.html |
| 22 | 5 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_DE_10.04.2024/glyphs/ |
| 23 | 5 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Rack and pinions.pdf |
| 24 | 4 | 0.00% | http://blaetterkatalog.maedler.de/ |
| 25 | 4 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/html/passungen_einheitsbohrungen_einh.html |
| 26 | 4 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/html/werkstoff_spannkraefte_einstellb.html |
| 27 | 4 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_DE_10.05.2024/lucene/ |
| 28 | 4 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.04.2024/html/other_versions_sizes.html |
| 29 | 4 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.05.2024/html/cutting_page_product.html |
| 30 | 4 | 0.00% | https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.05.2024/html/description_mounting_instruction.html |
| Top 15 of 972 Total User Agents | |||
|---|---|---|---|
| # | Hits | User Agent | |
| 1 | 84225 | 20.71% | Mozilla/5.0 (compatible; PRTG Network Monitor (www.paessler.com); Windows) |
| 2 | 39439 | 9.70% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/147.0.0.0 Safari/537.36 |
| 3 | 28088 | 6.91% | /tmp/ngs-hacktor/chromium |
| 4 | 25418 | 6.25% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/147.0.0.0 Safari/537.36 Edg/147.0.0.0 |
| 5 | 18242 | 4.49% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/148.0.0.0 Safari/537.36 |
| 6 | 17118 | 4.21% | Auvik HTTP Monitor |
| 7 | 14791 | 3.64% | Mozilla/5.0 (Windows NT 10.0; Win64; x64; rv:150.0) Gecko/20100101 Firefox/150.0 |
| 8 | 8124 | 2.00% | Mozilla/5.0 (compatible; MJ12bot/v1.4.8; http://mj12bot.com/) |
| 9 | 7865 | 1.93% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/75.0.3770.142 Safari/537.36 |
| 10 | 7784 | 1.91% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/148.0.0.0 Safari/537.36 Edg/148.0.0.0 |
| 11 | 7277 | 1.79% | Mozilla/5.0 (Windows NT 10.0; Win64; x64; rv:68.0) Gecko/20100101 Firefox/68.0 |
| 12 | 6866 | 1.69% | Mozilla/5.0 (Macintosh; Intel Mac OS X 10_14_5) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/75.0.3770.142 Safari/537.36 |
| 13 | 6836 | 1.68% | Mozilla/5.0 (Windows NT 6.1; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/75.0.3770.142 Safari/537.36 |
| 14 | 6785 | 1.67% | Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/75.0.3770.100 Safari/537.36 (Enginsig |
| 15 | 6781 | 1.67% | Mozilla/5.0 (Windows NT 10.0; Win64; x64; rv:68.0) Gecko/20100101 Firefox/68.0 (Enginsight Hacktor) |
| Top 5 of 5 Total Countries | |||||||
|---|---|---|---|---|---|---|---|
| # | Hits | Files | KBytes | Country | |||
| 1 | 304592 | 74.91% | 156143 | 64.61% | 3139630 | 16.98% | Unresolved/Unknown |
| 2 | 101188 | 24.89% | 85446 | 35.36% | 15349037 | 83.01% | Germany |
| 3 | 834 | 0.21% | 83 | 0.03% | 934 | 0.01% | Commercial (com) |
| 4 | 5 | 0.00% | 5 | 0.00% | 50 | 0.00% | Network (net) |
| 5 | 1 | 0.00% | 1 | 0.00% | 10 | 0.00% | Switzerland |
| Generated by Webalizer Version 2.23 |