blaetterkatalog.maedler.de tools.maedler.de

Summary Period: June 2026
Generated 13-Jun-2026 00:17 CEST

[Daily Statistics] [Hourly Statistics] [URLs] [Entry] [Exit] [Sites] [Referrers] [Search] [Agents] [Countries]

Monthly Statistics for June 2026
Total Hits 355562
Total Files 247406
Total Pages 96536
Total Visits 5323
Total KBytes 29061455
Total Unique Sites 24073
Total Unique URLs 58060
Total Unique Referrers 901
Total Unique User Agents 2397
. Avg Max
Hits per Hour 1139 11737
Hits per Day 27350 58517
Files per Day 19031 40520
Pages per Day 7425 11624
Sites per Day 1851 10163
Visits per Day 409 560
KBytes per Day 2235497 3883571
Hits by Response Code
Code 200 - OK 69.58% 247406
Code 206 - Partial Content 0.00% 2
Code 301 - Moved Permanently 0.00% 5
Code 304 - Not Modified 15.31% 54449
Code 400 - Bad Request 3.75% 13342
Code 403 - Forbidden 0.06% 219
Code 404 - Not Found 6.48% 23045
Code 405 - Method Not Allowed 0.03% 112
Code 408 - Request Timeout 4.76% 16941
Code 500 - Internal Server Error 0.00% 4
Code 501 - Not Implemented 0.01% 37

Daily usage for June 2026

Daily Statistics for June 2026
Day Hits Files Pages Visits Sites KBytes
1 39990 11.25% 34246 13.84% 6766 7.01% 395 7.42% 7836 32.55% 1895509 6.52%
2 36891 10.38% 26863 10.86% 11624 12.04% 504 9.47% 6300 26.17% 2150132 7.40%
3 27037 7.60% 20881 8.44% 6712 6.95% 500 9.39% 8083 33.58% 2103914 7.24%
4 22881 6.44% 16429 6.64% 6892 7.14% 388 7.29% 5858 24.33% 3883571 13.36%
5 23081 6.49% 15941 6.44% 6483 6.72% 411 7.72% 5010 20.81% 2684327 9.24%
6 9580 2.69% 5648 2.28% 6095 6.31% 326 6.12% 1740 7.23% 3608178 12.42%
7 19674 5.53% 9209 3.72% 9749 10.10% 319 5.99% 2352 9.77% 1644975 5.66%
8 38088 10.71% 31121 12.58% 6352 6.58% 435 8.17% 6274 26.06% 2524260 8.69%
9 58517 16.46% 40520 16.38% 8146 8.44% 560 10.52% 10163 42.22% 2513221 8.65%
10 25890 7.28% 17943 7.25% 7946 8.23% 553 10.39% 6434 26.73% 3052966 10.51%
11 34634 9.74% 17638 7.13% 10085 10.45% 521 9.79% 7153 29.71% 1780660 6.13%
12 19194 5.40% 10920 4.41% 9583 9.93% 444 8.34% 3043 12.64% 1219267 4.20%
13 105 0.03% 47 0.02% 103 0.11% 7 0.13% 9 0.04% 477 0.00%

Hourly usage for June 2026

Hourly Statistics for June 2026
Hour Hits Files Pages KBytes
Avg Total Avg Total Avg Total Avg Total
0 376 4894 1.38% 237 3086 1.25% 238 3096 3.21% 44795 582340 2.00%
1 984 12798 3.60% 312 4063 1.64% 507 6596 6.83% 105298 1368879 4.71%
2 338 4404 1.24% 168 2189 0.88% 262 3407 3.53% 79569 1034401 3.56%
3 570 7419 2.09% 372 4844 1.96% 248 3231 3.35% 35004 455051 1.57%
4 343 4465 1.26% 176 2293 0.93% 228 2975 3.08% 64080 833045 2.87%
5 684 8904 2.50% 395 5135 2.08% 333 4340 4.50% 129360 1681685 5.79%
6 711 9252 2.60% 475 6187 2.50% 226 2950 3.06% 62771 816023 2.81%
7 2055 26726 7.52% 1558 20266 8.19% 270 3520 3.65% 110359 1434669 4.94%
8 1417 18427 5.18% 933 12131 4.90% 374 4863 5.04% 107755 1400809 4.82%
9 1505 19576 5.51% 1199 15590 6.30% 311 4055 4.20% 147084 1912098 6.58%
10 2420 31460 8.85% 2039 26508 10.71% 278 3615 3.74% 127380 1655937 5.70%
11 1698 22074 6.21% 1238 16102 6.51% 318 4144 4.29% 114576 1489486 5.13%
12 1675 21776 6.12% 1266 16458 6.65% 331 4306 4.46% 103674 1347762 4.64%
13 1433 18630 5.24% 936 12168 4.92% 318 4137 4.29% 97785 1271209 4.37%
14 2133 27730 7.80% 1702 22130 8.94% 302 3927 4.07% 205660 2673579 9.20%
15 2479 32237 9.07% 1942 25258 10.21% 343 4468 4.63% 93684 1217887 4.19%
16 1822 23688 6.66% 1459 18979 7.67% 317 4131 4.28% 94577 1229497 4.23%
17 879 11431 3.21% 368 4794 1.94% 521 6774 7.02% 50904 661752 2.28%
18 587 7632 2.15% 305 3967 1.60% 301 3921 4.06% 14574 189467 0.65%
19 536 6973 1.96% 330 4299 1.74% 260 3381 3.50% 68261 887388 3.05%
20 753 9801 2.76% 399 5197 2.10% 300 3906 4.05% 33723 438405 1.51%
21 473 6152 1.73% 251 3272 1.32% 279 3636 3.77% 120916 1571912 5.41%
22 556 7240 2.04% 296 3855 1.56% 262 3408 3.53% 126025 1638324 5.64%
23 913 11873 3.34% 664 8635 3.49% 288 3749 3.88% 97681 1269850 4.37%

Top 300 of 58060 Total URLs
# Hits KBytes URL
1 42976 12.09% 427782 1.47% /
2 3203 0.90% 12824 0.04% /blaetterkatalog/
3 755 0.21% 1681 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/menu/chapterlist.txt
4 679 0.19% 395 0.00% /blaetterkatalog/blaetterkatalog/phplucene/autocomp.php
5 481 0.14% 5143 0.02% /blaetterkatalog/blaetterkatalog/script/bk_start.js
6 477 0.13% 541 0.00% /blaetterkatalog/blaetterkatalog/script/bk_script.js
7 475 0.13% 141590 0.49% /blaetterkatalog/blaetterkatalog/script/blaetterkatalog.js
8 469 0.13% 9359 0.03% /blaetterkatalog/blaetterkatalog/font/roboto-300.woff2
9 454 0.13% 9005 0.03% /blaetterkatalog/blaetterkatalog/lang/de.json
10 451 0.13% 1012 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/menu/chapterlist.txt
11 379 0.11% 40899 0.14% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/menu/toc.xml
12 377 0.11% 906 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/xml/catalog.xml
13 352 0.10% 102 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_1.xml
14 307 0.09% 756 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/xml/catalog.xml
15 306 0.09% 1974 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/menu/toc.xml
16 288 0.08% 86 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_1.xml
17 245 0.07% 161 0.00% /blaetterkatalog/blaetterkatalog/phplucene/details.php
18 233 0.07% 4345 0.01% /blaetterkatalog/blaetterkatalog/lang/en.json
19 198 0.06% 352 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_3.xml
20 196 0.06% 269 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_2.xml
21 168 0.05% 103078 0.35% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Splined shafts and splined hubs, splined shafts.pdf
22 163 0.05% 91 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_2.xml
23 163 0.05% 250 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_3.xml
24 161 0.05% 611025 2.10% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Roller chains DIN ISO 606.pdf
25 158 0.04% 223 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/bk_1.glyphs
26 158 0.04% 268 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_4.xml
27 154 0.04% 238 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_5.xml
28 146 0.04% 3837 0.01% /blaetterkatalog/blaetterkatalog/font/roboto-500.woff2
29 141 0.04% 3000 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/texture_1.bin
30 138 0.04% 233 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_4.xml
31 135 0.04% 209 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_5.xml
32 133 0.04% 315441 1.09% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Trapezoidal screws and ball screws.pdf
33 129 0.04% 3161 0.01% /blaetterkatalog/blaetterkatalog/font/roboto-700.woff2
34 124 0.03% 119 0.00% /blaetterkatalog/blaetterkatalog/phplucene/search.php
35 118 0.03% 2566 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_6.xml
36 114 0.03% 2310 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_7.xml
37 112 0.03% 28961 0.10% /usage_202510.html
38 110 0.03% 4817 0.02% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/texture_1.bin
39 108 0.03% 2215 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_6.xml
40 103 0.03% 140 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/bk_1.glyphs
41 98 0.03% 116 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/bk_1.glyphs
42 96 0.03% 1798 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/texture_1.bin
43 96 0.03% 1867 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_7.xml
44 92 0.03% 414 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/bk_3.glyphs
45 88 0.02% 903 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/bk_2.glyphs
46 81 0.02% 941 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/texture_2.bin
47 81 0.02% 1136 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_9.xml
48 78 0.02% 1526 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_8.xml
49 77 0.02% 1713 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/texture_3.bin
50 75 0.02% 425 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/bk_4.glyphs
51 75 0.02% 2664 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/texture_3.bin
52 70 0.02% 2676 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs/texture_2.bin
53 68 0.02% 2277 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs/texture_3.bin
54 66 0.02% 494 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/bk_5.glyphs
55 64 0.02% 2398 0.01% /blaetterkatalog/blaetterkatalog/font/roboto-regular.woff2
56 64 0.02% 3039 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs/texture_4.bin
57 64 0.02% 306 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/bk_2.glyphs
58 64 0.02% 1625 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/texture_2.bin
59 63 0.02% 1603 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/texture_2.bin
60 61 0.02% 290 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/bk_3.glyphs
61 60 0.02% 105335 0.36% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Rack and pinions.pdf
62 59 0.02% 429 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_12.xml
63 58 0.02% 1720 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/texture_8.bin
64 57 0.02% 307 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/bk_4.glyphs
65 56 0.02% 1798 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs/texture_1.bin
66 56 0.02% 4438 0.02% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/texture_3.bin
67 55 0.02% 400 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_13.xml
68 54 0.02% 512 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/bk_2.glyphs
69 54 0.02% 4362 0.02% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/texture_4.bin
70 54 0.02% 2855 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/texture_8.bin
71 54 0.02% 1055 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_8.xml
72 53 0.01% 422 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/bk_5.glyphs
73 53 0.01% 378 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_12.xml
74 53 0.01% 378 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_13.xml
75 53 0.01% 731 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_9.xml
76 52 0.01% 367 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_10.xml
77 52 0.01% 371 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_14.xml
78 51 0.01% 208 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/bk_3.glyphs
79 51 0.01% 363 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_11.xml
80 51 0.01% 363 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_15.xml
81 51 0.01% 6928 0.02% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/texture_4.bin
82 50 0.01% 4617 0.02% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/bk_6.glyphs
83 50 0.01% 356 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_11.xml
84 50 0.01% 12952 0.04% /usage_202601.html
85 48 0.01% 4659 0.02% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/bk_6.glyphs
86 47 0.01% 342 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_15.xml
87 45 0.01% 327 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_14.xml
88 45 0.01% 327 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_16.xml
89 44 0.01% 2275 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/texture_4.bin
90 44 0.01% 4189 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/bk_7.glyphs
91 42 0.01% 298 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_17.xml
92 41 0.01% 196 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/bk_4.glyphs
93 41 0.01% 298 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_16.xml
94 41 0.01% 295 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_10.xml
95 40 0.01% 264 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/bk_5.glyphs
96 40 0.01% 2184 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/texture_6.bin
97 40 0.01% 176 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs/bk_2.glyphs
98 40 0.01% 176 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs/bk_3.glyphs
99 40 0.01% 291 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_20.xml
100 40 0.01% 283 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_21.xml
101 39 0.01% 283 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_18.xml
102 38 0.01% 269 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_19.xml
103 38 0.01% 269 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_17.xml
104 38 0.01% 276 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_18.xml
105 37 0.01% 1730 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/texture_10.bin
106 37 0.01% 262 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_20.xml
107 37 0.01% 3377 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/bk_7.glyphs
108 37 0.01% 262 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_22.xml
109 37 0.01% 269 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_23.xml
110 36 0.01% 4341 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs/texture_5.bin
111 36 0.01% 262 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_19.xml
112 36 0.01% 254 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_24.xml
113 35 0.01% 1578 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/texture_18.bin
114 35 0.01% 2228 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/texture_5.bin
115 35 0.01% 247 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_27.xml
116 34 0.01% 240 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_22.xml
117 34 0.01% 2995 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/texture_5.bin
118 34 0.01% 240 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_25.xml
119 34 0.01% 240 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_26.xml
120 33 0.01% 2972 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/bk_8.glyphs
121 33 0.01% 59 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_1064.xml
122 32 0.01% 2963 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/bk_7.glyphs
123 32 0.01% 2113 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/texture_9.bin
124 32 0.01% 225 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_21.xml
125 32 0.01% 233 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_23.xml
126 32 0.01% 225 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_25.xml
127 32 0.01% 226 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs/bk_5.glyphs
128 32 0.01% 2120 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs/texture_12.bin
129 32 0.01% 225 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_28.xml
130 32 0.01% 8236 0.03% /usage_202509.html
131 31 0.01% 2763 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/bk_6.glyphs
132 31 0.01% 3089 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/texture_5.bin
133 31 0.01% 1586 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/texture_7.bin
134 31 0.01% 2090 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/bk_9.glyphs
135 31 0.01% 1874 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/texture_11.bin
136 31 0.01% 1550 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/texture_6.bin
137 31 0.01% 218 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_24.xml
138 31 0.01% 146 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs/bk_4.glyphs
139 31 0.01% 228 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_29.xml
140 31 0.01% 7938 0.03% /usage_202511.html
141 31 0.01% 7081 0.02% /usage_202606.html
142 30 0.01% 2151 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs/texture_6.bin
143 30 0.01% 191 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_30.xml
144 29 0.01% 2078 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/texture_10.bin
145 29 0.01% 1 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_32.xml
146 28 0.01% 2208 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/texture_12.bin
147 28 0.01% 196 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_27.xml
148 28 0.01% 528 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_31.xml
149 27 0.01% 1335 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/texture_9.bin
150 27 0.01% 1472 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs/texture_11.bin
151 27 0.01% 6933 0.02% /usage_202602.html
152 26 0.01% 2329 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/bk_8.glyphs
153 26 0.01% 1742 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/bk_9.glyphs
154 26 0.01% 1606 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/texture_16.bin
155 26 0.01% 1415 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/texture_17.bin
156 26 0.01% 629 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/bk_12.glyphs
157 26 0.01% 1440 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs/texture_8.bin
158 26 0.01% 2405 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/texture_7.bin
159 26 0.01% 1 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_33.xml
160 26 0.01% 6680 0.02% /usage_202604.html
161 25 0.01% 1360 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/texture_13.bin
162 25 0.01% 1415 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/texture_19.bin
163 25 0.01% 1603 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/texture_7.bin
164 25 0.01% 1 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_234.xml
165 25 0.01% 182 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_26.xml
166 25 0.01% 322 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_517.xml
167 25 0.01% 159 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_68.xml
168 25 0.01% 1349 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs/texture_15.bin
169 25 0.01% 6453 0.02% /usage_202603.html
170 24 0.01% 652 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/bk_13.glyphs
171 24 0.01% 205 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_144.xml
172 24 0.01% 129 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_145.xml
173 24 0.01% 1258 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs/texture_16.bin
174 24 0.01% 553 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/bk_12.glyphs
175 24 0.01% 679 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/bk_13.glyphs
176 24 0.01% 2009 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/texture_6.bin
177 24 0.01% 6207 0.02% /usage_202508.html
178 24 0.01% 5888 0.02% /usage_202605.html
179 23 0.01% 145 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_30.xml
180 23 0.01% 16 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_38.xml
181 23 0.01% 1 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_70.xml
182 23 0.01% 2122 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs/bk_6.glyphs
183 23 0.01% 1641 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs/texture_9.bin
184 23 0.01% 88 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/html/style.css
185 23 0.01% 65 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_39.xml
186 23 0.01% 5908 0.02% /usage_202512.html
187 22 0.01% 1376 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/texture_11.bin
188 22 0.01% 1439 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/texture_15.bin
189 22 0.01% 602 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/bk_10.glyphs
190 22 0.01% 415 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/bk_14.glyphs
191 22 0.01% 518 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/bk_15.glyphs
192 22 0.01% 1541 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/texture_14.bin
193 22 0.01% 169 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_1048.xml
194 22 0.01% 34 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_232.xml
195 22 0.01% 1927 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs/bk_7.glyphs
196 22 0.01% 5661 0.02% /usage_202507.html
197 21 0.01% 1363 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/texture_12.bin
198 21 0.01% 524 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/bk_17.glyphs
199 21 0.01% 518 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_101.xml
200 21 0.01% 1 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_146.xml
201 21 0.01% 17 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_147.xml
202 21 0.01% 153 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_28.xml
203 21 0.01% 147 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_29.xml
204 21 0.01% 52 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_39.xml
205 21 0.01% 1 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_41.xml
206 21 0.01% 87 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_46.xml
207 21 0.01% 118 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_69.xml
208 21 0.01% 85 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_870.xml
209 21 0.01% 118 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_871.xml
210 21 0.01% 484 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/bk_11.glyphs
211 21 0.01% 1945 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/bk_8.glyphs
212 21 0.01% 1368 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/bk_9.glyphs
213 21 0.01% 1962 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/texture_8.bin
214 21 0.01% 88 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_536.xml
215 21 0.01% 118 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_69.xml
216 20 0.01% 509 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/bk_16.glyphs
217 20 0.01% 259 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_149.xml
218 20 0.01% 391 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_31.xml
219 20 0.01% 1 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_33.xml
220 20 0.01% 303 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_42.xml
221 20 0.01% 56 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_44.xml
222 20 0.01% 549 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_498.xml
223 20 0.01% 77 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_66.xml
224 20 0.01% 1229 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs/texture_7.bin
225 20 0.01% 461 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/bk_15.glyphs
226 20 0.01% 4 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_34.xml
227 20 0.01% 32 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_36.xml
228 20 0.01% 112 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_537.xml
229 19 0.01% 1193 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/texture_15.bin
230 19 0.01% 195 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_148.xml
231 19 0.01% 252 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_150.xml
232 19 0.01% 20 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_233.xml
233 19 0.01% 1 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_235.xml
234 19 0.01% 136 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_43.xml
235 19 0.01% 165 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_476.xml
236 19 0.01% 249 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_504.xml
237 19 0.01% 52 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_698.xml
238 19 0.01% 204 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_71.xml
239 19 0.01% 248 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_733.xml
240 19 0.01% 30 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_762.xml
241 19 0.01% 82 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_763.xml
242 19 0.01% 4427 0.02% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/
243 19 0.01% 526 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/bk_10.glyphs
244 19 0.01% 1674 0.01% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/texture_9.bin
245 19 0.01% 1 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_35.xml
246 18 0.01% 416 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/bk_11.glyphs
247 18 0.01% 429 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/bk_19.glyphs
248 18 0.01% 548 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_106.xml
249 18 0.01% 55 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_1061.xml
250 18 0.01% 211 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_151.xml
251 18 0.01% 111 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_159.xml
252 18 0.01% 1 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_32.xml
253 18 0.01% 24 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_40.xml
254 18 0.01% 148 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_45.xml
255 18 0.01% 3 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_513.xml
256 18 0.01% 661 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_515.xml
257 18 0.01% 94 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_537.xml
258 18 0.01% 93 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_699.xml
259 18 0.01% 207 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_704.xml
260 18 0.01% 212 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_72.xml
261 18 0.01% 3904153 13.43% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/pdf/complete.pdf
262 18 0.01% 580 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/bk_533.glyphs
263 18 0.01% 117 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_68.xml
264 18 0.01% 201 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/maps/bk_71.xml
265 17 0.00% 372 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/bk_18.glyphs
266 17 0.00% 523 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/bk_20.glyphs
267 17 0.00% 59 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/html/style.css
268 17 0.00% 193 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_105.xml
269 17 0.00% 1 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_1060.xml
270 17 0.00% 320 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_112.xml
271 17 0.00% 3 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_153.xml
272 17 0.00% 194 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_276.xml
273 17 0.00% 31 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_36.xml
274 17 0.00% 16 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_37.xml
275 17 0.00% 66 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_455.xml
276 17 0.00% 57 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_456.xml
277 17 0.00% 1 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_477.xml
278 17 0.00% 6 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_499.xml
279 17 0.00% 66 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_536.xml
280 17 0.00% 15 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_67.xml
281 17 0.00% 251 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_713.xml
282 17 0.00% 18 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_765.xml
283 17 0.00% 125 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_780.xml
284 17 0.00% 73 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_799.xml
285 17 0.00% 430 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_97.xml
286 17 0.00% 338 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/bk_14.glyphs
287 17 0.00% 422 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/bk_17.glyphs
288 17 0.00% 529 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/bk_20.glyphs
289 17 0.00% 272 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/bk_536.glyphs
290 17 0.00% 1429 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/glyphs_retina/texture_10.bin
291 16 0.00% 1088 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs/texture_14.bin
292 16 0.00% 397 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/glyphs_retina/bk_21.glyphs
293 16 0.00% 57 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_1049.xml
294 16 0.00% 1 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_1062.xml
295 16 0.00% 313 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_1063.xml
296 16 0.00% 3 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_152.xml
297 16 0.00% 136 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_177.xml
298 16 0.00% 84 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_454.xml
299 16 0.00% 87 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_457.xml
300 16 0.00% 98 0.00% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/maps/bk_475.xml

Top 10 of 58060 Total URLs By KBytes
# Hits KBytes URL
1 18 0.01% 3904153 13.43% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/pdf/complete.pdf
2 16 0.00% 2925489 10.07% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/complete.pdf
3 11 0.00% 2684108 9.24% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE/pdf/complete_print.pdf
4 9 0.00% 2201138 7.57% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE_10.04.2024/pdf/complete.pdf
5 8 0.00% 1956118 6.73% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.05.2024/pdf/complete_print.pdf
6 6 0.00% 1467088 5.05% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.04.2024/pdf/complete_print.pdf
7 6 0.00% 1222732 4.21% /blaetterkatalog/catalogs/MAEDLER_Katalog43_DE_10.05.2024/pdf/complete.pdf
8 5 0.00% 1218955 4.19% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/complete_print.pdf
9 4 0.00% 978058 3.37% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.05.2024/pdf/complete.pdf
10 161 0.05% 611025 2.10% /blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Roller chains DIN ISO 606.pdf

Top 10 of 1013 Total Entry Pages
# Hits Visits URL
1 42976 12.09% 1602 35.26% /
2 3203 0.90% 1423 31.32% /blaetterkatalog/
3 112 0.03% 93 2.05% /usage_202510.html
4 679 0.19% 51 1.12% /blaetterkatalog/blaetterkatalog/phplucene/autocomp.php
5 50 0.01% 33 0.73% /usage_202601.html
6 245 0.07% 21 0.46% /blaetterkatalog/blaetterkatalog/phplucene/details.php
7 32 0.01% 16 0.35% /usage_202509.html
8 31 0.01% 15 0.33% /usage_202511.html
9 31 0.01% 15 0.33% /usage_202606.html
10 124 0.03% 14 0.31% /blaetterkatalog/blaetterkatalog/phplucene/search.php

Top 10 of 1015 Total Exit Pages
# Hits Visits URL
1 42976 12.09% 1494 33.70% /
2 3203 0.90% 1423 32.10% /blaetterkatalog/
3 112 0.03% 90 2.03% /usage_202510.html
4 245 0.07% 75 1.69% /blaetterkatalog/blaetterkatalog/phplucene/details.php
5 50 0.01% 34 0.77% /usage_202601.html
6 124 0.03% 19 0.43% /blaetterkatalog/blaetterkatalog/phplucene/search.php
7 32 0.01% 15 0.34% /usage_202509.html
8 31 0.01% 14 0.32% /usage_202511.html
9 31 0.01% 13 0.29% /usage_202606.html
10 13 0.00% 11 0.25% /blaetterkatalog/catalogs/

Top 30 of 24073 Total Sites
# Hits Files KBytes Visits Hostname
1 49978 14.06% 33318 13.47% 332142 1.14% 1 0.02% srv109stg.maedlergmbh.local
2 11173 3.14% 0 0.00% 3950 0.01% 1 0.02% 200.11.1.73
3 7099 2.00% 238 0.10% 38815 0.13% 13 0.24% 200.11.0.88
4 6926 1.95% 6926 2.80% 69036 0.24% 1 0.02% 200.11.0.20
5 6326 1.78% 5353 2.16% 178625 0.61% 24 0.45% 100.121.0.1
6 2612 0.73% 479 0.19% 5124 0.02% 1 0.02% 94.186.231.110
7 1744 0.49% 1736 0.70% 60725 0.21% 4 0.08% pc01ddw11.maedlergmbh.local
8 1542 0.43% 1541 0.62% 40434 0.14% 1 0.02% 200.11.7.133
9 1063 0.30% 8 0.00% 943 0.00% 14 0.26% 172.71.241.72
10 1058 0.30% 1039 0.42% 15609 0.05% 6 0.11% 172.70.220.51
11 1022 0.29% 1004 0.41% 19807 0.07% 2 0.04% 172.71.160.66
12 1021 0.29% 976 0.39% 25972 0.09% 9 0.17% 200.11.7.167
13 1018 0.29% 3 0.00% 328 0.00% 13 0.24% 172.71.241.73
14 1008 0.28% 1007 0.41% 23843 0.08% 0 0.00% 200.11.7.98
15 902 0.25% 12 0.00% 113 0.00% 14 0.26% 141.101.99.214
16 885 0.25% 881 0.36% 56565 0.19% 1 0.02% pc32ddw10.maedlergmbh.local
17 862 0.24% 12 0.00% 532 0.00% 13 0.24% 141.101.99.213
18 858 0.24% 854 0.35% 15049 0.05% 8 0.15% 104.23.170.167
19 855 0.24% 5 0.00% 2912 0.01% 17 0.32% 162.158.216.128
20 840 0.24% 10 0.00% 614 0.00% 14 0.26% 172.70.85.191
21 840 0.24% 8 0.00% 242 0.00% 13 0.24% 172.71.178.76
22 823 0.23% 2 0.00% 36 0.00% 10 0.19% 172.70.85.190
23 810 0.23% 17 0.01% 98 0.00% 16 0.30% 172.71.178.77
24 800 0.22% 6 0.00% 414 0.00% 10 0.19% 162.158.216.129
25 768 0.22% 14 0.01% 730 0.00% 14 0.26% 172.69.224.128
26 765 0.22% 0 0.00% 155 0.00% 1 0.02% 165.77.148.34.bc.googleusercontent.com
27 750 0.21% 745 0.30% 13377 0.05% 5 0.09% 104.23.170.166
28 725 0.20% 720 0.29% 11258 0.04% 7 0.13% 172.70.220.52
29 674 0.19% 18 0.01% 1269 0.00% 13 0.24% 172.69.224.129
30 639 0.18% 637 0.26% 49261 0.17% 1 0.02% 200.11.7.71

Top 10 of 24073 Total Sites By KBytes
# Hits Files KBytes Visits Hostname
1 29 0.01% 18 0.01% 489042 1.68% 0 0.00% 104.23.239.119
2 49978 14.06% 33318 13.47% 332142 1.14% 1 0.02% srv109stg.maedlergmbh.local
3 8 0.00% 8 0.00% 249602 0.86% 0 0.00% 172.68.159.233
4 55 0.02% 43 0.02% 247045 0.85% 0 0.00% 172.71.160.132
5 16 0.00% 14 0.01% 246761 0.85% 0 0.00% 162.159.121.11
6 38 0.01% 27 0.01% 246756 0.85% 0 0.00% 104.23.239.118
7 54 0.02% 42 0.02% 245423 0.84% 0 0.00% 172.69.109.231
8 49 0.01% 44 0.02% 244923 0.84% 0 0.00% 172.68.111.56
9 18 0.01% 18 0.01% 244863 0.84% 0 0.00% 172.68.103.67
10 5 0.00% 5 0.00% 244755 0.84% 0 0.00% 172.68.210.221

Top 30 of 901 Total Referrers
# Hits Referrer
1 222546 62.59% https://blaetterkatalog.maedler.de/blaetterkatalog/index.html
2 129586 36.45% - (Direct Request)
3 1034 0.29% https://blaetterkatalog.maedler.de/blaetterkatalog/
4 391 0.11% https://www.maedler.de/
5 230 0.06% https://blaetterkatalog.maedler.de/
6 224 0.06% https://www.google.com/
7 55 0.02% http://80.66.100.187:443/
8 41 0.01% https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Splined shafts and splined hubs, splined shafts.pdf
9 39 0.01% http://blaetterkatalog.maedler.de
10 38 0.01% https://www.maedler.ch/
11 32 0.01% https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Roller chains DIN ISO 606.pdf
12 26 0.01% ()
13 23 0.01% https://www.parlock.dk/
14 20 0.01% https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/pdf/save/chapter/Trapezoidal screws and ball screws.pdf
15 20 0.01% https://www.maedler.org/
16 19 0.01% https://cdn-product-content.traceparts.com/
17 17 0.00% https://80.66.100.187/
18 16 0.00% https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN_10.05.2024/html/safety_data_sheets_5.html
19 15 0.00% https://blaetterkatalog.maedler.de
20 14 0.00% https://blaetterkatalog.maedler.de/usage_202511.html
21 13 0.00% https://94.186.231.110/
22 13 0.00% https://www.maedler.at/
23 12 0.00% https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_EN/html/calculation_method_important.html
24 12 0.00% https://blaetterkatalog.maedler.de/usage_202606.html
25 12 0.00% https://maedler.org/
26 12 0.00% https://www.maedler.nl/
27 10 0.00% http://80.66.100.187/
28 10 0.00% https://blaetterkatalog.maedler.de/blaetterkatalog/catalogs/MAEDLER_Katalog43_DE_10.04.2024/lucene/
29 9 0.00% http://blaetterkatalog.maedler.de/
30 9 0.00% https://blaetterkatalog.maedler.de/usage_202509.html

Top 15 of 2397 Total User Agents
# Hits User Agent
1 45587 12.82% Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/149.0.0.0 Safari/537.36
2 43821 12.32% Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/148.0.0.0 Safari/537.36
3 33617 9.45% Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/148.0.0.0 Safari/537.36 Edg/148.0.0.0
4 33318 9.37% Mozilla/5.0 (compatible; PRTG Network Monitor (www.paessler.com); Windows)
5 26254 7.38% Mozilla/5.0 (Windows NT 10.0; Win64; x64; rv:151.0) Gecko/20100101 Firefox/151.0
6 23236 6.54% Mozilla/5.0 (compatible; AhrefsBot/7.0; +http://ahrefs.com/robot/)
7 14898 4.19% Mozilla/5.0 (Windows NT 10.0; Win64; x64) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/149.0.0.0 Safari/537.36 Edg/149.0.0.0
8 8886 2.50% Mozilla/5.0 (Windows NT 10.0; Win64; x64; rv:140.0) Gecko/20100101 Firefox/140.0
9 6926 1.95% Auvik HTTP Monitor
10 6821 1.92% Mozilla/5.0 (Linux; Android 10; K) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/148.0.0.0 Mobile Safari/537.36
11 6105 1.72% Mozilla/5.0 (iPhone; CPU iPhone OS 18_7 like Mac OS X) AppleWebKit/605.1.15 (KHTML, like Gecko) Version/26.5 Mobile/15E148 Sa
12 5919 1.66% Mozilla/5.0 (compatible; MJ12bot/v1.4.8; http://mj12bot.com/)
13 4278 1.20% Mozilla/5.0 (Macintosh; Intel Mac OS X 14_4_1) AppleWebKit/537.36 (KHTML, like Gecko) Chrome/123.0.0.0 Safari/537.36
14 4220 1.19% Mozilla/5.0 (Windows NT 6.1; Win64; x64; rv:109.0) Gecko/20100101 Firefox/115.0
15 3511 0.99% /tmp/ngs-hacktor/chromium

Usage by Country for June 2026

Top 21 of 21 Total Countries
# Hits Files KBytes Country
1 343326 96.56% 246117 99.48% 29047027 99.95% Unresolved/Unknown
2 11758 3.31% 1124 0.45% 12739 0.04% Commercial (com)
3 273 0.08% 69 0.03% 733 0.00% Network (net)
4 71 0.02% 36 0.01% 366 0.00% Switzerland
5 53 0.01% 21 0.01% 215 0.00% Non-Profit (org)
6 20 0.01% 17 0.01% 170 0.00% European Union
7 17 0.00% 0 0.00% 4 0.00% Brazil
8 10 0.00% 9 0.00% 90 0.00% Japan
9 5 0.00% 0 0.00% 0 0.00% China
10 5 0.00% 1 0.00% 11 0.00% Germany
11 5 0.00% 0 0.00% 0 0.00% Poland
12 4 0.00% 4 0.00% 40 0.00% British Indian Ocean Territory
13 4 0.00% 4 0.00% 0 0.00% Iran
14 2 0.00% 2 0.00% 20 0.00% Hungary
15 2 0.00% 2 0.00% 20 0.00% India
16 2 0.00% 2 0.00% 20 0.00% Turkey
17 1 0.00% 0 0.00% 0 0.00% Asia Pacific Community (asia)
18 1 0.00% 0 0.00% 0 0.00% Argentina
19 1 0.00% 0 0.00% 0 0.00% Colombia
20 1 0.00% 0 0.00% 0 0.00% Norway
21 1 0.00% 0 0.00% 0 0.00% Oman


Generated by Webalizer Version 2.23